The UCC27444-Q1 is a dual-channel, high-speed, low-side gate driver that
effectively drives MOSFET and GaN power switches. UCC27444-Q1 has a typical peak
drive strength of 4 A, which reduces rise and fall times of the power switches,
lowers switching losses, and increases efficiency. The devices fast propagation
delay (18-ns typical) yields better power stage efficiency by improving the deadtime
optimization, pulse width utilization, control loop response, and transient
performance of the system.
The
UCC27444-Q1 can handle –5 V at its INx inputs,
which improves robustness in systems with moderate ground bouncing. The inputs can
be connected to most controller outputs for maximum control flexibility. An
independent enable signal allows the power stage to be controlled independently of
main control logic. In the event of a system fault, the gate driver can quickly
shut-off by pulling enable low. Many high-frequency switching power supplies exhibit
noise at the gate of the power device, which can get injected into the output pin on
the gate driver and can cause the driver to malfunction. The devices transient
reverse current and reverse voltage capability allow it to tolerate noise on the
gate of the power device or pulse-transformer and avoid driver malfunction.
The UCC27444-Q1 also features low voltage operation and power on reset (POR)
for improved system robustness. When there is not enough bias voltage to fully
enhance the power device, the gate driver output is held low by the strong internal
pull down MOSFET.
The UCC27444-Q1 is a dual-channel, high-speed, low-side gate driver that
effectively drives MOSFET and GaN power switches. UCC27444-Q1 has a typical peak
drive strength of 4 A, which reduces rise and fall times of the power switches,
lowers switching losses, and increases efficiency. The devices fast propagation
delay (18-ns typical) yields better power stage efficiency by improving the deadtime
optimization, pulse width utilization, control loop response, and transient
performance of the system.
The
UCC27444-Q1 can handle –5 V at its INx inputs,
which improves robustness in systems with moderate ground bouncing. The inputs can
be connected to most controller outputs for maximum control flexibility. An
independent enable signal allows the power stage to be controlled independently of
main control logic. In the event of a system fault, the gate driver can quickly
shut-off by pulling enable low. Many high-frequency switching power supplies exhibit
noise at the gate of the power device, which can get injected into the output pin on
the gate driver and can cause the driver to malfunction. The devices transient
reverse current and reverse voltage capability allow it to tolerate noise on the
gate of the power device or pulse-transformer and avoid driver malfunction.
The UCC27444-Q1 also features low voltage operation and power on reset (POR)
for improved system robustness. When there is not enough bias voltage to fully
enhance the power device, the gate driver output is held low by the strong internal
pull down MOSFET.