Home Power management Gate drivers Half-bridge drivers

UCC27710

ACTIVE

0.5-A/1.0-A, 620-V half bridge gate driver with interlock

Product details

Bootstrap supply voltage (max) (V) 700 Power switch IGBT, MOSFET Input supply voltage (min) (V) 10 Input supply voltage (max) (V) 20 Peak output current (A) 1 Operating temperature range (°C) -40 to 150 Undervoltage lockout (typ) (V) 10 Rating Catalog Propagation delay time (µs) 0.14 Rise time (ns) 35 Fall time (ns) 16 Iq (mA) 0.25 Input threshold CMOS, TTL Channel input logic Noninverting Switch node voltage (V) -11 Features Dead time control, Interlock Driver configuration CMOS compatible, Dual, Noninverting, TTL compatible
Bootstrap supply voltage (max) (V) 700 Power switch IGBT, MOSFET Input supply voltage (min) (V) 10 Input supply voltage (max) (V) 20 Peak output current (A) 1 Operating temperature range (°C) -40 to 150 Undervoltage lockout (typ) (V) 10 Rating Catalog Propagation delay time (µs) 0.14 Rise time (ns) 35 Fall time (ns) 16 Iq (mA) 0.25 Input threshold CMOS, TTL Channel input logic Noninverting Switch node voltage (V) -11 Features Dead time control, Interlock Driver configuration CMOS compatible, Dual, Noninverting, TTL compatible
SOIC (D) 8 29.4 mm² 4.9 x 6
  • High-Side and Low-Side Configuration
  • Dual Inputs With Output Interlock and 150-ns Deadtime
  • Fully Operational up to 620-V, 700-V Absolute Maximum on HB Pin
  • 10-V to 20-V VDD Recommended Range
  • Peak Output Current 0.5-A Source, 1.0-A Sink
  • dv/dt Immunity of 50 V/ns
  • Logic Operational up to –11 V on HS Pin
  • Negative Voltage Tolerance On Inputs of –5 V
  • Large Negative Transient Safe Operating Area
  • UVLO Protection for Both Channels
  • Small Propagation Delay (140 ns Typical)
  • Delay Matching (8 ns Typical)
  • Floating Channel Designed for Bootstrap Operation
  • Low Quiescent Current
  • TTL and CMOS Compatible Inputs
  • Industry Standard SOIC-8 Package
  • All Parameters Specified Over Temperature Range, –40 °C to +125 °C
  • High-Side and Low-Side Configuration
  • Dual Inputs With Output Interlock and 150-ns Deadtime
  • Fully Operational up to 620-V, 700-V Absolute Maximum on HB Pin
  • 10-V to 20-V VDD Recommended Range
  • Peak Output Current 0.5-A Source, 1.0-A Sink
  • dv/dt Immunity of 50 V/ns
  • Logic Operational up to –11 V on HS Pin
  • Negative Voltage Tolerance On Inputs of –5 V
  • Large Negative Transient Safe Operating Area
  • UVLO Protection for Both Channels
  • Small Propagation Delay (140 ns Typical)
  • Delay Matching (8 ns Typical)
  • Floating Channel Designed for Bootstrap Operation
  • Low Quiescent Current
  • TTL and CMOS Compatible Inputs
  • Industry Standard SOIC-8 Package
  • All Parameters Specified Over Temperature Range, –40 °C to +125 °C

The UCC27710 is a 620-V high-side and low-side gate driver with 0.5-A source, 1.0-A sink current, targeted to drive power MOSFETs or IGBTs.

The recommended VDD operating voltage is 10-V to 20-V for IGBT’s and 10-V to 17-V for power MOSFETs.

The UCC27710 includes protection features where the outputs are held low when the inputs are left open or when the minimum input pulse width specification is not met. Interlock and deadtime functions prevent both outputs from being turned on simultaneously. In addition, the device accepts a wide range bias supply range from 10 V to 20 V, and offers UVLO protection for both the VDD and HB bias supply.

Developed with TI’s state of the art high-voltage device technology, the device features robust drive with excellent noise and transient immunity including large negative voltage tolerance on its inputs, high dV/dt tolerance, wide negative transient safe operating area (NTSOA) on the switch node (HS), and interlock.

The device consists of one ground-referenced channel (LO) and one floating channel (HO) which is designed for operating with bootstrap or isolated power supplies. The device features fast propagation delays and excellent delay matching between both channels. On the UCC27710, each channel is controlled by its respective input pins, HI and LI.

The UCC27710 is a 620-V high-side and low-side gate driver with 0.5-A source, 1.0-A sink current, targeted to drive power MOSFETs or IGBTs.

The recommended VDD operating voltage is 10-V to 20-V for IGBT’s and 10-V to 17-V for power MOSFETs.

The UCC27710 includes protection features where the outputs are held low when the inputs are left open or when the minimum input pulse width specification is not met. Interlock and deadtime functions prevent both outputs from being turned on simultaneously. In addition, the device accepts a wide range bias supply range from 10 V to 20 V, and offers UVLO protection for both the VDD and HB bias supply.

Developed with TI’s state of the art high-voltage device technology, the device features robust drive with excellent noise and transient immunity including large negative voltage tolerance on its inputs, high dV/dt tolerance, wide negative transient safe operating area (NTSOA) on the switch node (HS), and interlock.

The device consists of one ground-referenced channel (LO) and one floating channel (HO) which is designed for operating with bootstrap or isolated power supplies. The device features fast propagation delays and excellent delay matching between both channels. On the UCC27710, each channel is controlled by its respective input pins, HI and LI.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM2101 ACTIVE 107-V, 0.5-A/0.8-A half-bridge gate driver with 8-V UVLO More recent pin-to-pin device with lower voltage rating

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet UCC27710 620-V, 0.5-A, 1.0-A High-Side Low-Side Gate Driver with Interlock datasheet (Rev. B) PDF | HTML 30 Aug 2018
Application note Selecting Gate Drivers for HVAC Systems (Rev. A) PDF | HTML 07 Nov 2025
Application note Using Half-Bridge Gate Driver to Achieve 100% Duty Cycle for High Side FET PDF | HTML 25 Mar 2024
Application note Review of Different Power Factor Correction (PFC) Topologies' Gate Driver Needs PDF | HTML 22 Jan 2024
Application note How to Choose a Gate Driver for DC Motor Drives PDF | HTML 05 Oct 2023
Application note Bootstrap Circuitry Selection for Half Bridge Configurations (Rev. A) PDF | HTML 08 Sep 2023
Application note Comparative Analysis of Two Different Methods for Gate-Drive Current Boosting (Rev. A) PDF | HTML 17 Feb 2022
Application note Voltage Fed Full Bridge DC-DC & DC-AC Converter High-Freq Inverter Using C2000 (Rev. D) 07 Apr 2021
More literature Troubleshooting gate drive circuits in automotive and industrial applications 23 Mar 2021
Application note Implementing High-Side Switches Using Half-Bridge Gate Drivers for 48-V Battery. 12 May 2020
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
More literature Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 29 Oct 2018
Technical article How to achieve higher system robustness in DC drives, part 3: minimum input pulse PDF | HTML 19 Sep 2018
Technical article How to achieve higher system robustness in DC drives, part 2: interlock and deadti PDF | HTML 30 May 2018
Technical article How to achieve higher system robustness in DC drives, part 1: negative voltage PDF | HTML 17 Apr 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC27710EVM-005 — UCC27710 620-V, 0.5-A, 1.0-A High-Side Low-Side Gate Driver Evaluation Module

UCC27710EVM-005 is designed for evaluating UCC27710D, which is a 620V half bridge gate driver with adequate source and sink peak current capability. This EVM could be served to evaluate the driver IC against its datsheet. The EVM can also be used as Driver IC component selection guide. The EVM can (...)
User guide: PDF
Not available on TI.com
Simulation model

UCC27710 PSpice Transient Model

SLUM591.ZIP (69 KB) - PSpice Model
Simulation model

UCC27710 Unencrypted PSpice Transient Model

SLUM634.ZIP (3 KB) - PSpice Model
Schematic

UCC2771x Schematic Review Template

SLURB13.ZIP (63 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos