Home Power management AC/DC switching regulators AC/DC controllers

UCC28782

ACTIVE

Product details

Topology Flyback Control mode Secondary-side regulation Features Adaptive burst mode, Integrated Switching bias regulator, Overvoltage protection, Secondary-side regulated, USB C/PD compatible, X-capacitor discharge, Zero voltage switching
Topology Flyback Control mode Secondary-side regulation Features Adaptive burst mode, Integrated Switching bias regulator, Overvoltage protection, Secondary-side regulated, USB C/PD compatible, X-capacitor discharge, Zero voltage switching
WQFN (RTW) 24 16 mm² (4 mm × 4 mm)
  • Active clamp recovers leakage inductance energy

  • Adaptive control for fast zero voltage switching (ZVS) tracking and dead time optimization

  • Integrated switching bias regulator supports USB Type-C PD wide output voltage range with one auxiliary winding
  • EMI frequency dithering without trade-offs on transient response or audible noise
  • Dynamic bias power management for digital isolator and GaN driver
  • Programmable Adaptive Burst Mode (ABM) with internal compensation
  • Active X-capacitor (X-cap) discharge
  • Over-temperature, over-voltage, output short-circuit, over-current, over-power, and pin-fault protections
  • Auto-recovery and group-latch fault options with fast latch-reset capability

  • 4x4-mm 24-pin QFN package

  • Active clamp recovers leakage inductance energy

  • Adaptive control for fast zero voltage switching (ZVS) tracking and dead time optimization

  • Integrated switching bias regulator supports USB Type-C PD wide output voltage range with one auxiliary winding
  • EMI frequency dithering without trade-offs on transient response or audible noise
  • Dynamic bias power management for digital isolator and GaN driver
  • Programmable Adaptive Burst Mode (ABM) with internal compensation
  • Active X-capacitor (X-cap) discharge
  • Over-temperature, over-voltage, output short-circuit, over-current, over-power, and pin-fault protections
  • Auto-recovery and group-latch fault options with fast latch-reset capability

  • 4x4-mm 24-pin QFN package

The UCC28782 is a high-density active-clamp flyback (ACF) controller for USB Type C™ PD applications and allows for efficiencies over 93% by recovering the leakage inductance energy and adaptive ZVS tracking over the full load range.

With a maximum frequency of 1.5 MHz the magnetics can be minimized. Frequency dithering helps to improve EMI margin. The UCC28782 also integrates dynamic bias power management to optimize the gate drive for Si or GaN MOSFETs.

Adaptive Burst Mode (ABM) combined with Low Power Mode (LPM) and Standby Power mode (SBP) work together to increase light-load efficiency while reducing ripple and audible noise.

The UCC28782 also integrates an X-Cap discharge function to discharge the residual input voltage when power is removed.

The UCC28782 has multiple protection modes and options for retry or latch-off responses depending on the application needs. See Device Comparison Table.

The UCC28782 is a high-density active-clamp flyback (ACF) controller for USB Type C™ PD applications and allows for efficiencies over 93% by recovering the leakage inductance energy and adaptive ZVS tracking over the full load range.

With a maximum frequency of 1.5 MHz the magnetics can be minimized. Frequency dithering helps to improve EMI margin. The UCC28782 also integrates dynamic bias power management to optimize the gate drive for Si or GaN MOSFETs.

Adaptive Burst Mode (ABM) combined with Low Power Mode (LPM) and Standby Power mode (SBP) work together to increase light-load efficiency while reducing ripple and audible noise.

The UCC28782 also integrates an X-Cap discharge function to discharge the residual input voltage when power is removed.

The UCC28782 has multiple protection modes and options for retry or latch-off responses depending on the application needs. See Device Comparison Table.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
UCG28826 ACTIVE Self-biased high frequency QR flyback converter with integrated GaN (65W) Integrated GaN FET with quasi-resonant operation

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet UCC28782 High-Density Active-Clamp Flyback Controller with EMI Dithering, X-Cap Discharge, and Bias Power Management datasheet (Rev. E) PDF | HTML Jun 27, 2023
Application note Enabling Small-Form-Factor AC/DC Adapters With use of Integrated GaN Technology PDF | HTML Mar 27, 2023
Application brief Flyback Selection Guide PDF | HTML Jun 23, 2022
Application note UCC28782 Practical Design Guidelines PDF | HTML Oct 15, 2021
Application note UCC28782 System Bring Up Guideline and Common Issues PDF | HTML Sep 29, 2021
Analog design Journal Transformer structures that achieve low EMI with low- and high-side rectifiers Sep 22, 2020
Certificate UCC28782EVM-030 EU Declaration of Conformity (DoC) (Rev. A) Jun 29, 2020
Technical article How to improve flyback efficiency with a nondissipative clamp PDF | HTML Jul 29, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC28782EVM-030 — UCC28782 active clamp flyback converter 65-W USB-C PD EVM with LMG2610 integrated GaN half-bridge

UCC28782EVM-030 demonstrates high-efficiency and high-density for a 65-W USB Type-C™ power delivery (PD) off-line adapter using the UCC28782 active-clamp flyback controller.  The input supports a universal 90 Vac to 264 Vac and the single output can be set to 5 V, 9 V and 15 V all at 3-A (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

UCC28782 SIMPLIS Model with 65W GaN ACF

SLUM740.ZIP (617 KB) - SIMPLIS model
Supported products & hardware
Calculation tool

SLURAZ0 — UCC28782 Design Calculator Tool

Supported products & hardware
Reference design

PMP22244 — 60-W USB Type-C® high-density active clamp flyback with GaN reference design

This reference design is a high-density, 60-W 115-VAC input power supply for USB Type-C applications that uses the UCC28782 active clamp flyback controller, LMG2610 integrated GaN half-bridge and UCC24612 synchronous rectifier driver. The maximum power rating is 60 W at 20-V or 15-V output, 54 W at (...)

Supported products & hardware
Reference design

PMP22322 — 65-W USB Type-C® ZVS-flyback reference design

This reference design is a low-cost, high-density USB adapter that uses the UCC28782 active-clamp flyback controller and UCC5304 isolated driver in a ZVS-flyback topology. The maximum power rating is 65 W at 20-V output but is adjustable for 20-V/15-V/9-V/5-V output voltages and 3 A. This design (...)
Supported products & hardware
Reference design

PMP23146 — 45-W high-power-density active clamp flyback with GaN reference design for server auxiliary power

This reference design is a GaN-based 45-W active-clamp flyback (ACF) targeting maximum power density. This supply is designed to provide auxiliary power in server and telecom power supply units (PSUs). The UCC28782 ACF controller and LMG2610 GaN half-bridge are used to drive a planar transformer (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos