Home Power management AC/DC switching regulators AC/DC controllers

UCC3805

ACTIVE

Product details

Topology Boost, Flyback Control mode Current Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Fixed frequency, Leading edge blanking, Multi-topology, Soft start Duty cycle (max) (%) 50
Topology Boost, Flyback Control mode Current Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Fixed frequency, Leading edge blanking, Multi-topology, Soft start Duty cycle (max) (%) 50
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) TSSOP (PW) 8 19.2 mm² (3 mm × 6.4 mm)
  • 100µA typical starting supply current
  • 500µA typical operating supply current
  • Operation up to 1MHz
  • Internal soft start
  • Internal fault soft start
  • Internal leading-edge blanking of the current sense signal
  • 1A totem-pole output
  • 70ns typical response from current-sense to gate drive output
  • 1.5% tolerance voltage reference
  • Same pinout as UC3842 and UC3842A
  • 100µA typical starting supply current
  • 500µA typical operating supply current
  • Operation up to 1MHz
  • Internal soft start
  • Internal fault soft start
  • Internal leading-edge blanking of the current sense signal
  • 1A totem-pole output
  • 70ns typical response from current-sense to gate drive output
  • 1.5% tolerance voltage reference
  • Same pinout as UC3842 and UC3842A

The UCC280x family of high-speed, low-power integrated circuits contain all of the control and drive components required for off-line and DC-to-DC fixed frequency current-mode switching mode power supplies with minimal parts count.

These devices have the same pin configuration as the UCx84x family, and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.

The UCC280x family offers a variety of package options, temperature range options, choice of maximum duty cycle, and choice of critical voltage levels. Lower reference parts such as the UCC2803 and UCC2805 fit best into battery-operated systems, while the higher reference and higher UVLO hysteresis of the UCC2802 and UCC2804 make these ideal choices for use in off-line power supplies.

The UCC280x series is specified for operation from –40°C to 125°C.

The UCC280x family of high-speed, low-power integrated circuits contain all of the control and drive components required for off-line and DC-to-DC fixed frequency current-mode switching mode power supplies with minimal parts count.

These devices have the same pin configuration as the UCx84x family, and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.

The UCC280x family offers a variety of package options, temperature range options, choice of maximum duty cycle, and choice of critical voltage levels. Lower reference parts such as the UCC2803 and UCC2805 fit best into battery-operated systems, while the higher reference and higher UVLO hysteresis of the UCC2802 and UCC2804 make these ideal choices for use in off-line power supplies.

The UCC280x series is specified for operation from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
UCC2805 ACTIVE 12V, 1A low power BICMOS 1MHz current mode PWM with 4.1V/3.6V UVLO and 50% duty cycle wider operating temperature range

Technical documentation

No results found. Please clear your search and try again.
View all 21
Top documentation Type Title Format options Date
* Data sheet UCC280x Low-Power BiCMOS Current-Mode PWM Controllers datasheet (Rev. H) PDF | HTML Apr 25, 2025
Application note Conditioning a Switch-mode Power Supply Current Signal Using TI Op Amps (Rev. A) PDF | HTML Jun 11, 2021
Application note Understanding Inverting Buck-Boost Power Stages in Switch Mode Power Supplies (Rev. B) Mar 12, 2019
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
User guide UCC3813 Dual Output Boost Converter Oct 9, 2003
Application note Dual Output Boost Converter Apr 9, 2003
Application note UCC38C42 Family of High-Speed BiCMOS Current-Mode PWM Controllers Feb 7, 2002
More literature Seminar 900 Topic 6 - High Power Factor Prereg Using SEPIC Feb 15, 2001
More literature Seminar 400 Topic 2 - Design of Flyback Transformers and Filter Inductors Feb 15, 2001
More literature Seminar 300 Topic 8 - Switching Power Supply Design Review Feb 15, 2001
Application note Differences Between the UCC3813 and the UCC3800 PWM Families Jun 2, 2000
Application note DN-65 Considerations in Powering BiCMOS ICs Sep 5, 1999
Application note DN-42A Design Considerations for Transitioning from UC3842 to the New UCC3802 Sep 5, 1999
Application note DN-54 Innovative Buck Regulator Uses High Side N-Channel Switch Without Complex Sep 5, 1999
Application note DN-43 Simple Techniques to Generate a Negative Voltage Bias Supply Sep 5, 1999
Application note U-111, Practical Considerations in Current Mode Power Supplies Sep 5, 1999
Application note DN-56A, Single Switch Flyback Circuit Converts + 5 V to +/- 12 V for RS-232/422 Sep 5, 1999
Application note DN-30 Programmable Electronic Circuit Breaker Sep 5, 1999
Application note DN-48 Versatile Low Power SEPIC Converter Accepts Wide Input Voltage Range Sep 5, 1999
Application note DN-46 Highly Efficient Low Power DC to DC Inverter Converts +5V Input to -3V Out Sep 5, 1999
Application note U-133A UCC3800/1/2/3/4/5 BiCMOS Current Mode Control IC's Sep 5, 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

UCCX805 & UCCX813-5 TINA-TI Startup Reference Design

SLUM231.TSC (667 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

UCCX805 & UCCX813-5 TINA-TI Steady State Reference Design

SLUM230.TSC (668 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

UCCX805 & UCCX813-5 TINA-TI Transient Spice Model

SLUM229.ZIP (28 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

UCCx805 & UCCx813-5 Unencrypted PSpice Transient Model

SLUM516.ZIP (6 KB) - PSpice model
Supported products & hardware
Simulation model

UCCx805, UCCx813-5 Families PSpice Transient Model (Rev. B)

SLUM081A (88 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos