Home Power management Gate drivers Isolated gate drivers

UCC5350-Q1

ACTIVE

Product details

Number of channels 1 Isolation rating Basic, Reinforced Power switch IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 3000, 5000 Working isolation voltage (VIOWM) (Vrms) 700, 1500 Transient isolation voltage (VIOTM) (VPK) 4242, 7000 Peak output current (source) (typ) (A) 10 Peak output current (sink) (typ) (A) 10 Features Active miller clamp, Split output Output VCC/VDD (min) (V) 9.5 Output VCC/VDD (max) (V) 33 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 15 Propagation delay time (µs) 0.065 Input threshold CMOS Operating temperature range (°C) -40 to 125 Rating Automotive, Catalog Bootstrap supply voltage (max) (V) 990 Rise time (ns) 10 Fall time (ns) 10 Undervoltage lockout (typ) (V) 8, 12 TI functional safety category Functional Safety-Capable
Number of channels 1 Isolation rating Basic, Reinforced Power switch IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 3000, 5000 Working isolation voltage (VIOWM) (Vrms) 700, 1500 Transient isolation voltage (VIOTM) (VPK) 4242, 7000 Peak output current (source) (typ) (A) 10 Peak output current (sink) (typ) (A) 10 Features Active miller clamp, Split output Output VCC/VDD (min) (V) 9.5 Output VCC/VDD (max) (V) 33 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 15 Propagation delay time (µs) 0.065 Input threshold CMOS Operating temperature range (°C) -40 to 125 Rating Automotive, Catalog Bootstrap supply voltage (max) (V) 990 Rise time (ns) 10 Fall time (ns) 10 Undervoltage lockout (typ) (V) 8, 12 TI functional safety category Functional Safety-Capable
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) SOIC (DWV) 8 67.275 mm² (5.85 mm × 11.5 mm)
  • ±5A minimum peak current drive strength
  • ±10A typical peak current drive strength
  • 3V to 15V input supply voltage
  • Up to 33V driver supply voltage
    • 8V and 12V UVLO options
  • 100V/ns minimum CMTI
  • Negative 5V handling capability on input pins
  • 100ns (maximum) propagation delay and <25ns part-to-part skew
  • 8-pin DWV (8.5mm creepage) and D (4mm creepage) packages
  • Isolation barrier life > 40 Years
  • Safety-related certifications:
    • DIN EN IEC 60747-17(VDE 0884-17)
    • UL 1577 componenet recognition program
  • CMOS inputs
  • Operating junction temperature: –40°C to +150°C
  • ±5A minimum peak current drive strength
  • ±10A typical peak current drive strength
  • 3V to 15V input supply voltage
  • Up to 33V driver supply voltage
    • 8V and 12V UVLO options
  • 100V/ns minimum CMTI
  • Negative 5V handling capability on input pins
  • 100ns (maximum) propagation delay and <25ns part-to-part skew
  • 8-pin DWV (8.5mm creepage) and D (4mm creepage) packages
  • Isolation barrier life > 40 Years
  • Safety-related certifications:
    • DIN EN IEC 60747-17(VDE 0884-17)
    • UL 1577 componenet recognition program
  • CMOS inputs
  • Operating junction temperature: –40°C to +150°C

The UCC5350-Q1 is a single-channel, isolated gate driver with 10A source and 10A sink typical peak current designed to drive MOSFETs, IGBTs, and SiC MOSFETs. The UCC5350-Q1 has the option for Miller clamp or Split Outputs. The CLAMP pin is used to connect the transistor gate to an internal FET beside the output to prevent false turn-on caused by Miller current injection. The split outputs option allows separate control of the rise and fall times of the gate voltage with OUTH and OUTL pins.

The UCC5350-Q1 is available in a 4mm SOIC-8 (D) or 8.5mm wide body SOIC-8 (DWV) package and can support isolation voltage up to 3kVRMS and 5kVRMS, respectively. The input side is isolated from the output side with SiO2 capacitive isolation technology with longer than 40 years isolation barrier lifetime. The UCC5350-Q1 is a good fit for driving IGBTs or MOSFETs in applications such as high-voltage traction inverters and on-board chargers.

Compared to an opto-isolated gate driver, the UCC5350-Q1 device has lower part-to-part skew, lower propagation delay, higher operating temperature, and higher CMTI.

The UCC5350-Q1 is a single-channel, isolated gate driver with 10A source and 10A sink typical peak current designed to drive MOSFETs, IGBTs, and SiC MOSFETs. The UCC5350-Q1 has the option for Miller clamp or Split Outputs. The CLAMP pin is used to connect the transistor gate to an internal FET beside the output to prevent false turn-on caused by Miller current injection. The split outputs option allows separate control of the rise and fall times of the gate voltage with OUTH and OUTL pins.

The UCC5350-Q1 is available in a 4mm SOIC-8 (D) or 8.5mm wide body SOIC-8 (DWV) package and can support isolation voltage up to 3kVRMS and 5kVRMS, respectively. The input side is isolated from the output side with SiO2 capacitive isolation technology with longer than 40 years isolation barrier lifetime. The UCC5350-Q1 is a good fit for driving IGBTs or MOSFETs in applications such as high-voltage traction inverters and on-board chargers.

Compared to an opto-isolated gate driver, the UCC5350-Q1 device has lower part-to-part skew, lower propagation delay, higher operating temperature, and higher CMTI.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet UCC5350-Q1 Single-Channel Isolated Gate Driver datasheet (Rev. G) PDF | HTML Jan 9, 2025
Certificate VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. AA) Jun 11, 2026
Application brief Does My Design Need a Miller Clamp? PDF | HTML Dec 11, 2024
Certificate UCC53xx CQC Certificate (D Package - MLA) PDF | HTML Aug 30, 2023
Functional safety information UCC5390-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML Mar 16, 2022
Technical article Increasing power density with an integrated GaN solution PDF | HTML Mar 14, 2022
Application brief The Use and Benefits of Ferrite Beads in Gate Drive Circuits PDF | HTML Dec 16, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC5320SCEVM-058 — UCC5320SC isolated gate driver evaluation module

UCC5320SCEVM is an Evaluation Module used to evaluate UCC53xx family of devices and it provides user with flexiblity of configuring  driver to Split output, miller clamp or UVLO based on the device used . The EVM features enough test points & jumper options for one to evaluate the device (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

UCC5390ECDWVEVM — UCC5390ECDWV 10-A, 10-A 5-kVRMS Isolated Single-Channel Gate Driver Evaluation Module

UCC5390ECDWVEVM is designed for evaluating the UCC53xxDWV family, which is a 5.0-kVRMS Isolated Single-Channel Gate Driver with 10-A source and 10-A sink peak current capability. This EVM could be served to evaluate the driver IC against its datsheet. The EVM can also be used as Driver IC (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

UCC5390SCDEVM-010 — Compact Single-Channel 3-kVrms Isolated 17-A Gate Drive Bias Supply Evaluation Module

The UCC5390SCDEVM-010 is a complete single channel isolated gate drive board including reconfigurable bias supply providing wide range of drive voltages. The EVM is based on a 17-A split output basic insulation UCC5390SCD Driver in SOIC-8 package. The design also includes SN6505B based bias supply (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

UCC5350MCD PSpice Transient Model (Rev. A)

SLLM368A.ZIP (54 KB) - PSpice model
Supported products & hardware
Simulation model

UCC5350MCD Unencrypted PSpice Transient Model (Rev. A)

SLLM367A.ZIP (3 KB) - PSpice model
Supported products & hardware
Simulation model

UCC5350SBD PSpice Transient Model

SLLM379.ZIP (53 KB) - PSpice model
Supported products & hardware
Simulation model

UCC5350SBD Unencrypted PSpice Transient Model

SLLM378.ZIP (3 KB) - PSpice model
Supported products & hardware
Calculation tool

SLURAY7 — UCC53x0 Gate Resistor and Thermal Calculator Tool

Supported products & hardware
Reference design

PMP41133 — Automotive 800V to 48V-300W μDC-DC converter reference design

This reference design demonstrates a half-bridge LLC converter with an input voltage range from 450V to 800 (950V) by using the UCC256612. The design implements HV start-up and isolated gate driver, UCC5350 for 800 (950V) operation. The design replaces the optocoupler with an opto- emulator (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
SOIC (DWV) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos