74ACT11008
- Inputs Are TTL-Voltage Compatible
- Center-Pin VCC and GND Configurations Minimize High-Speed Switching Noise
- EPICTM (Enhanced-Performance Implanted CMOS) 1-
m Process - 500-mA Typical Latch-Up Immunity at 125°C
- Package Options Include Plastic Small-Outline (D), Plastic Thin Shrink Small-Outline (PW), and Standard Plastic 300-mil DIPs (N) Packages
EPIC is a trademark of Texas Instruments Incorporated.
The 74ACT11008 contains four independent 2-input AND gates. It
performs the Boolean function Y = A\x95B or ![]()
in positive logic.
The 74ACT11008 is characterized for operation from -40°C to 85°C.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | Quadruple 2-Input Positive-AND Gate 数据表 (Rev. C) | 1996年 4月 1日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点