BQ2031
- Conforms to battery manufacturers' charge recommendations for cyclic and float charge
- Pin-selectable charge algorithms
- Pin-selectable charge termination by maximum voltage,
2V, minimum current, and maximum time
- Pre-charge qualification detects shorted, opened, or damaged cells and conditions battery
- Charging continuously qualified by temperature and voltage limits
- Internal temperature-compensated voltage reference
- Pulse-width modulation control
- Direct LED control outputs display charge status and fault conditions
- Two-Step Voltage with temperature-compensated constant-voltage maintenance
- Two-Step Current with constant-rate pulsed current maintenance
- Pulsed Current: hysteretic, on-demand pulsed current
- Ideal for high-efficiency switch-mode power conversion
- Configurable for linear or gated current use
The bq2031 Lead-Acid Fast Charge IC is designed to optimize charging of lead-acid chemistry batteries. A flexible pulse-width modulation regulator allows the bq2031 to control constant-voltage, constant-current, or pulsed-current charging. The regulator frequency is set by an external capacitor for design flexibility. The switch-mode design keeps power dissipation to a minimum for high charge current applications.
A charge cycle begins when power is applied or the battery is replaced. For safety, charging is inhibited until the battery voltage is within configured limits. If the battery voltage is less than the low-voltage threshold, the bq2031 provides trickle-currentcharging until the voltage rises into the allowed range or an internal timer runs out and places the bq2031 in a Fault condition. This procedure prevents high-current charging of cells that are possibly damaged or reversed. Charging is inhibited anytime the temperature of the battery is outside the configurable, allowed range. All voltage thresholds are temperature-compensated.
The bq2031 terminates fast (bulk) charging based on the following:

技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Lead-Acid Fast-Charge IC 数据表 | 1999年 9月 5日 | |||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
应用手册 | Simple MPPT based Lead acid charger using BQ2031 (Rev. A) | 2017年 8月 8日 | ||||
模拟设计期刊 | 2011 年第 4 期模拟应用学报 | 2011年 11月 9日 | ||||
模拟设计期刊 | 太阳能充电解决方案可提供用于多节的窄电压 DC/DC 系统总线 | 2011年 11月 9日 | ||||
用户指南 | DV2031S2 Lead-Acid Charger Development System Control of On-Board p-FET (Rev. B) | 2007年 3月 16日 | ||||
应用手册 | U-510 Using the bq2031 to Charge Lead-Acid Batteries | 1999年 9月 5日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
PDIP (N) | 16 | Ultra Librarian |
SOIC (D) | 16 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点