可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
BQ25170 正在供货 适用于单节锂离子和磷酸铁锂电池的 800mA 线性电池充电器 Supports multiple resistor programmable battery voltage with lower IQ

产品详情

Vin (min) (V) 3 Vin (max) (V) 16.5 Absolute max Vin (max) (V) 18 Charge current (max) (A) 1 Control topology Linear Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer Rating Catalog Features BAT temp thermistor monitoring (hot/cold profile) Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 4.2 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 85
Vin (min) (V) 3 Vin (max) (V) 16.5 Absolute max Vin (max) (V) 18 Charge current (max) (A) 1 Control topology Linear Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer Rating Catalog Features BAT temp thermistor monitoring (hot/cold profile) Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 4.2 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 85
VSON (DRC) 10 9 mm² 3 x 3
  • Small 3-mm × 3-mm MLP (QFN) Package
  • Ideal for Low-Dropout Designs for Single-Cell Li-Ion
    or Li-Pol Packs in Space Limited Applications
  • Integrated Power FET and Current Sensor for Up to 1-A
    Charge Applications
  • Reverse Leakage Protection Prevents Battery Drainage
  • Integrated Current and Voltage Regulation
  • ±0.5% Voltage Regulation Accuracy
  • Charge Termination by Minimum Current and Time
  • Pre-Charge Conditioning With Safety Timer
  • Status Outputs for LED or System Interface Indicates
    Charge and Fault Conditions
  • Battery Insertion and Removal Detection
  • Works With Regulated and Unregulated Supplies
  • Short-Circuit Protection
  • Charge Voltage Options: 4.2 V and 4.36 V
  • Small 3-mm × 3-mm MLP (QFN) Package
  • Ideal for Low-Dropout Designs for Single-Cell Li-Ion
    or Li-Pol Packs in Space Limited Applications
  • Integrated Power FET and Current Sensor for Up to 1-A
    Charge Applications
  • Reverse Leakage Protection Prevents Battery Drainage
  • Integrated Current and Voltage Regulation
  • ±0.5% Voltage Regulation Accuracy
  • Charge Termination by Minimum Current and Time
  • Pre-Charge Conditioning With Safety Timer
  • Status Outputs for LED or System Interface Indicates
    Charge and Fault Conditions
  • Battery Insertion and Removal Detection
  • Works With Regulated and Unregulated Supplies
  • Short-Circuit Protection
  • Charge Voltage Options: 4.2 V and 4.36 V

The bqTINY™ series are highly integrated Li-Ion and Li-Pol linear charge management devices targeted at space limited portable applications. The bqTINY™ series offer integrated powerFET and current sensor, reverse blocking protection, high accuracy current and voltage regulation, charge status, and charge termination, in a small package.

The bqTINY™ charges the battery in three phases: conditioning, constant current, and constant voltage. Charge is terminated based on minimum current. An internal charge timer provides a backup safety feature for charge termination. The bqTINY™ automatically restarts the charge if the battery voltage falls below an internal threshold. The bqTINY™ automatically enters sleep mode when VCC supply is removed.

In addition to the standard features, different versions of the bqTINY™ offer a multitude of additional features. These include temperature sensing input for detecting hot or cold battery packs; power good (PG) output indicating the presence of valid input power; a TTL-level charge-enable input (CE) used to disable or enable the charge process; and a TTL-level timer and termination enable (TTE) input used to disable or enable the fast-charge timer and charge termination.

The bqTINY™ series are highly integrated Li-Ion and Li-Pol linear charge management devices targeted at space limited portable applications. The bqTINY™ series offer integrated powerFET and current sensor, reverse blocking protection, high accuracy current and voltage regulation, charge status, and charge termination, in a small package.

The bqTINY™ charges the battery in three phases: conditioning, constant current, and constant voltage. Charge is terminated based on minimum current. An internal charge timer provides a backup safety feature for charge termination. The bqTINY™ automatically restarts the charge if the battery voltage falls below an internal threshold. The bqTINY™ automatically enters sleep mode when VCC supply is removed.

In addition to the standard features, different versions of the bqTINY™ offer a multitude of additional features. These include temperature sensing input for detecting hot or cold battery packs; power good (PG) output indicating the presence of valid input power; a TTL-level charge-enable input (CE) used to disable or enable the charge process; and a TTL-level timer and termination enable (TTE) input used to disable or enable the fast-charge timer and charge termination.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
BQ24210 正在供货 800mA 单输入单节锂离子太阳能电池充电器 This product is a 800-mA, single-input, single-cell Li-Ion battery charger

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 Single-Chip, Li-Ion Charge Management IC For Handheld Applications (bqTINY) 数据表 (Rev. K) 2014年 1月 27日
应用手册 QFN 和 SON PCB 连接 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2024年 1月 5日
模拟设计期刊 Designing a linear Li-Ion battery charger with power-path control 2009年 5月 1日
模拟设计期刊 Q2 2009 Issue Analog Applications Journal 2009年 5月 1日
用户指南 1-A Single-Chip Li-Ion & Li-Pol Charge Management IC w/Integrated PowerFET (Rev. A) 2002年 10月 29日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

BQ24010EVM — 带电源状态良好指示、温度感应功能的 BQ24010 1-A 锂离子充电器评估模块

The bq24010EVM is an evaluation tool for the bq24010 linear single-cell Li-Ion charger with integrated FET and current sense in 3x3mm2 QFN package. The EVM is a complete designed-and-tested charger circuit that allows the user to test all functions of the bq24010 and to charge a single-cell Li-Ion (...)

用户指南: PDF
TI.com 上无现货
评估模块 (EVM) 用 GUI

SLVC024 bq24715 EVM GUI Package

支持的产品和硬件

支持的产品和硬件

产品
电池充电器 IC
BQ2000 具有峰值电压检测终端的开关模式多化合物电池充电器 BQ2000T 具有 dT/dt 终端的开关模式多化合物电池充电器 BQ2002 具有负 dV、PVT 和 Top-Off 时间设置 1 的镍镉电池/镍氢电池充电控制器 BQ2002C 具有负 dV、PVT 的镍镉电池/镍氢电池充电控制器 BQ2002D 具有 dT/dt 终止功能的镍镉电池/镍氢电池充电控制器 BQ2002E 具有负 dV、PVT 和 tMTO 设置 1 的镍镉电池/镍氢电池充电控制器 BQ2002F 具有负 dV、PVT 和 Top-Off 时间设置 2 的镍镉电池/镍氢电池充电控制器 BQ2002G 具有负 dV、PVT 和 tMTO 设置 2 的镍镉电池/镍氢电池充电控制器 BQ2002T 具有 dT/dt 终止功能和低温故障指示功能的镍镉电池/镍氢电池充电控制器 BQ2031 具有用户可选充电算法的开关模式铅酸电池充电器 BQ2057C 具有 AutoCompTM 的 4.2V 低压降线性 1 节锂离子电池充电控制器 BQ24010 采用 QFN-11 封装、具有交流存在指示和温度感应功能的单节 1A 线性锂离子电池充电器 BQ24012 采用 QFN-12 封装、具有 FET、交流存在指示和充电使能端的单节 1A 线性锂离子电池充电器 BQ24013 采用 QFN-11 封装、具有充电使能和充电终止使能功能的单节 1A 线性锂离子电池充电器 BQ24200 采用 MSOP-8 封装、具有温度感应功能、适用于限流应用的 500mA、4.2V 锂离子电池充电器 BQ24201 采用 MSOP-8 封装、具有温度感应功能、适用于限流应用的 500mA、4.1V 锂离子电池充电器 BQ24202 采用 MSOP-8 封装、显示充电状态、适用于限流应用的 500mA、4.2V 锂离子电池充电器 BQ24203 采用 MSOP-8 封装、显示充电状态、适用于限流应用的 500mA、4.1V 锂离子电池充电器 BQ24205 采用 MSOP-8 封装、适用于限流应用的 500mA、4.1V 锂离子电池充电器 BQ24715 具有 N 沟道 MOSFET 选择器的 SMBus 2 至 3 节 NVDC 降压电池充电控制器
封装 引脚 CAD 符号、封装和 3D 模型
VSON (DRC) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频