可提供此产品的更新版本
功能与比较器件相同但引脚有所不同。
BQ20Z70-V160
- Next Generation Patented Impedance Track Technology accurately Measures Available Charge in Li-Ion and Li-Polymer Batteries
- Better than 1% Error Over Lifetime of the Battery
- Instant Accuracy No Learning Cycle Required
- Supports the Smart Battery Specification SBS V1.1
- Powerful 8-Bit RISC CPU With Ultra-Low Power Modes
- Works With the TI bq29330 Analog Front-End (AFE) Protection IC to Provide Complete Pack Electronics Solution
- Full Array of Programmable Protection Features
- Voltage, Current and Temperature
- Fully Integrated High Accurate Clock
- Flexible Configuration for 2 to 4 Series Li-Ion and Li-Polymer Cells
- Integrated Field Programmable FLASH Memory Eliminates the Need for External Configuration Memory
- Smart Battery Charger Control Feature
- Two 16-Bit Delta-Sigma Converter
- Accurate Voltage and Temperature Measurements
- Integrating Coloumb Counter for Charge Flow
- Better Than 0.65 nVh of Resolution
- Self-Calibrating
- Supports SHA-1 Authentication
- 20-Pin TSSOP (PW)
- APPLICATIONS
- Notebook PCs
- Medical and Test Equipment
- Portable Instrumentation
IMPEDANCE TRACK Is a trademark of Texas Instruments
The bq20z70 SBS-compliant gas gauge IC, incorporating patented Impedance Track technology, is designed for battery-pack or in-system installation. The bq20z70 measures and maintains an accurate record of available charge in Li-ion or Li-polymer batteries using its integrated high-performance analog peripherals. The bq20z70 monitors capacity change, battery impedance, open-circuit voltage, and other critical parameters of the battery pack, and reports the information to the system host controller over a serial-communication bus. It is designed to work with the bq29330 analog front-end (AFE) protection IC to maximize functionality and safety, and minimize component count and cost in smart battery circuits.
The Impedance Track technology continuously analyzes the battery impedance, resulting in superior gas-gauging accuracy. This enables remaining capacity to be calculated with discharge rate, temperature, and cell aging all accounted for during each stage of every cycle.
技术文档
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
ADVANCED-BQMTESTER — 德州仪器 (TI) 高级 bqMTester 多站测试和程序板
德州仪器 (TI) 高级 bqMTester 多站测试和程序板可根据最新德州仪器高级电池电量监测计(bq306x、bq28xxx、Impedance Track&#8482 器件 bq20z4x、bq20z6x、bq20z7x、bq20z80 和 bq20z9x)对电子智能电池模块进行校准和编程。bqMTester 环境可支持校准板多达 12 个的单个计算机,每个板与 EV2x00 通信板相连。
BQMTESTER — BQMTESTER 多通道测试和程序板
德州仪器 (TI) 的 bqMTester 设计用于基于采用专利 Impedance Track ™ 技术的 bq20zxx 和 bq30zxx 系列器件对电子智能电池模块进行校准和编程。bqMTester 软件与德州仪器 (TI) 的 bqMTester HPA169 校准板和德州仪器 (TI) 用于电池电量测量仪表评估的 EV2300 或 MKST-3P-ALT-EV2300 配合使用。
MKST-3P-ALT-EV2300 — EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER
该解决方案由 MKS Technology 提供,是 EV2300 通信收发器的替代产品。该解决方案由 MKS Technology 提供并已通过验证,可与 BQMTESTER 和 ADVANCED-BQMTESTER 配合使用。借助 MKS Technology 的该款收发器,您可以通过 PC USB 端口与 I2C、SMBus 和 HDQ 产品通信。
BQEVSW — bq Evaluation Software (bqEVSW) v0.0.92 for bq30z554-R1
bq Evaluation software(bqEVSW) 是一种软件工具,帮助您评估、设计、配置、测试或以其他方式利用 BQ30Z554-R1 TI 电池管理产品。它包含的功能可提供对寄存器和数据内存的完全访问,其中包括对实时记录、直接低层通信的支持以及对配置和校准的支持。
先决条件
- Windows XP、EV2300 驱动程序
- EV2300 或 EV2400
- USB 电缆、EVM、连接线、电池、负载和/或充电器
有关 EV2300 的注意事项:EV2300 产品页面提供了用于 32 位 Windows 的驱动程序。TI e2e 论坛上发布了非官方64位 EV2300驱动程序,也许可用于 64 位 (...)
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
BQ-BATTERY-PROGRAMMER-SW 软件开发套件 (SDK) 是一组强大的软件命令行工具,可在对使用 TI 电池管理产品的电池包进行编程、测试或组装的过程中提供帮助。该软件中的可执行文件支持用于 EV2300 通信收发器的 MKST-3P-ALT-EV2300 MKS Technology 替代产品。可执行文件可与单个站配合使用,但可以通过使用 MKS Technology Inc. 提供的其他软件和 GUI 扩展到多个站。本软件不支持多个站。
每个下载中有多个可执行文件,通常每个平台一个。还支持 BQ20xxx 和 BQ30xxx 等较旧的产品。提供了使用 C++ 编程语言 (...)
BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300
BQ-BATTERY-PROGRAMMER-SW 软件开发套件 (SDK) 是一组强大的软件命令行工具,可在对使用 TI 电池管理产品的电池包进行编程、测试或组装的过程中提供帮助。该软件中的可执行文件支持用于 EV2300 通信收发器的 MKST-3P-ALT-EV2300 MKS Technology 替代产品。可执行文件可与单个站配合使用,但可以通过使用 MKS Technology Inc. 提供的其他软件和 GUI 扩展到多个站。本软件不支持多个站。
每个下载中有多个可执行文件,通常每个平台一个。还支持 BQ20xxx 和 BQ30xxx 等较旧的产品。提供了使用 C++ 编程语言 (...)
SLUC105 — bq20z70EVM - bqEV-Easy SW Setup
SLUC121 — bq20z70-V160 Chemistry Updater
SLUC261 — Gas Gauge Chemistry Updater Setup v7.82
GASGAUGECHEM-SW — Gas gauge chemistry updater
bqEvaluation/bqEVSW/bqEASY 工具可使用化学物质更新器安装程序中的数据,为您的电池组选择正确或最接近的化学鉴定文件。
bqStudio 可使用 Battery Management Studio (bqStudio) 中的化学物质更新 zip 文件数据,为您的电池组选择正确或最接近的化学鉴定文件。要获取最新的 bqStudio 化学物质更新 zip 文件,可能需要使用 bqStudio 的更新版本。较早版本的 bqStudio 可能仅兼容较早版本的化学物质更新 zip 文件。请阅读 Battery Management Studio (bqStudio) 和 (...)
GASGAUGECHEM-SW — Gas gauge chemistry updater
bqEvaluation/bqEVSW/bqEASY 工具可使用化学物质更新器安装程序中的数据,为您的电池组选择正确或最接近的化学鉴定文件。
bqStudio 可使用 Battery Management Studio (bqStudio) 中的化学物质更新 zip 文件数据,为您的电池组选择正确或最接近的化学鉴定文件。要获取最新的 bqStudio 化学物质更新 zip 文件,可能需要使用 bqStudio 的更新版本。较早版本的 bqStudio 可能仅兼容较早版本的化学物质更新 zip 文件。请阅读 Battery Management Studio (bqStudio) 和 (...)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| TSSOP (PW) | 20 | Ultra Librarian |