产品详情

Number of full bridges 1 Vs (min) (V) 2.75 Vs ABS (max) (V) 7 Peak output current (A) 1.3 RDS(ON) (HS + LS) (mΩ) 450 Sleep current (µA) 0.3 Control mode PWM Control interface Hardware (GPIO) Features Current Regulation Topology Integrated FET Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 1 Vs (min) (V) 2.75 Vs ABS (max) (V) 7 Peak output current (A) 1.3 RDS(ON) (HS + LS) (mΩ) 450 Sleep current (µA) 0.3 Control mode PWM Control interface Hardware (GPIO) Features Current Regulation Topology Integrated FET Rating Catalog Operating temperature range (°C) -40 to 85
HVSSOP (DGQ) 10 14.7 mm² (3 mm × 4.9 mm) VSON (DRC) 10 9 mm² (3 mm × 3 mm)
  • H-Bridge Voltage-Controlled Motor Driver
    • Drives DC Motor, One Winding of a Stepper
      Motor, or Other Actuators/Loads
    • Efficient PWM Voltage Control for Constant
      Motor Speed With Varying Supply Voltages
    • Low MOSFET On-Resistance:
      HS + LS 450 mΩ
  • 1-A Maximum DC/RMS or Peak Drive Current
  • 2.75-V to 6.8-V Operating Supply Voltage Range
  • 300-nA (Typical) Sleep Mode Current
  • Reference Voltage Output
  • Current Limit Circuit
  • Fault Output
  • Thermally-Enhanced Surface Mount Packages
  • H-Bridge Voltage-Controlled Motor Driver
    • Drives DC Motor, One Winding of a Stepper
      Motor, or Other Actuators/Loads
    • Efficient PWM Voltage Control for Constant
      Motor Speed With Varying Supply Voltages
    • Low MOSFET On-Resistance:
      HS + LS 450 mΩ
  • 1-A Maximum DC/RMS or Peak Drive Current
  • 2.75-V to 6.8-V Operating Supply Voltage Range
  • 300-nA (Typical) Sleep Mode Current
  • Reference Voltage Output
  • Current Limit Circuit
  • Fault Output
  • Thermally-Enhanced Surface Mount Packages

The DRV8832 provides an integrated motor driver solution for battery-powered toys, printers, and other low-voltage or battery-powered motion control applications. The device has one H-bridge driver, and can drive one DC motor or one winding of a stepper motor, as well as other loads like solenoids. The output driver block consists of N-channel and P-channel power MOSFETs configured as an H-bridge to drive the motor winding.

Provided with sufficient PCB heatsinking, the DRV8832 can supply up to 1 A of DC/RMS or peak output current. The device operates on power supply voltages from 2.75 V to 6.8 V.

To maintain constant motor speed over varying battery voltages while maintaining long battery life, a PWM voltage regulation method is provided. An input pin allows programming of the regulated voltage. A built-in voltage reference output is also provided.

Internal protection functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature protection.

The DRV8832 also provides a current limit function to regulate the motor current during conditions like motor start-up or stall, as well as a fault output pin to signal a host processor of a fault condition.

The DRV8832 is available in a tiny 3-mm × 3-mm 10-pin VSON package and MSOP PowerPAD package (Eco-friendly: RoHS & no Sb/Br).

The DRV8832 provides an integrated motor driver solution for battery-powered toys, printers, and other low-voltage or battery-powered motion control applications. The device has one H-bridge driver, and can drive one DC motor or one winding of a stepper motor, as well as other loads like solenoids. The output driver block consists of N-channel and P-channel power MOSFETs configured as an H-bridge to drive the motor winding.

Provided with sufficient PCB heatsinking, the DRV8832 can supply up to 1 A of DC/RMS or peak output current. The device operates on power supply voltages from 2.75 V to 6.8 V.

To maintain constant motor speed over varying battery voltages while maintaining long battery life, a PWM voltage regulation method is provided. An input pin allows programming of the regulated voltage. A built-in voltage reference output is also provided.

Internal protection functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature protection.

The DRV8832 also provides a current limit function to regulate the motor current during conditions like motor start-up or stall, as well as a fault output pin to signal a host processor of a fault condition.

The DRV8832 is available in a tiny 3-mm × 3-mm 10-pin VSON package and MSOP PowerPAD package (Eco-friendly: RoHS & no Sb/Br).

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
DRV8214 正在供货 具有无传感器失速检测、纹波计数和 I²C 接口的 11V、4A H 桥电机驱动器 Wider input voltage range, higher current support, lower sleep current, auto sleep, integrated current sense and ripple counting
DRV8210 正在供货 具有自动睡眠模式的 12V、1.76A H 桥电机驱动器 Wider voltage support, higher current capabilities, and reduced package size
DRV8212 正在供货 具有自动睡眠模式的 12V、4A H 桥电机驱动器 Wider voltage support, higher current capabilities, and reduced package size
DRV8213 正在供货 具有集成电流检测、电流调节和失速检测功能的 11V、4A 有刷直流电机驱动器 Wider input voltage range, higher current support, lower sleep current, auto sleep and integrated current sense

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DRV8832EVM — DRV8832 评估模块

DRV8832 评估模块包含一个 1A、H 桥电机驱动器(带并行控制接口)和少量外部组件(可用于驱动刷式直流电机或其它负载,例如螺线管)。通过 DRV8832EVM,设计人员能够轻松快速地在其特定应用中评估 DRV8832 电机驱动器的性能。DRV8832 包括用于设置 PWM 稳定输出电压(由 VSET 引脚电压控制)的内部参考电压。此 EVM 可在 2.75V 至 6V 的电源电压下工作。

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
支持软件

SLVC424 — Board Files: DRV8830 EVM and DRV8832 EVM

支持的产品和硬件
仿真模型

DRV8832 PSpice Transient Model

SLVM830.ZIP (26 KB) - PSpice 模型
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
HVSSOP (DGQ) 10 Ultra Librarian
VSON (DRC) 10 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频