DS80PCI800

正在供货

具有均衡和去加重功能的 2.5/5.0/8.0Gbps 8 通道 PCI Express 转接驱动器

产品详情

Type Redriver Protocols General purpose, PCIe1, PCIe2, PCIe3, sRIO Applications PCIe, SAS, SATA Number of channels 8 Speed (max) (Gbpp) 8 Supply voltage (V) 2.5, 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
Type Redriver Protocols General purpose, PCIe1, PCIe2, PCIe3, sRIO Applications PCIe, SAS, SATA Number of channels 8 Speed (max) (Gbpp) 8 Supply voltage (V) 2.5, 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (NJY) 54 55 mm² 10 x 5.5
  • Comprehensive Family, Proven System Interoperability
    • DS80PCI102 : x1 PCIe
      Gen-1, Gen-2, and Gen-3
    • DS80PCI402 : x4 PCIe
      Gen-1, Gen-2, and Gen-3
    • DS80PCI800: x8/x16 PCIe
      Gen-1, Gen-2, and Gen-3
  • Automatic Rate Detect and Adaptation to Gen-1/2/3 Speeds
  • Seamless Support for Gen-3 Transmit FIR Handshake
  • Receiver EQ (up to 36 dB), Transmit De-Emphasis
    (up to 12 dB)
  • Adjustable Transmit VOD: 0.8 to 1.3 Vp-p (Pin Mode)
  • 0.2 UI of Residual Deterministic Jitter at 8 Gbps After
    40 Inches of FR4 or 10 m 30-awg PCIe Cable
  • Low Power Dissipation With Ability to Turn Off Unused
    Channels: 65 mW/Channel
  • Automatic Receiver Detect (Hot-Plug)
  • Multiple Configuration Modes: Pins/SMBus/Direct-
    EEPROM Load
  • Flow-Thru Pinout: 54-Pin WQFN (10-mm × 5.5-mm,
    0.5-mm Pitch)
  • Single Supply Voltage: 2.5 or 3.3 V (Selectable)
  • ±3 kV HBM ESD Rating
  • –40°C to 85°C Operating Temperature Range
  • Comprehensive Family, Proven System Interoperability
    • DS80PCI102 : x1 PCIe
      Gen-1, Gen-2, and Gen-3
    • DS80PCI402 : x4 PCIe
      Gen-1, Gen-2, and Gen-3
    • DS80PCI800: x8/x16 PCIe
      Gen-1, Gen-2, and Gen-3
  • Automatic Rate Detect and Adaptation to Gen-1/2/3 Speeds
  • Seamless Support for Gen-3 Transmit FIR Handshake
  • Receiver EQ (up to 36 dB), Transmit De-Emphasis
    (up to 12 dB)
  • Adjustable Transmit VOD: 0.8 to 1.3 Vp-p (Pin Mode)
  • 0.2 UI of Residual Deterministic Jitter at 8 Gbps After
    40 Inches of FR4 or 10 m 30-awg PCIe Cable
  • Low Power Dissipation With Ability to Turn Off Unused
    Channels: 65 mW/Channel
  • Automatic Receiver Detect (Hot-Plug)
  • Multiple Configuration Modes: Pins/SMBus/Direct-
    EEPROM Load
  • Flow-Thru Pinout: 54-Pin WQFN (10-mm × 5.5-mm,
    0.5-mm Pitch)
  • Single Supply Voltage: 2.5 or 3.3 V (Selectable)
  • ±3 kV HBM ESD Rating
  • –40°C to 85°C Operating Temperature Range

The DS80PCI800 is a low-power, 8-channel repeater with 4-stage input equalization, and an output de-emphasis driver to enhance the reach of PCI-Express serial links in board-to-board or cable interconnects. This device is ideal for higher density x8 and x16 PCI-Express configurations, and it automatically detects and adapts to Gen-1, Gen-2, and Gen-3 data rates for easy system upgrade.

DS80PCI800 offers programmable transmit de-emphasis (up to 12 dB), transmit VOD (up to 1300 mVp-p) and receive equalization (up to 36 dB) to enable longer distance transmission in lossy copper cables (10 meters or more), or backplanes (40 inches or more) with multiple connectors. The receiver can open an input eye that is completely closed due to inter-symbol interference (ISI) introduced by the interconnect medium.

The programmable settings can be applied easily through pins or software (SMBus/I2C), or can be loaded through an external EEPROM. When operating in the EEPROM mode, the configuration information is automatically loaded on power up, which eliminates the need for an external microprocessor or software driver.

The DS80PCI800 is a low-power, 8-channel repeater with 4-stage input equalization, and an output de-emphasis driver to enhance the reach of PCI-Express serial links in board-to-board or cable interconnects. This device is ideal for higher density x8 and x16 PCI-Express configurations, and it automatically detects and adapts to Gen-1, Gen-2, and Gen-3 data rates for easy system upgrade.

DS80PCI800 offers programmable transmit de-emphasis (up to 12 dB), transmit VOD (up to 1300 mVp-p) and receive equalization (up to 36 dB) to enable longer distance transmission in lossy copper cables (10 meters or more), or backplanes (40 inches or more) with multiple connectors. The receiver can open an input eye that is completely closed due to inter-symbol interference (ISI) introduced by the interconnect medium.

The programmable settings can be applied easily through pins or software (SMBus/I2C), or can be loaded through an external EEPROM. When operating in the EEPROM mode, the configuration information is automatically loaded on power up, which eliminates the need for an external microprocessor or software driver.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 DS80PCI800 2.5-Gbps / 5.0-Gbps / 8.0-Gbps 8-Channel PCI-Express Repeater With Equalization and De-Emphasis 数据表 (Rev. G) PDF | HTML 2015年 1月 9日
应用手册 Understanding EEPROM Programming for High Speed Repeaters and Mux Buffers 2014年 10月 9日
用户指南 DS80PCI800EVK User’s Guide 2012年 10月 12日
设计指南 适用于 Xilinx FPGA 的模拟器件 解决方案指南 2012年 4月 24日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DS80PCI800EVK — DS80PCI800EVK 评估模块

DS80PCI800EVK 是一个 4 通道 SMA 评估套件。它为评估德州仪器 (TI) 具有均衡化和去加重功能的 DS80PCI800SQ – 2.5 Gbps / 5.0 Gbps / 8.0 Gbps 8 通道 PCI Express 中继器的信号完整性和信号调节功能提供了完整的高带宽平台。
用户指南: PDF
TI.com 上无现货
支持软件

SIGCONARCHITECT SigCon Architect v2.0.0.8

Our SigCon Architect utility tool provides a simple-to-use and robust system for interaction with several different high-speed signal conditioning TI devices. This software provides an interactive GUI for supported devices to access device features through SMBus and SPI communications.

SigCon (...)

支持的产品和硬件

支持的产品和硬件

产品
PCIe、SAS 和 SATA IC
DS125BR111 具有输入均衡功能的 12.5Gbps 2 通道转接驱动器 DS125BR401 具有均衡和去加重功能的 2.5/5.0/8.0Gbps 4 通道 PCI Express 转接驱动器 DS125BR401A 具有均衡功能的 12Gbps 4 通道转接驱动器 DS125BR800A 具有输入 CTLE 和输出去加重功能的 12.5Gbps 8 通道转接驱动器 DS125BR820 具有均衡功能的 12Gbps 8 通道线性转接驱动器 DS160PR412 具有集成式 1:2 多路信号分离器的 PCIe® 4.0 16Gbps 4 通道线性转接驱动器 DS160PR421 具有集成式 2:1 多路复用器的 PCIe® 4.0、16Gbps、4 通道线性转接驱动器 DS160PR810 PCIe® 4.0、16Gbps、8 通道线性转接驱动器 DS160PR822 具有四个 2x2 交叉点多路复用器的 PCIe® 4.0 16Gbps 8 通道线性转接驱动器 DS160PT801 PCIe® 4.0、16Gbps、8 路(16 通道)重定时器 DS160UP822 具有四个 2x2 交叉点多路复用器的 UPI 2.0 16Gbps 8 通道线性转接驱动器 DS320PR810 PCIe® 5.0、32Gbps、8 通道线性转接驱动器 DS320PR822 具有四个 2x2 交叉点多路复用器的 PCIe® 5.0 32Gbps 8 通道线性转接驱动器 DS80PCI102 具有均衡和去加重功能的 2.5/5.0/8.0Gbps 1 通道 PCI Express 转接驱动器 DS80PCI800 具有均衡和去加重功能的 2.5/5.0/8.0Gbps 8 通道 PCI Express 转接驱动器 DS80PCI810 具有均衡功能的 2.5/5.0/8.0Gbps 8 通道线性转接驱动器 SN75LVPE3410 PCIe® 3.0 8Gbps 4 通道线性转接驱动器 TMUXHS4412 4 通道 20Gbps 2:1/1:2 差分多路复用器/多路信号分离器
以太网重定时器、转接驱动器和多路复用器缓冲器
DS100BR111 具有输入均衡和输出去加重功能的 10.3Gbps 超低功耗 2 通道转接驱动器 DS100BR111A 具有输入均衡的 10.3Gbps 超低功耗 2 通道转接驱动器 DS100BR210 具有输入均衡和输出去加重功能的 10.3Gbps 低功耗 2 通道转接驱动器 DS100KR800 具有 EQ 和 DE 功能的 10.3Gbps 8 通道(单向)转接驱动器 DS125BR800 具有去加重功能的 2.5/5.0/8.0Gbps 8 通道 PCIe 转接驱动器 DS125MB203 12.5Gbps 双端口多路复用器和扇出缓冲器 DS64BR111 具有输入均衡和输出去加重功能的 6.4Gbps 超低功耗 2 通道转接驱动器
串行数字接口 (SDI) IC
LMH0318 具有集成电缆驱动器的 3G HD/SD SDI 时钟恢复器 LMH1218 具有集成时钟恢复器的 12G SDI 电缆驱动器
硬件开发
评估板
DS100BR111EVK DS100BR111EVK 评估模块 DS100BR210EVK DS100BR210EVK 评估模块 DS100DF410EVK DS100DF410EVK 评估板 DS100KR800EVK DS100KR800EVK 评估板 DS110DF111EVM DS110DF111EVM:8.5-11.3 Gbps 重定时器评估模块 DS110DF410EVM DS110DF410EVM:具有自适应 EQ、CDR 和 DFE 的 8.5 至 11.3 Gbps 四通道重定时器评估模块 DS125BR111EVM DS125BR111EVM 具有均衡器的 12 Gbps 双通道中继器评估模块 DS125BR401AEVM DS125BR401AEVM:具有输入 CTLE 和输出去加重评估模块的 12.5 Gbps 4 通道中继器 DS125BR820EVM DS125BR820EVM:具有均衡器评估模块的 12.5 Gbps、8 通道中继器 DS125DF111EVM DS125DF111EVM - 具有集成信号调节功能的双通道重定时器 DS125DF410EVM DS125DF410EVM:具有自适应 EQ、CDR 和 DFE 的 9.8 至 12.5 Gbps 四通道重定时器评估模块 DS80PCI102EVK DS80PCI102 SMA 评估套件 DS80PCI800EVK DS80PCI800EVK 评估模块 DS80PCI810EVM DS80PCI810 评估模块 LMH1218EVM LMH1218 评估模块 USB2ANY USB2ANY 接口适配器
接口适配器
DPS-DONGLE-EVM 适用于中继器、重定时器和 SDI 产品的 DPS-DONGLE-EVM 接口适配器板
支持软件

SIGCONARCHITECT-WRTE SigCon Architect With RTE v2.0.0.8

支持的产品和硬件

支持的产品和硬件

产品
PCIe、SAS 和 SATA IC
DS125BR111 具有输入均衡功能的 12.5Gbps 2 通道转接驱动器 DS125BR401 具有均衡和去加重功能的 2.5/5.0/8.0Gbps 4 通道 PCI Express 转接驱动器 DS125BR401A 具有均衡功能的 12Gbps 4 通道转接驱动器 DS125BR800A 具有输入 CTLE 和输出去加重功能的 12.5Gbps 8 通道转接驱动器 DS125BR820 具有均衡功能的 12Gbps 8 通道线性转接驱动器 DS160PR412 具有集成式 1:2 多路信号分离器的 PCIe® 4.0 16Gbps 4 通道线性转接驱动器 DS160PR421 具有集成式 2:1 多路复用器的 PCIe® 4.0、16Gbps、4 通道线性转接驱动器 DS160PR810 PCIe® 4.0、16Gbps、8 通道线性转接驱动器 DS160PR822 具有四个 2x2 交叉点多路复用器的 PCIe® 4.0 16Gbps 8 通道线性转接驱动器 DS160PT801 PCIe® 4.0、16Gbps、8 路(16 通道)重定时器 DS160UP822 具有四个 2x2 交叉点多路复用器的 UPI 2.0 16Gbps 8 通道线性转接驱动器 DS320PR810 PCIe® 5.0、32Gbps、8 通道线性转接驱动器 DS320PR822 具有四个 2x2 交叉点多路复用器的 PCIe® 5.0 32Gbps 8 通道线性转接驱动器 DS80PCI102 具有均衡和去加重功能的 2.5/5.0/8.0Gbps 1 通道 PCI Express 转接驱动器 DS80PCI800 具有均衡和去加重功能的 2.5/5.0/8.0Gbps 8 通道 PCI Express 转接驱动器 DS80PCI810 具有均衡功能的 2.5/5.0/8.0Gbps 8 通道线性转接驱动器 SN75LVPE3410 PCIe® 3.0 8Gbps 4 通道线性转接驱动器 TMUXHS4412 4 通道 20Gbps 2:1/1:2 差分多路复用器/多路信号分离器
以太网重定时器、转接驱动器和多路复用器缓冲器
DS100BR111 具有输入均衡和输出去加重功能的 10.3Gbps 超低功耗 2 通道转接驱动器 DS100BR111A 具有输入均衡的 10.3Gbps 超低功耗 2 通道转接驱动器 DS100BR210 具有输入均衡和输出去加重功能的 10.3Gbps 低功耗 2 通道转接驱动器 DS100KR800 具有 EQ 和 DE 功能的 10.3Gbps 8 通道(单向)转接驱动器 DS125BR800 具有去加重功能的 2.5/5.0/8.0Gbps 8 通道 PCIe 转接驱动器 DS125MB203 12.5Gbps 双端口多路复用器和扇出缓冲器 DS64BR111 具有输入均衡和输出去加重功能的 6.4Gbps 超低功耗 2 通道转接驱动器
串行数字接口 (SDI) IC
LMH0318 具有集成电缆驱动器的 3G HD/SD SDI 时钟恢复器 LMH1218 具有集成时钟恢复器的 12G SDI 电缆驱动器
硬件开发
评估模块 (EVM) 用 GUI
SIGCONARCHITECT SIGCON ARCHITECT
评估板
DS100BR111EVK DS100BR111EVK 评估模块 DS100BR210EVK DS100BR210EVK 评估模块 DS100DF410EVK DS100DF410EVK 评估板 DS100KR800EVK DS100KR800EVK 评估板 DS110DF410EVM DS110DF410EVM:具有自适应 EQ、CDR 和 DFE 的 8.5 至 11.3 Gbps 四通道重定时器评估模块 DS125BR111EVM DS125BR111EVM 具有均衡器的 12 Gbps 双通道中继器评估模块 DS125BR401AEVM DS125BR401AEVM:具有输入 CTLE 和输出去加重评估模块的 12.5 Gbps 4 通道中继器 DS125BR820EVM DS125BR820EVM:具有均衡器评估模块的 12.5 Gbps、8 通道中继器 DS125DF410EVM DS125DF410EVM:具有自适应 EQ、CDR 和 DFE 的 9.8 至 12.5 Gbps 四通道重定时器评估模块 DS250DF810EVM DS250DF810EVM 25Gbps 多速率 8 通道重定时器评估模块 DS280BR820EVM DS280BR820 28Gbps 8 通道线性中继器评估模块 DS280MB810EVM 具有交叉点的 DS280MB810 28Gbps 8 通道线性中继器评估模块 DS80PCI102EVK DS80PCI102 SMA 评估套件 DS80PCI800EVK DS80PCI800EVK 评估模块 DS80PCI810EVM DS80PCI810 评估模块 LMH1218EVM LMH1218 评估模块
接口适配器
DPS-DONGLE-EVM 适用于中继器、重定时器和 SDI 产品的 DPS-DONGLE-EVM 接口适配器板
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
WQFN (NJY) 54 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频