DS90LT012AQ-Q1

正在供货

汽车类 LVDS 差动线路接收器

产品详情

Function Receiver Protocols CML, LVDS, LVPECL Number of transmitters 0 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal CML, LVDS, LVPECL Output signal CMOS Rating Automotive Operating temperature range (°C) -40 to 125
Function Receiver Protocols CML, LVDS, LVPECL Number of transmitters 0 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal CML, LVDS, LVPECL Output signal CMOS Rating Automotive Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • AECQ-100 Grade 1
  • -40 to +125°C Temperature Range Operation
  • Compatible with ANSI TIA/EIA-644-A Standard
  • >400 Mbps (200 MHz) Switching Rates
  • 100 ps Differential Skew (Typical)
  • 3.5 ns Maximum Propagation Delay
  • Integrated Line Termination Resistor (100Ω Typical)
  • Single 3.3V power supply design
  • Power Down High Impedance on LVDS Inputs
  • LVDS Inputs Accept LVDS/CML/LVPECL Signals
  • Pinout Simplifies PCB Layout
  • Low Power Dissipation (10mW Typical@ 3.3V Static)
  • SOT-23 5-Lead Package

All trademarks are the property of their respective owners.

  • AECQ-100 Grade 1
  • -40 to +125°C Temperature Range Operation
  • Compatible with ANSI TIA/EIA-644-A Standard
  • >400 Mbps (200 MHz) Switching Rates
  • 100 ps Differential Skew (Typical)
  • 3.5 ns Maximum Propagation Delay
  • Integrated Line Termination Resistor (100Ω Typical)
  • Single 3.3V power supply design
  • Power Down High Impedance on LVDS Inputs
  • LVDS Inputs Accept LVDS/CML/LVPECL Signals
  • Pinout Simplifies PCB Layout
  • Low Power Dissipation (10mW Typical@ 3.3V Static)
  • SOT-23 5-Lead Package

All trademarks are the property of their respective owners.

The DS90LT012AQ is a single CMOS differential line receiver designed for applications requiring ultra low power dissipation, low noise, and high data rates. The devices are designed to support data rates in excess of 400 Mbps (200 MHz) utilizing Low Voltage Differential Swing (LVDS) technology

The DS90LT012AQ accepts low voltage (350 mV typical) differential input signals and translates them to 3V CMOS output levels. The DS90LT012AQ includes an input line termination resistor for point-to-point applications.

The DS90LT012AQ and companion LVDS line driver DS90LV011AQ provide a new alternative to high power PECL/ECL devices for high speed interface applications.

The DS90LT012AQ is a single CMOS differential line receiver designed for applications requiring ultra low power dissipation, low noise, and high data rates. The devices are designed to support data rates in excess of 400 Mbps (200 MHz) utilizing Low Voltage Differential Swing (LVDS) technology

The DS90LT012AQ accepts low voltage (350 mV typical) differential input signals and translates them to 3V CMOS output levels. The DS90LT012AQ includes an input line termination resistor for point-to-point applications.

The DS90LT012AQ and companion LVDS line driver DS90LV011AQ provide a new alternative to high power PECL/ECL devices for high speed interface applications.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 DS90LT012AQ Automotive LVDS Differential Line Receiver 数据表 (Rev. E) 2013年 4月 17日
应用简报 LVDS to Improve EMC in Motor Drives 2018年 9月 27日
应用简报 How Far, How Fast Can You Operate LVDS Drivers and Receivers? 2018年 8月 3日
应用手册 AN-1821 CPRI Repeater System (Rev. A) 2013年 4月 26日
应用手册 An Overview of LVDS Technology 1998年 10月 5日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DS90LV047-48AEVM — DS90LV047-48AEVM 评估模块

The DS90LV047-48AEVM is an evaluation module (EVM) designed for performance and functional evaluation of Texas Instruments' DS90LV047A 3-V LVDS quad CMOS differential line driver and DS90LV048A 3-V LVDS CMOS differential line receiver. With this kit, users can quickly evaluate the output (...)
用户指南: PDF
TI.com 上无现货
仿真模型

DS90LT012A IBIS Model

SNLM044.ZIP (11 KB) - IBIS Model
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
参考设计

TIDA-01022 — 适用于 DSO、雷达和 5G 无线测试系统的灵活 3.2GSPS 多通道 AFE 参考设计

此高速多通道数据采集参考设计可实现最佳的系统性能。系统设计人员需要考虑关键的设计参数,如高速多通道时钟生成功能的时钟抖动和偏斜(这会影响整个系统的 SNR、SFDR、通道间偏斜和确定性延迟)。此参考设计演示了一种多通道 AFE 和时钟解决方案,采用具有 JESD204B 的高速数据转换器、高速放大器、高性能时钟和低噪声电源解决方案,可实现最佳的系统性能
设计指南: PDF
原理图: PDF
参考设计

TIDA-01027 — 可最大限度提升 12.8GSPS 数据采集系统性能的低噪声电源参考设计

此参考设计显示了适用于能超过 12.8GSPS 的极高速 DAQ 系统的高效率、低噪声 5 轨电源设计。该电源的直流/直流转换器进行了频率同步和相移,从而使输入电流纹波最小并控制频率成分。此外,它还使用高性能 HotRod™ 封装技术将任何潜在的辐射电磁干扰 (EMI) 降到了最低。
设计指南: PDF
原理图: PDF
参考设计

TIDA-01028 — 适用于高速示波器和宽带数字转换器的 12.8-GSPS 模拟前端参考设计

此参考设计提供了一个用于实现 12.8GSPS 采样率的交错射频采样模数转换器 (ADC) 的实用示例。这可通过对两个射频采样 ADC 进行时序交错来实现。交错需要在 ADC 之间进行相移,此参考设计通过 ADC12DJ3200 的无噪声孔径延迟调节(tAD 调节)功能来实现相移。此功能还可用于最大限度地减少交错 ADC 常见的失配问题:最大程度地提升 SNR、ENOB 和 SFDR 性能。此参考设计还采用了支持 JESD204B 的低相位噪声时钟树,该时钟树通过 LMX2594 宽带 PLL、LMK04828 合成器以及抖动清除器来实现。
设计指南: PDF
原理图: PDF
参考设计

TIDA-010128 — 适用于 12 位数字转换器的可扩展 20.8GSPS 参考设计

此参考设计介绍采用时序交错配置射频采样模数转换器 (ADC) 的 20.8GSPS 采样系统。时序交错法是一种经实践检验可提高采样率的传统方法,然而,匹配个别 ADC 失调电压、增益和采样时间不匹配是实现性能的关键。随着采样时钟频率的增加,交错复杂性也随之增加。ADC 之间的相位匹配是实现更出色的 SFDR 和 ENOB 的关键规格之一。本参考设计通过采用简化 20.8GSPS 交错实施的 19fs 精确相位控制措施,在 ADC12DJ5200RF 上应用了无噪声孔径延迟调节功能。本参考设计基于符合 12 位系统性能要求的 LMK04828 和 LMX2594,采用了板载低噪声 (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-010122 — 同步多通道射频系统数据转换器 DDC 和 NCO 特性的参考设计

由于 5G 的兴起,大规模多输入多输出 (mMIMO)、相控阵雷达和通信有效载荷等应用需要进行相应的调整,由此带来了同步设计挑战,该参考设计可解决这些挑战。典型射频前端包括模拟域中的天线、低噪声放大器 (LNA)、混频器、本机振荡器 (LO),以及数字域中的模数转换器、数字控制振荡器 (NCO) 和数字下变频器 (DDC)。要实现总体系统同步,这些数字块需要与系统时钟进行同步。该参考设计使用 ADC12DJ3200 数据转换器,通过将片上 NCO 与 SYNC~ 进行同步获得确定性延迟,以此在多个接收器上实现小于 5ps 的通道间偏移,并使用无噪声孔径延迟调节(tAD (...)
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23 (DBV) 5 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频