DS90LV027

正在供货

LVDS 双路高速差分驱动器

产品详情

Function Driver Protocols LVDS Number of transmitters 2 Number of receivers 0 Supply voltage (V) 3.3 Signaling rate (Mbps) 155 Input signal CMOS, TTL Output signal LVDS Rating Catalog Operating temperature range (°C) 0 to 70
Function Driver Protocols LVDS Number of transmitters 2 Number of receivers 0 Supply voltage (V) 3.3 Signaling rate (Mbps) 155 Input signal CMOS, TTL Output signal LVDS Rating Catalog Operating temperature range (°C) 0 to 70
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Ultra Low Power Dissipation
  • Operating Range above 155 Mbps
  • Flow-through pinout simplifies PCB layout
  • Conforms to TIA/EIA-644 Standard
  • 8-Lead SOIC Package Saves Space
  • VCM ±1V center around 1.2V
  • Low Differential Output Swing Typical 340 mV
  • Power Off Protection (outputs in high impedance)

All trademarks are the property of their respective owners. TRI-STATE is a trademark of Texas Instruments.

  • Ultra Low Power Dissipation
  • Operating Range above 155 Mbps
  • Flow-through pinout simplifies PCB layout
  • Conforms to TIA/EIA-644 Standard
  • 8-Lead SOIC Package Saves Space
  • VCM ±1V center around 1.2V
  • Low Differential Output Swing Typical 340 mV
  • Power Off Protection (outputs in high impedance)

All trademarks are the property of their respective owners. TRI-STATE is a trademark of Texas Instruments.

The DS90LV027 is a dual LVDS driver device optimized for high data rate and low power applications. The DS90LV027 is a current mode driver allowing power dissipation to remain low even at high frequency. In addition, the short circuit fault current is also minimized. The device is in a 8-lead SOIC package. The DS90LV027 has a flow-through design for easy PCB layout. The differential driver outputs provides low EMI with its low output swings typically 340 mV. Perfect for high speed transfer of clock and data. Pair with any of TI's LVDS receivers.

The DS90LV027 is a dual LVDS driver device optimized for high data rate and low power applications. The DS90LV027 is a current mode driver allowing power dissipation to remain low even at high frequency. In addition, the short circuit fault current is also minimized. The device is in a 8-lead SOIC package. The DS90LV027 has a flow-through design for easy PCB layout. The differential driver outputs provides low EMI with its low output swings typically 340 mV. Perfect for high speed transfer of clock and data. Pair with any of TI's LVDS receivers.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
DS90LV027AQ-Q1 正在供货 汽车级 LVDS 双路差分驱动器 Higher Speed Automotive Grade

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 DS90LV027 LVDS Dual High Speed Differential Driver 数据表 (Rev. C) 2013年 4月 16日
应用简报 How Far, How Fast Can You Operate LVDS Drivers and Receivers? 2018年 8月 3日
应用简报 How to Terminate LVDS Connections with DC and AC Coupling 2018年 5月 16日
应用手册 An Overview of LVDS Technology 1998年 10月 5日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DS90LV047-48AEVM — DS90LV047-48AEVM 评估模块

DS90LV047-48AEVM 是一款评估模块 (EVM),专为评估德州仪器 (TI) DS90LV047A 3V LVDS 四通道 CMOS 差动线路驱动器和 DS90LV048A 3V LVDS CMOS 差动线路接收器的性能和功能而设计。借助此套件,用户可在 DS90LV047A 和 DS90LV048A 的支持下快速评估输出波形特性和信号完整性。可通过接头引脚访问 DS90LV047A 和 DS90LV048A 输入和输出,还有助于连接到实验室设备或用户系统以进行性能评估。
用户指南: PDF
TI.com 上无现货
仿真模型

DS90LV027 IBIS Model

SNLM061.ZIP (5 KB) - IBIS Model
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频