DS90LV027AQ-Q1
- AECQ-100 Grade 1
- >600 Mbps (300MHz) Switching Rates
- 0.3 ns Typical Differential Skew
- 0.7 ns Maximum Differential Skew
- 3.3V Power Supply Design
- Low Power Dissipation (46 mW @ 3.3V Static)
- Flow-Through Design Simplifies PCB Layout
- Power Off Protection (Outputs in High Impedance)
- Conforms to TIA/EIA-644 Standard
- 8-Lead SOIC Package Saves Space
All trademarks are the property of their respective owners.
The DS90LV027AQ is a dual LVDS driver device optimized for high data rate and low power applications. The device is designed to support data rates in excess of 600Mbps (300MHz) utilizing Low Voltage Differential Signaling (LVDS) technology. The DS90LV027AQ is a current mode driver allowing power dissipation to remain low even at high frequency. In addition, the short circuit fault current is also minimized.
The device is in a 8-lead SOIC package. The DS90LV027AQ has a flow-through design for easy PCB layout. The differential driver outputs provides low EMI with its typical low output swing of 360 mV. It is perfect for high speed transfer of clock and data. The DS90LV027AQ can be paired with its companion dual line receiver, the DS90LV028AQ, or with any of TI's LVDS receivers, to provide a high-speed point-to-point LVDS interface.
您可能感兴趣的相似产品
功能与比较器件相似。
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | DS90LV027AQ Automotive LVDS Dual Differential Driver 数据表 (Rev. D) | 2013-4-17 | |||
| 应用简报 | LVDS to Improve EMC in Motor Drives | 2018-9-27 | ||||
| 应用简报 | How Far, How Fast Can You Operate LVDS Drivers and Receivers? | 2018-8-3 | ||||
| 应用简报 | How to Terminate LVDS Connections with DC and AC Coupling | 2018-5-16 | ||||
| 应用手册 | An Overview of LVDS Technology | 1998-10-5 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DS90LV027A-28AEVM — 双通道 LVDS 驱动器和接收器评估模块
DS90LV027A-28A 是一款评估模块,专为评估德州仪器 (TI) DS90LV027A LVDS 双路差分驱动器和 DS90LV028A LVDS 双路差分线路接收器的性能和功能而设计。借助此套件,用户可在 DS90LV027A 和 DS90LV027A 的支持下快速评估输出波形特性和信号完整性。接头引脚可访问 DS90LV027A 和 DS90LV027A 输入和输出,还有助于连接到实验室设备或用户系统以进行性能评估。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| SOIC (D) | 8 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。