DS90LV028AQ-Q1

正在供货

汽车级 LVDS 双路差分线路接收器

产品详情

Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 2 Signaling rate (Mbps) 400 Input signal LVDS Output signal LVTTL, TTL Rating Automotive Operating temperature range (°C) -40 to 125
Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 2 Signaling rate (Mbps) 400 Input signal LVDS Output signal LVTTL, TTL Rating Automotive Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • AECQ-100 Qualified for Automotive Applications
    • Temperature Grade 1: -40°C to +125°C TA
  • >400 Mbps (200 MHz) Switching Rates
  • 50 ps Differential Skew (Typical)
  • 0.1 ns Channel-to-Channel Skew (Typical)
  • 2.5 ns Maximum Propagation Delay
  • 3.3V Power Supply Design
  • Flow-Through Pinout
  • Power Down High Impedance on LVDS Inputs
  • Low Power design (18 mW at 3.3 V static)
  • LVDS Inputs Accept LVDS/CML/LVPECL Signals
  • Conforms to ANSI/TIA/EIA-644 Standard
  • Available in SOIC Package
  • AECQ-100 Qualified for Automotive Applications
    • Temperature Grade 1: -40°C to +125°C TA
  • >400 Mbps (200 MHz) Switching Rates
  • 50 ps Differential Skew (Typical)
  • 0.1 ns Channel-to-Channel Skew (Typical)
  • 2.5 ns Maximum Propagation Delay
  • 3.3V Power Supply Design
  • Flow-Through Pinout
  • Power Down High Impedance on LVDS Inputs
  • Low Power design (18 mW at 3.3 V static)
  • LVDS Inputs Accept LVDS/CML/LVPECL Signals
  • Conforms to ANSI/TIA/EIA-644 Standard
  • Available in SOIC Package

The DS90LV028AQ is a dual CMOS differential line receiver designed for applications requiring ultra low power dissipation, low noise and high data rates. The device is designed to support data rates in excess of 400 Mbps (200 MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.

The DS90LV028AQ accepts low voltage (350 mV typical) differential input signals and translates them to 3 V CMOS output levels. The DS90LV028AQ has a flow-through design for easy PCB layout.

The DS90LV028AQ and companion LVDS line driver DS90LV027AQ provide a new alternative to high power PECL/ECL devices for high speed point-to-point interface applications.

The DS90LV028AQ is a dual CMOS differential line receiver designed for applications requiring ultra low power dissipation, low noise and high data rates. The device is designed to support data rates in excess of 400 Mbps (200 MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.

The DS90LV028AQ accepts low voltage (350 mV typical) differential input signals and translates them to 3 V CMOS output levels. The DS90LV028AQ has a flow-through design for easy PCB layout.

The DS90LV028AQ and companion LVDS line driver DS90LV027AQ provide a new alternative to high power PECL/ECL devices for high speed point-to-point interface applications.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
DS90LV028A-Q1 正在供货 汽车级 LVDS 双路差分线路接收器 This product offers the same functionality in a 79% smaller package.

技术文档

未找到结果。请清除搜索并重试。
查看全部 5
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 DS90LV028AQ-Q1 Automotive LVDS Dual Differential Line Receiver 数据表 (Rev. I) PDF | HTML 2020-6-22
应用简报 LVDS to Improve EMC in Motor Drives 2018-9-27
应用简报 How Far, How Fast Can You Operate LVDS Drivers and Receivers? 2018-8-3
应用简报 How to Terminate LVDS Connections with DC and AC Coupling 2018-5-16
应用手册 An Overview of LVDS Technology 1998-10-5

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DS90LV027A-28AEVM — 双通道 LVDS 驱动器和接收器评估模块

DS90LV027A-28A 是一款评估模块,专为评估德州仪器 (TI) DS90LV027A LVDS 双路差分驱动器和 DS90LV028A LVDS 双路差分线路接收器的性能和功能而设计。借助此套件,用户可在 DS90LV027A 和 DS90LV027A 的支持下快速评估输出波形特性和信号完整性。接头引脚可访问 DS90LV027A 和 DS90LV027A 输入和输出,还有助于连接到实验室设备或用户系统以进行性能评估。

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

DS90LV028A IBIS Model

SNLM018.ZIP (4 KB) - IBIS 模型
支持的产品和硬件

许多 TI 参考设计都包括 DS90LV028AQ-Q1

通过我们的参考设计选择工具来审查并确定最适用于您应用和参数的设计。

封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频