LM1085

正在供货

3A、29V 线性稳压器

产品详情

Rating Catalog Vin (max) (V) 29 Vin (min) (V) 2.6 Iout (max) (A) 3 Output options Adjustable Output, Fixed Output Vout (max) (V) 27.5 Vout (min) (V) 1.25 Fixed output options (V) 3.3, 5, 12 Noise (µVrms) 38 PSRR at 100 KHz (dB) 30 Iq (typ) (mA) 5 Thermal resistance θJA (°C/W) 23, 40.6 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 1300 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 29 Vin (min) (V) 2.6 Iout (max) (A) 3 Output options Adjustable Output, Fixed Output Vout (max) (V) 27.5 Vout (min) (V) 1.25 Fixed output options (V) 3.3, 5, 12 Noise (µVrms) 38 PSRR at 100 KHz (dB) 30 Iq (typ) (mA) 5 Thermal resistance θJA (°C/W) 23, 40.6 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 1300 Operating temperature range (°C) -40 to 125
TO-220 (NDE) 3 46.5328 mm² 10.16 x 4.58 TO-263 (KTT) 3 154.8384 mm² 10.16 x 15.24
  • Available in 3.3-V, 5.0-V, 12-V and
    Adjustable Versions
  • Current Limiting and Thermal Protection
  • Output Current 3 A
  • Line Regulation 0.015% (typical)
  • Load Regulation 0.1% (typical)
  • Available in 3.3-V, 5.0-V, 12-V and
    Adjustable Versions
  • Current Limiting and Thermal Protection
  • Output Current 3 A
  • Line Regulation 0.015% (typical)
  • Load Regulation 0.1% (typical)

The LM1085 is a regulator with a maximum dropout of 1.5 V at 3 A of load current. It has the same pin-out as TI’s industry standard LM317.

Two resistors are required to set the output voltage of the adjustable output voltage version of the LM1085. Fixed output voltage versions integrate the adjust resistors.

The LM1085 circuit includes a zener trimmed bandgap reference, current limiting and thermal shutdown.

Refer to the LM1084 for the 5A version, and the LM1086 for the 1.5A version.

The LM1085 is a regulator with a maximum dropout of 1.5 V at 3 A of load current. It has the same pin-out as TI’s industry standard LM317.

Two resistors are required to set the output voltage of the adjustable output voltage version of the LM1085. Fixed output voltage versions integrate the adjust resistors.

The LM1085 circuit includes a zener trimmed bandgap reference, current limiting and thermal shutdown.

Refer to the LM1084 for the 5A version, and the LM1086 for the 1.5A version.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TPS7A84A 正在供货 具有电源正常指示功能的 3A、低输入电压 (1.1V)、低噪声、高精度、超低压降稳压器 This product is a 3-A LDO regulator with higher acuracy (0.75%) & lowernoise (4.4μVRMS)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM1085 3-A Low Dropout Positive Regulators 数据表 (Rev. H) PDF | HTML 2015年 1月 9日
应用手册 A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
选择指南 Low Dropout Regulators Quick Reference Guide (Rev. P) 2018年 3月 21日
选择指南 低压降稳压器快速参考指南 (Rev. M) 最新英语版本 (Rev.P) 2017年 1月 5日
应用手册 Linear power for automated industrial systems 2015年 1月 9日
应用手册 AN-103 LM340 Series Three Terminal Positive Regulators (Rev. A) 2013年 5月 6日
应用手册 AN-1148 Linear Regulators: Theory of Operation and Compensation (Rev. B) 2013年 5月 6日
应用手册 Method For Cal Output Voltage Tolerances in Adj Regs (Rev. A) 2013年 5月 5日
应用手册 Packaging Limits Range of Linear Regulators 2010年 5月 8日
应用手册 Digital Designer's Guide to Linear Voltage Regulators & Thermal Mgmt (LDO) (Rev. A) 2008年 6月 4日
应用手册 App Note 1148 Linear Regulators: Theory of Op & Comp 2004年 5月 10日
应用手册 Understanding the Terms and Definitions of LDO Voltage Regulators 1999年 10月 21日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LM1085_12P0 PSpice Transient Model

SNVM615.ZIP (34 KB) - PSpice Model
仿真模型

LM1085_12P0 Unencrypted PSpice Transient Model

SNVMA01.ZIP (1 KB) - PSpice Model
仿真模型

LM1085_3P3 PSpice Transient Model

SNVM613.ZIP (34 KB) - PSpice Model
仿真模型

LM1085_3P3 Unencrypted PSpice Transient Model

SNVM999.ZIP (1 KB) - PSpice Model
仿真模型

LM1085_5P0 PSpice Transient Model

SNVM618.ZIP (34 KB) - PSpice Model
仿真模型

LM1085_5P0 Unencrypted PSpice Transient Model

SNVMA00.ZIP (1 KB) - PSpice Model
仿真模型

LM1085_ADJ PSpice Transient Model

SNVM614.ZIP (34 KB) - PSpice Model
仿真模型

LM1085_ADJ Unencrypted PSpice Transient Model

SNVMA02.ZIP (1 KB) - PSpice Model
参考设计

TIDEP0056 — 基于 BeagleBone Black、采用 PRU-ICSS 的热打印参考设计

可编程实时单元–工业通信子系统 (PRU-ICSS) 是 AM335x SoC 的一个多功能组件,即使在运行非确定性操作系统时也能实现实时、确定性和快速的 GPIO 控制。此参考设计提供了直接控制热敏打印机模块的 PRU-ICSS 的具体用例和实现方案。  其中包括 ARM 与 PRU 通信的 C 代码示例、用于驱动热敏打印头元件和步进电机的实时 GPIO 引脚控制功能,以及引脚多路复用配置。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
TO-220 (NDE) 3 Ultra Librarian
TO-263 (KTT) 3 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频