LM20242
- 2A Output Current, 3.7A Peak Current
- 130 mΩ/110 mΩ Integrated Power MOSFETs
- 1.5% Output Voltage Accuracy
- Current Mode Control, Selectable Compensation
- Resistor Programmed, 1MHz Capable Oscillator
- Synchronous Rectifier with Diode Emulation
- Adjustable Output Voltage Down to 0.8V
- Compatible with Pre-Biased Loads
- Programmable Soft-Start With External Capacitor
- Precision Enable Pin with Hysteresis
- OVP, UVLO Inputs and PGOOD Output
- Internally Protected with Peak Current Limit, Thermal Shutdown and Restart
- Accurate Current Limit with Frequency Foldback
- Non-Linear Current Mode Slope Compensation
- HTSSOP Exposed Pad Package
PowerWise is a trademark of Texas Instruments. All trademarks are the property of their respective owners.
The LM20242 is a full featured 1MHz capable synchronous buck regulator capable of delivering up to 2A of load current. The current mode control loop is externally compensated with only two external components, offering both high performance and ease of use. The device is optimized to work over the input voltage range of 4.5V to 36V making it well suited for high voltage systems.
The device features internal Over Voltage Protection (OVP) and Over Current Protection (OCP) circuits for increased system reliability. A precision Enable pin and integrated UVLO allows the turn on of the device to be tightly controlled and sequenced. Startup inrush currents are limited by both an internally fixed and externally adjustable soft-start circuit. Fault detection and supply sequencing are possible with the integrated PGOOD circuit.
The LM20242 is designed to work well in multi-rail power supply architectures. The output voltage of the device can be configured to track a higher voltage rail using the SS/TRK pin. If the output of the LM20242 is pre-biased at startup it will not sink current to pull the output low until the internal soft-start ramp exceeds the voltage at the feedback pin.
The LM20242 is offered in an exposed pad 20 pin HTSSOP package that can be soldered to the PCB, eliminating the need for bulky heatsinks.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | LM20242 36V, 2A PowerWise ® Adjustable Frequency Synchronous Buck Regulator 数据表 (Rev. E) | 2013年 3月 28日 | |||
| 选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
| 选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
| EVM 用户指南 | AN-1694 LM20242 Evaluation Board (Rev. B) | 2013年 5月 5日 | ||||
| 应用手册 | AN-2077 LM20k POL Module (Rev. A) | 2013年 5月 3日 | ||||
| 用户指南 | LM20242 Demonstration Board User Guide | 2012年 1月 27日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LM20242EVAL — 36V,2A PowerWise® 可调节频率同步降压稳压器评估模块
The LM20242 synchronous rectifier Buck evaluation board is designed to provide the design engineer with a fully functional Buck power converter based on Current Mode Control to evaluate the LM20242 switching regulator IC. The evaluation board provides a 3.3V output with 2A current capability. The (...)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| HTSSOP (PWP) | 20 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。