Rating
Catalog
Topology
Buck, Inverting Buck-Boost, Synchronous Buck
Iout (max) (A)
2
Vin (max) (V)
36
Vin (min) (V)
3
Vout (max) (V)
6
Vout (min) (V)
1
Features
EMI Tested, Enable, Overcurrent protection, Power good
EMI features
Integrated capacitors, Low parasitic Hotrod packaging
Operating temperature range (°C)
-40 to 125
Type
Module
Duty cycle (max) (%)
98
Control mode
current mode
Switching frequency (min) (kHz)
200
Switching frequency (max) (kHz)
2200
Rating
Catalog
Topology
Buck, Inverting Buck-Boost, Synchronous Buck
Iout (max) (A)
2
Vin (max) (V)
36
Vin (min) (V)
3
Vout (max) (V)
6
Vout (min) (V)
1
Features
EMI Tested, Enable, Overcurrent protection, Power good
EMI features
Integrated capacitors, Low parasitic Hotrod packaging
Operating temperature range (°C)
-40 to 125
Type
Module
Duty cycle (max) (%)
98
Control mode
current mode
Switching frequency (min) (kHz)
200
Switching frequency (max) (kHz)
2200