主页 电源管理 直流/直流开关稳压器 DC/DC converters

LM2700Q-Q1

正在供货

符合 AEC-Q100 标准的 600kHz/1.25MHz、2.5A、升压 PWM 直流/直流转换器

产品详情

Rating Automotive Topology Boost Vin (max) (V) 12 Vin (min) (V) 2.2 Vout (max) (V) 17.5 Vout (min) (V) 1.26 Switch current limit (typ) (A) 3.6 Features Enable, Nonsynchronous rectification Operating temperature range (°C) -40 to 105 Iq (typ) (A) 0.0013 Duty cycle (max) (%) 85
Rating Automotive Topology Boost Vin (max) (V) 12 Vin (min) (V) 2.2 Vout (max) (V) 17.5 Vout (min) (V) 1.26 Switch current limit (typ) (A) 3.6 Features Enable, Nonsynchronous rectification Operating temperature range (°C) -40 to 105 Iq (typ) (A) 0.0013 Duty cycle (max) (%) 85
TSSOP (PW) 14 32 mm² 5 x 6.4
  • AEC-Q100 Grade 2 Qualified (-40°c to +105°c)
  • 3.6A, 0.08Ω, Internal Switch
  • Operating Input Voltage Range of 2.2V to 12V
  • Input Undervoltage Protection
  • Adjustable Output Voltage up to 17.5V
  • 600kHz/1.25MHz Pin Selectable Frequency Operation
  • Over Temperature Protection
  • Small 14-Lead TSSOP or WSON Package

All trademarks are the property of their respective owners.

  • AEC-Q100 Grade 2 Qualified (-40°c to +105°c)
  • 3.6A, 0.08Ω, Internal Switch
  • Operating Input Voltage Range of 2.2V to 12V
  • Input Undervoltage Protection
  • Adjustable Output Voltage up to 17.5V
  • 600kHz/1.25MHz Pin Selectable Frequency Operation
  • Over Temperature Protection
  • Small 14-Lead TSSOP or WSON Package

All trademarks are the property of their respective owners.

The LM2700Q is a step-up DC/DC converter with a 3.6A, 80mΩ internal switch and pin selectable operating frequency. With the ability to produce 500mA at 8V from a single Lithium Ion battery, the LM2700Q is an ideal part for biasing LCD displays. The LM2700Q can be operated at switching frequencies of 600kHz and 1.25MHz allowing for easy filtering and low noise. An external compensation pin gives the user flexibility in setting frequency compensation, which makes possible the use of small, low ESR ceramic capacitors at the output. The LM2700Q features continuous switching at light loads and operates with a switching quiescent current of 2.0mA at 600kHz and 3.0mA at 1.25MHz. The LM2700Q is available in a low profile 14-lead TSSOP package or a 14-lead WSON package.

The LM2700Q is a step-up DC/DC converter with a 3.6A, 80mΩ internal switch and pin selectable operating frequency. With the ability to produce 500mA at 8V from a single Lithium Ion battery, the LM2700Q is an ideal part for biasing LCD displays. The LM2700Q can be operated at switching frequencies of 600kHz and 1.25MHz allowing for easy filtering and low noise. An external compensation pin gives the user flexibility in setting frequency compensation, which makes possible the use of small, low ESR ceramic capacitors at the output. The LM2700Q features continuous switching at light loads and operates with a switching quiescent current of 2.0mA at 600kHz and 3.0mA at 1.25MHz. The LM2700Q is available in a low profile 14-lead TSSOP package or a 14-lead WSON package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 600kHz/1.25MHz, 2.5A, Step-up PWM DC/DC Converter 数据表 (Rev. A) 2013年 3月 7日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM2700MT-ADJEV — 600kHz 1.25MHz、2.5A、升压 PWM DC DC 转换器评估模块

A high current step-up DC/DC converter which can be used for TFT-LCD applications.

用户指南: PDF
TI.com 上无现货
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (PW) 14 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频