主页 电源管理 直流/直流开关稳压器 DC/DC converters

LM27313

正在供货

具有 30V 内部 FET 开关并采用 SOT-23 封装的 1.6MHz 升压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
TLV61047 正在供货 采用 SOT23-5 DDC 封装的 20V 输入、28V 输出、2.2A 非同步升压转换器 Wider input voltage and higher efficiency.

产品详情

Rating Catalog Topology Boost Vin (max) (V) 14 Vin (min) (V) 2.7 Vout (max) (V) 28 Vout (min) (V) 4 Switch current limit (typ) (A) 1.25 Features Enable, Light-load efficiency, Nonsynchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0021 Duty cycle (max) (%) 88
Rating Catalog Topology Boost Vin (max) (V) 14 Vin (min) (V) 2.7 Vout (max) (V) 28 Vout (min) (V) 4 Switch current limit (typ) (A) 1.25 Features Enable, Light-load efficiency, Nonsynchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0021 Duty cycle (max) (%) 88
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • LM27313-Q1 is an Automotive-Grade Product
    that is AEC-Q100 Grade 1 Qualified (–40°C
    to +125°C Operating Junction Temperature)
  • 30-V DMOS FET Switch
  • 1.6-MHz Switching Frequency
  • Low RDS(ON) DMOS FET
  • Switch Current up to 800 mA
  • Wide Input Voltage Range (2.7 V to 14 V)
  • Low Shutdown Current (< 1 µA)
  • 5-Lead SOT-23 Package
  • Uses Tiny Capacitors and Inductors
  • Cycle-by-Cycle Current Limiting
  • Internally Compensated
  • LM27313-Q1 is an Automotive-Grade Product
    that is AEC-Q100 Grade 1 Qualified (–40°C
    to +125°C Operating Junction Temperature)
  • 30-V DMOS FET Switch
  • 1.6-MHz Switching Frequency
  • Low RDS(ON) DMOS FET
  • Switch Current up to 800 mA
  • Wide Input Voltage Range (2.7 V to 14 V)
  • Low Shutdown Current (< 1 µA)
  • 5-Lead SOT-23 Package
  • Uses Tiny Capacitors and Inductors
  • Cycle-by-Cycle Current Limiting
  • Internally Compensated

The LM27313/-Q1 switching regulator is a current-mode boost converter with a fixed operating frequency of 1.6 MHz.

The use of the SOT-23 package, made possible by the minimal losses of the 800-mA switch, and the small inductors and capacitors result in extremely high power density. The 30-V internal switch makes these solutions perfect for boosting to voltages of 5 V to 28 V.

This device has a logic-level shutdown pin that can be used to reduce quiescent current and extend battery life.

Protection is provided through cycle-by-cycle current limiting and thermal shutdown. Internal compensation simplifies design and reduces component count.

The LM27313/-Q1 switching regulator is a current-mode boost converter with a fixed operating frequency of 1.6 MHz.

The use of the SOT-23 package, made possible by the minimal losses of the 800-mA switch, and the small inductors and capacitors result in extremely high power density. The 30-V internal switch makes these solutions perfect for boosting to voltages of 5 V to 28 V.

This device has a logic-level shutdown pin that can be used to reduce quiescent current and extend battery life.

Protection is provided through cycle-by-cycle current limiting and thermal shutdown. Internal compensation simplifies design and reduces component count.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
LM27313-Q1 正在供货 具有 30V 内部 FET 开关并采用 SOT-23 封装的 1.6MHz 升压转换器,符合 AEC-Q100 标准 28-V Output voltage boost converter with power diode and isolation switch.
功能与比较器件相同但引脚有所不同。
TLV61046A 正在供货 具有功率二极管和隔离开关的 28V 输出电压升压转换器 AEC-Q100 qualified for automotive applications.
TPS61376 正在供货 具有 2.5% 精度输入平均电流限制和真正断开功能的 25V、4.5A 升压转换器 TPS61376 has adjustable input current limited and true disconnection feature

技术文档

未找到结果。请清除搜索并重试。
查看全部 4
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM27313/-Q1 1.6-MHz Boost Converter With 30-V Internal FET Switch in SOT-23 数据表 (Rev. E) PDF | HTML 2014-10-23
应用手册 Extend the Output Voltage Range With a Coupling Inductor 2019-9-20
选择指南 电源管理指南 2018 2018-7-31
应用手册 Design of UVLO for LM27313 (Rev. B) 2014-4-8

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LM27313 Unencrypted PSpice Transient Model

SNVM881.ZIP (2 KB) - PSpice 模型
支持的产品和硬件
仿真模型

LM27313 Unencrypted PSpice Transient Model Package (Rev. A)

SNVM670A.ZIP (104 KB) - PSpice 模型
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23 (DBV) 5 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频