LM2765

正在供货

50kHz 开关电容倍压器

产品详情

Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.02 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 20 Switching frequency (max) (kHz) 100 Features Enable, Unregulated Vout (min) (V) 3.6 Vout (max) (V) 11 Iq (typ) (µA) 130
Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.02 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 20 Switching frequency (max) (kHz) 100 Features Enable, Unregulated Vout (min) (V) 3.6 Vout (max) (V) 11 Iq (typ) (µA) 130
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Doubles Input Supply Voltage
  • SOT-23 6-Pin Package
  • 20-Ω Typical Output Impedance
  • 90% Typical Conversion Efficiency at 20 mA
  • 0.1-µA Typical Shutdown Current
  • Doubles Input Supply Voltage
  • SOT-23 6-Pin Package
  • 20-Ω Typical Output Impedance
  • 90% Typical Conversion Efficiency at 20 mA
  • 0.1-µA Typical Shutdown Current

The LM2765 CMOS charge-pump voltage converter operates as a voltage doubler for an input voltage in the range of 1.8 V to 5.5 V. Two low-cost capacitors and a diode are used in this circuit to provide up to 20 mA of output current.

The LM2765 operates at 50-kHz switching frequency to reduce output resistance and voltage ripple. With an operating current of only 130 µA (operating efficiency greater than 90% with most loads) and 0.1-µA typical shutdown current, the LM2765 provides ideal performance for battery powered systems. The device is manufactured in a 6-pin SOT-23 package.

For all available packages, see the orderable addendum at the end of the data sheet.

The LM2765 CMOS charge-pump voltage converter operates as a voltage doubler for an input voltage in the range of 1.8 V to 5.5 V. Two low-cost capacitors and a diode are used in this circuit to provide up to 20 mA of output current.

The LM2765 operates at 50-kHz switching frequency to reduce output resistance and voltage ripple. With an operating current of only 130 µA (operating efficiency greater than 90% with most loads) and 0.1-µA typical shutdown current, the LM2765 provides ideal performance for battery powered systems. The device is manufactured in a 6-pin SOT-23 package.

For all available packages, see the orderable addendum at the end of the data sheet.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 LM2765 Switched-Capacitor Voltage Converter 数据表 (Rev. D) PDF | HTML 2016年 9月 26日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

参考设计

PMP30826 — 具有有源电池平衡功能的超级电容备用电源参考设计

此参考设计能够在电源中断期间提供备用电压。它在电源电压为 96VAC - 272VAC 时直接管理超级电容器的充电。UCC28740 可提供恒压 (CV) 和恒流 (CC) 输出调节。超级电容器的电容和电压定义了可用于备用的能量。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00319 — 高速数字输出 PLC 模块参考设计

这一面向可编程逻辑控制器 (PLC) 的高速数字输出参考设计展示了简单的低成本高速单端数字输出模块,该模块使用标准低侧驱动器,并使用隔离式功率级通过背板供电。高速数字输出模块在电机控制和定位应用中必不可少。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23 (DBV) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频