主页 电源管理 线性和低压降 (LDO) 稳压器

LM2940QML-SP

正在供货

耐辐射 QMLV、6V 至 26V、1A、5V 输出线性稳压器

产品详情

Rating Catalog, Space Vin (max) (V) 26 Vin (min) (V) 6 Iout (max) (A) 1 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 5 Fixed output options (V) 5 Noise (µVrms) 350 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 10 Thermal resistance θJA (°C/W) 136 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 500 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) Bipolar Radiation, TID (typ) (krad) 100
Rating Catalog, Space Vin (max) (V) 26 Vin (min) (V) 6 Iout (max) (A) 1 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 5 Fixed output options (V) 5 Noise (µVrms) 350 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 10 Thermal resistance θJA (°C/W) 136 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 500 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) Bipolar Radiation, TID (typ) (krad) 100
CFP (NAC) 16 62.9285 mm² 9.91 x 6.35 DIESALE (Y) See data sheet
  • Available with Radiation Ensure
    • ELDRS Free 100 krad(Si)
  • Dropout Voltage Typically 0.5V @IO = 1A
  • Output Current in Excess of 1A
  • Output Voltage Trimmed Before Assembly
  • Reverse Battery Protection
  • Internal Short Circuit Current Limit
  • Mirror Image Insertion Protection

All trademarks are the property of their respective owners.

  • Available with Radiation Ensure
    • ELDRS Free 100 krad(Si)
  • Dropout Voltage Typically 0.5V @IO = 1A
  • Output Current in Excess of 1A
  • Output Voltage Trimmed Before Assembly
  • Reverse Battery Protection
  • Internal Short Circuit Current Limit
  • Mirror Image Insertion Protection

All trademarks are the property of their respective owners.

The LM2940 positive voltage regulator features the ability to source 1A of output current with a dropout voltage of typically 0.5V and a maximum of 1V over the entire temperature range. Furthermore, a quiescent current reduction circuit has been included which reduces the ground current when the differential between the input voltage and the output voltage exceeds approximately 3V. The quiescent current with 1A of output current and an input-output differential of 5V is therefore only 30 mA. Higher quiescent currents only exist when the regulator is in the dropout mode (VIN − VOUT ≤ 3V).

Designed also for vehicular applications, the LM2940 and all regulated circuitry are protected from reverse battery installations or 2-battery jumps. During line transients, such as load dump when the input voltage can momentarily exceed the specified maximum operating voltage, the regulator will automatically shut down to protect both the internal circuits and the load. The LM2940 cannot be harmed by temporary mirror-image insertion. Familiar regulator features such as short circuit and thermal overload protection are also provided.

The LM2940 positive voltage regulator features the ability to source 1A of output current with a dropout voltage of typically 0.5V and a maximum of 1V over the entire temperature range. Furthermore, a quiescent current reduction circuit has been included which reduces the ground current when the differential between the input voltage and the output voltage exceeds approximately 3V. The quiescent current with 1A of output current and an input-output differential of 5V is therefore only 30 mA. Higher quiescent currents only exist when the regulator is in the dropout mode (VIN − VOUT ≤ 3V).

Designed also for vehicular applications, the LM2940 and all regulated circuitry are protected from reverse battery installations or 2-battery jumps. During line transients, such as load dump when the input voltage can momentarily exceed the specified maximum operating voltage, the regulator will automatically shut down to protect both the internal circuits and the load. The LM2940 cannot be harmed by temporary mirror-image insertion. Familiar regulator features such as short circuit and thermal overload protection are also provided.

下载 观看带字幕的视频 视频
Limited design support from TI available

Existing projects using this product have limited design support from TI. If available, you will find relevant collateral, tools and software on this page. Existing designs using this product have limited design support from TI. Request limited design support in the TI E2E™ support forums.

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TPS7H1121-SEP 正在供货 耐辐射、2.25V 至 14V 输入、2A 低压降 (LDO) 稳压器 This is a full featured higher current -SEP LDO.
TPS7H1121-SP 正在供货 Radiation-hardened QMLV, 2.25V to 14V input, 2A low-dropout (LDO) regulator QMLV version with higher TID and SEE radiation performance

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 16
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM2940QML 1A Low Dropout Regulator 数据表 (Rev. B) 2013年 5月 2日
* 辐射与可靠性报告 LM2940QML-SP Neutron Displacement Damage (NDD) Characterization Report 2021年 10月 29日
* SMD LM2940QML-SP SMD 5962R8958704VXA 2016年 6月 21日
* 辐射与可靠性报告 LM2940WG5.0RLQV ELDRS Characterization Report 2012年 5月 11日
选择指南 TI Space Products (Rev. L) 2026年 3月 27日
应用手册 气密性封装回流焊曲线、端接镀层以及引线裁切与成型 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2025年 11月 20日
应用简报 经 DLA 批准的 QML 产品优化 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2025年 8月 18日
应用手册 重离子轨道环境单粒子效应估算 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2025年 7月 7日
更多文献资料 TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 2025年 2月 20日
应用手册 QML flow, its importance, and obtaining lot information (Rev. C) 2023年 8月 30日
应用手册 单粒子效应置信区间计算 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 12月 2日
电子书 电子产品辐射手册 (Rev. B) 2022年 5月 7日
应用手册 DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 2020年 8月 21日
电子书 电子产品辐射手册 (Rev. A) 2019年 5月 21日
应用手册 Use of an LDO as a Load Switch for Space Applications 2018年 8月 1日
更多文献资料 Die D/S LM2940-5.0 MDE 1A Low Dropout Adj Regulator 2012年 9月 20日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 CAD 符号、封装和 3D 模型
CFP (NAC) 16 Ultra Librarian
DIESALE (Y)

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频