Rating
Catalog
Topology
Boost, Flyback, Forward, SEPIC
Vin (max) (V)
48
Vin (min) (V)
2.97
Vout (max) (V)
500
Vout (min) (V)
1.26
Control mode
current mode
Features
Adjustable current limit, Enable, Frequency synchronization, Light-load efficiency, Nonsynchronous rectification, Prebias startup, UVLO adjustable
Duty cycle (max) (%)
85
Iq (typ) (A)
0.0037
Operating temperature range (°C)
-40 to 125
Rating
Catalog
Topology
Boost, Flyback, Forward, SEPIC
Vin (max) (V)
48
Vin (min) (V)
2.97
Vout (max) (V)
500
Vout (min) (V)
1.26
Control mode
current mode
Features
Adjustable current limit, Enable, Frequency synchronization, Light-load efficiency, Nonsynchronous rectification, Prebias startup, UVLO adjustable
Duty cycle (max) (%)
85
Iq (typ) (A)
0.0037
Operating temperature range (°C)
-40 to 125