主页 电源管理 电压基准 并联电压基准

LM431

正在供货

精度为 2%、1% 或 0.5% 的可调精密齐纳并联稳压器

产品详情

VO (V) 2.5 Initial accuracy (max) (%) 0.5, 1, 2 VO adj (min) (V) 2.5 VO adj (max) (V) 36 Iz for regulation (min) (µA) 400 Reference voltage (V) adjustable Rating Catalog Temp coeff (max) (ppm/°C) 97 Operating temperature range (°C) -40 to 85 Iout/Iz (max) (mA) 100
VO (V) 2.5 Initial accuracy (max) (%) 0.5, 1, 2 VO adj (min) (V) 2.5 VO adj (max) (V) 36 Iz for regulation (min) (µA) 400 Reference voltage (V) adjustable Rating Catalog Temp coeff (max) (ppm/°C) 97 Operating temperature range (°C) -40 to 85 Iout/Iz (max) (mA) 100
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37 TO-92 (LP) 3 19.136 mm² 5.2 x 3.68
  • Average Temperature Coefficient 50 ppm/°C
  • Temperature Compensated for Operation Over
    the Full Temperature Range
  • Programmable Output Voltage
  • Fast Turnon Response
  • Low-Output Noise
  • Low-Dynamic Output Impedance
  • Available in Space-Saving SOIC-8, SOT-23, and
    TO-92 Packages
  • Average Temperature Coefficient 50 ppm/°C
  • Temperature Compensated for Operation Over
    the Full Temperature Range
  • Programmable Output Voltage
  • Fast Turnon Response
  • Low-Output Noise
  • Low-Dynamic Output Impedance
  • Available in Space-Saving SOIC-8, SOT-23, and
    TO-92 Packages

The LM431 is a 3-terminal adjustable shunt regulator with ensured temperature stability over the entire temperature range of operation. The output voltage may be set at any level greater than 2.5 V (VREF) up to 36 V merely by selecting two external resistors that act as a voltage divided network. Due to the sharp turnon characteristics this device is an excellent replacement for many Zener diode applications.

The LM431 is available in space-saving SOIC-8, SOT-23, and TO-92 packages.

The LM431 is a 3-terminal adjustable shunt regulator with ensured temperature stability over the entire temperature range of operation. The output voltage may be set at any level greater than 2.5 V (VREF) up to 36 V merely by selecting two external resistors that act as a voltage divided network. Due to the sharp turnon characteristics this device is an excellent replacement for many Zener diode applications.

The LM431 is available in space-saving SOIC-8, SOT-23, and TO-92 packages.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
类型 标题 下载最新的英语版本 日期
* 数据表 LM431 Adjustable Precision Zener Shunt Regulator 数据表 (Rev. H) PDF | HTML 2016年 1月 6日
应用简报 使用 MODE 引脚进行简单的恒压调节 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2024年 2月 22日
电子书 Tips and tricks for designing with voltage references (Rev. A) 2021年 5月 7日
更多文献资料 使用电压基准进行设计的提示和技巧 (Rev. A) 2021年 5月 7日
选择指南 431 Device Nomenclature (Rev. B) 2019年 9月 18日
模拟设计期刊 10mW待机功耗低成本反向解决方案 英语版 2014年 2月 28日
应用手册 AN-2102 LM3464 and LM5021 DHC 25W Reference Designs (Rev. A) 2013年 5月 1日
应用手册 Precision Output Current Limiting Using Average Current Monitor Feature 2011年 6月 21日
应用手册 TO-92 Packing Options / Ordering Instructions (Rev. A) 2010年 6月 23日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ATL431EVM-001 — ATL431 可调节分流稳压器评估模块

通过使用不同的电阻值编程阴极电压,ATL431EVM-001 评估模块 (EVM) 可实现 ATL431 的功能和可调节性。您也可以使用与电源串联的各个电阻器设置阴极电流。除可用于 EVM 外,电阻器还可焊接至电路板,根据具体应用来定制电路板。使用此 EVM 可检验 ATL431 的稳定性,通过跳线可在阳极和阴极之间连接 12 个以上输出电容器。此 EVM 还与采用 SOT23-3 封装的 TL431、TL431LI、ATL431LI、LM431 和 TLVH432 器件兼容。

用户指南: PDF
TI.com 上无现货
仿真模型

LM431 Unencrypted PSpice Transient Model Package (Rev. A)

SNVMAB5A.ZIP (49 KB) - PSpice Model
计算工具

SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR Shunt Voltage Reference External Resistor Quick Start Calculator

This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)

支持的产品和硬件

支持的产品和硬件

产品
芯片与晶圆服务
LM336-2.5-MIL 并联电压基准
并联电压基准
ATL431 2.5V 低 IQ 可调节精密并联稳压器 LM136-2.5-N 电压基准二极管 LM136-5.0 5.0V 基准二极管 LM136-5.0QML 5.0V 基准二极管 LM136A-2.5QML 2.5V 基准二极管 LM136A-2.5QML-SP 耐辐射 QMLV、2.5V 并联电压基准 LM136A-5.0QML 5.0V 基准二极管 LM185-1.2-N 微功耗电压基准二极管 LM185-1.2QML 微功耗电压基准二极管 LM185-1.2QML-SP 耐辐射 QMLV、1.2V 并联电压基准 LM185-2.5-N 微功耗电压基准二极管 LM185-2.5QML 微功耗电压基准二极管 LM185-2.5QML-SP 航天级 QMLV 2.5V 并联电压基准 LM185-ADJ 可调节微功耗电压基准 LM185QML 可调节微功耗电压基准 LM285-1.2 具有 -40°C 至 +85°C 工作温度范围的 1.235V 微功耗基准电压 LM285-1.2-N 温度范围为 -40°C 至 +85°C 的 1.235V 微功耗基准电压二极管 LM285-2.5 具有 -40°C 至 +85°C 工作温度范围的 2.5V 微功耗基准电压 LM285-2.5-N 温度范围为 -40°C 至 +85°C 的 2.5V 微功耗基准电压二极管 LM285-ADJ 可调节、85°C、微功耗电压基准 LM336-2.5 具有 0°C 至 70°C 工作温度范围的 2.5V 集成参考电路 LM336-2.5-N 电压基准二极管 LM336-5.0 5V 基准电压二极管 LM385-1.2 具有 0°C 至 70°C 工作温度范围的 1.235V、2%、微功耗基准电压 LM385-1.2-MIL 微功耗电压基准源 LM385-1.2-N 温度范围为 0°C 至 70°C 的 1.235V 微功耗基准电压二极管 LM385-2.5 2.5V、2%、70°C、微功耗基准电压 LM385-2.5-N 温度范围为 0°C 至 70°C 的 2.5V 微功耗基准电压二极管 LM385-ADJ 可调节、70°C、微功耗电压基准 LM4030 超高精度并联电压基准 LM4040 固定和电压、45µA、精密微功耗并联电压基准 LM4040-N 100ppm/°C 精密微功耗并联电压基准 LM4040-N-Q1 汽车类 100ppm/°C 精密微功耗并联电压基准 LM4041-N 固定和可调节、45µA、精密微功耗并联电压基准 LM4041-N-Q1 汽车类精密微功耗并联电压基准 LM4050-N 50ppm/°C 精密微功耗并联电压基准 LM4050-N-Q1 汽车类 50ppm/°C 精密微功耗并联电压基准 LM4050QML-SP 耐辐射 QMLV、2.5V 或 5V 并联电压基准 LM4051-N 固定和可调节、精密微功耗并联电压基准 LM431 精度为 2%、1% 或 0.5% 的可调精密齐纳并联稳压器 LM4431 微功耗并联电压基准 LMV431 1.5%、低电压 (1.24V) 可调节精密并联稳压器 LMV431A 1%、低电压 (1.24V) 可调节精密并联稳压器 LMV431B 0.5%、低电压 (1.24V) 可调节精密并联稳压器
电流基准
LM134 3 端子可调节电流源 LM234 100°C 3 引脚可调节电流源 LM334 具有 0°C 至 70°C 工作温度范围的 3 引脚可调节电流源
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

PMP10723 — 采用 LM3481 的隔离式 53V/400mA 输出反激解决方案参考设计

PMP10723 是隔离型输出反激式解决方案,接受 9V 至 16V 的输入电压并提供 53V/400mA 输出。利用次级控制,它可以实现极佳的负载调节性能。它还可以进行扇出以涵盖其他隔离式高电压应用(只需更改变压器参数即可)。
测试报告: PDF
原理图: PDF
参考设计

PMP10725 — 采用 LM3481 的多端口隔离式输出反激解决方案参考设计

PMP10725 是隔离型反激式解决方案,接受15 至 36VIN 的输入电压并提供到负载的多端口输出。该参考设计比较初级控制和次级控制解决方案。利用初级控制,它能够以更低的 BOM 成本实现更高的效率,但调节性能不太理想。利用次级控制,它能够通过控制 24V 电压轨的电压来实现极佳的负载调节性能。该 LM3481 反激式参考设计可用于在工业 PLC 应用中提供数字输出模块。
测试报告: PDF
原理图: PDF
参考设计

PMP20396 — 400V 输入、50W 输出、多路输出偏置电源参考设计

PMP20396 是一款多输出隔离式偏置电源参考设计。采用 100V 或以上的输入电压时,此设计可提供最大 2W 的输出功率。采用 300V 或以上的输入电压时,此设计可提供最大 50W 的输出功率。此设计提供四路不同的输出:初级侧为 5V/500mA 和 12V/50mA,次级侧为 5V/700mA 和 12V/4000mA。此设计的峰值效率达到 90%。
测试报告: PDF
原理图: PDF
参考设计

PMP10594 — 效率高达 97% 的 125W 宽输入同步 4 开关降压/升压电池充电器参考设计

PMP10594 是一款采用 LM5175 控制器的同步 4 开关降压/升压转换器参考设计,适用于电池充电器应用。此设计可通过 PWM 信号在 7.1V 至 9.2V 范围内调节输出电压设定点。通过 I2C 编程可以独立控制平均输入电流和充电电流。满量程输入电流限制为 6A,而充电电流可编程为 12.5A。LM5175 平均电流环路将最大输出电流设定为 20A,在正常情况下应该涉及不到此最大输出电流。电流模式控制器内置额外的逐脉冲限流功能,使其成为非常强大的设计。如果电池电压低于 6V,则使用电池断开开关进行涓流充电。
测试报告: PDF
原理图: PDF
参考设计

PMP20001 — 具有高线路交流输入和 5V、12V 双输出的反激参考设计

PMP11405 参考设计使用 UCC28740 恒定电流 (CC)、恒定电压 (CV) 反激式控制器实现具有高线路交流输入(185VAC 至 260VAC 输入)的 5V/1A、12V/0.9A 偏置电源。在进行安全隔离的情况下,在满负载时可实现 80% 以上的效率,在空载情况下观察到低于 400mW 的功耗。
测试报告: PDF
原理图: PDF
参考设计

PMP15012 — 采用 LMR16020 直流/直流降压转换器的反相降压/升压参考设计

PMP15012 参考设计是直流/直流降压-升压解决方案,接受 18V 至 36V 的输入电压并为负载提供负 15V/200mA 输出。该参考设计添加了外部 UVLO 电路以缩减磁滞,因为降压-升压转换器很难关闭。该 LMR16020 降压-升压参考设计可用于在工业应用中提供 DAC/ADC/OA。
测试报告: PDF
原理图: PDF
参考设计

PMP8920 — 采用 PFC 转换模式及 LLC 谐振转换器的高效二级通用输入电源

Low EMI, high efficiency, high power factor and reliable power supply are main focus of the PMP8920 design for telecom applications. Transient mode (TM) power factor correction (PFC) with UCC28051 and LLC series resonant converter (SRC) with UCC25600 are applied in PMP8911. In addition, (...)
测试报告: PDF
参考设计

PMP10680 — 4.5V 至 24V 宽输入、5V/2A 负输出非同步转换器参考设计

PMP10680 参考设计是一款采用降压-升压配置的非同步降压转换器。PMP10680 接受 4.5 至 24Vin 输入电压,提供 -5V 输出,能够为负载提供 2A 连续电流。凭借负输出和自正输入,此参考设计可用于双极放大器/ADC/DAC 电源。内部补偿有助于提高易用性。
测试报告: PDF
原理图: PDF
参考设计

PMP9739 — 250W 单级 LLC-SRC 转换器参考设计

PMP9739 是一种采用 UCC25600 谐振控制器的单级 LLC 串联谐振转换器 (SRC),它可产生高达 250W 的输出功率。通过使用单级 LLC-SRC,全输出功率为 250W 时转换器效率可攀升至 89%。
测试报告: PDF
原理图: PDF
参考设计

PMP6024 — 100-240VAC 输入、60W、双串 PWM 可调光 LED 驱动器参考设计

PMP6024 是一种离线 LED 驱动器电路,包含一个隔离式功率因素校正恒定输出电压反激式转换器,随后是两个直流/直流降压 LED 电流控制器。它适用于 3500-5000 流明(取决于 LED 选择)的室内或室外区域照明应用。LED 亮度由 3.3V 10kHz PWM 信号控制,此信号转换为 LED 灯串电流的直流电平调整值,从而避免对光输出进行 PWM 调制。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian
SOT-23 (DBZ) 3 Ultra Librarian
TO-92 (LP) 3 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频