主页 电源管理 交流/直流开关稳压器 交流/直流控制器

LM5030

正在供货

100V 推挽电流模式 PWM 控制器

产品详情

Topology Boost, Buck, Flyback, Half-bridge, Push pull Control mode Current Features Current limiting, High-voltage startup, Multi-topology, Overtemperature protection, Programmable slope compensation, Soft start, Synchronization pin Duty cycle (max) (%) 49 Sector Test & measurement
Topology Boost, Buck, Flyback, Half-bridge, Push pull Control mode Current Features Current limiting, High-voltage startup, Multi-topology, Overtemperature protection, Programmable slope compensation, Soft start, Synchronization pin Duty cycle (max) (%) 49 Sector Test & measurement
VSSOP (DGS) 10 14.7 mm² 3 x 4.9 WSON (DPR) 10 16 mm² 4 x 4
  • Internal High-Voltage Start-Up Regulator
  • Single Resistor Oscillator Setting
  • Synchronizable
  • Error Amplifier
  • Precision Reference
  • Adjustable Softstart
  • Dual Mode Overcurrent Protection
  • Slope Compensation
  • Direct Optocoupler Interface
  • 1.5-A Peak Gate Drivers
  • Thermal Shutdown
  • Internal High-Voltage Start-Up Regulator
  • Single Resistor Oscillator Setting
  • Synchronizable
  • Error Amplifier
  • Precision Reference
  • Adjustable Softstart
  • Dual Mode Overcurrent Protection
  • Slope Compensation
  • Direct Optocoupler Interface
  • 1.5-A Peak Gate Drivers
  • Thermal Shutdown

The LM5030 high-voltage PWM controller contains all of the features needed to implement push-pull and bridge topologies, using current-mode control in a small 10-pin package. This device provides two alternating gate driver outputs. The LM5030 includes a high-voltage start-up regulator that operates over a wide input range of 14 V to 100 V. Additional features include: error amplifier, precision reference, dual mode current limit, slope compensation, softstart, sync capability, and thermal shutdown. This high speed IC has total propagation delays less than 100 ns and a 1-MHz capable single-resistor adjustable oscillator.

The LM5030 high-voltage PWM controller contains all of the features needed to implement push-pull and bridge topologies, using current-mode control in a small 10-pin package. This device provides two alternating gate driver outputs. The LM5030 includes a high-voltage start-up regulator that operates over a wide input range of 14 V to 100 V. Additional features include: error amplifier, precision reference, dual mode current limit, slope compensation, softstart, sync capability, and thermal shutdown. This high speed IC has total propagation delays less than 100 ns and a 1-MHz capable single-resistor adjustable oscillator.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
LM5033 正在供货 100V 推挽电压模式 PWM 控制器 Lower 1ku price, with voltage control

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM5030 100-V Push-Pull Current Mode PWM Controller 数据表 (Rev. D) PDF | HTML 2015年 11月 24日
白皮书 Power Electronics in Motor Drives: Where is it? (Rev. A) 2019年 10月 1日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Is Your IGBT Gate-Driver Power Supply Optimized 2015年 3月 12日
应用手册 LM5030 Application: DC - DC Converter Utilizing the Push-Pull Topology 2007年 3月 21日
白皮书 PWM DC-DC Cntrllrs w/Built-In Strt-Up Regs Simp Switch Pwr Supply Design 2005年 10月 1日
白皮书 Communications System Power Supply Designs 2004年 1月 1日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM5030EVAL — 100V 推挽电流模式 PWM 控制器

LM5030 100V 推挽电流模式 PWM 控制器

用户指南: PDF
TI.com 上无现货
仿真模型

LM5030 PSPICE Model

SNVM017.ZIP (596 KB) - PSpice Model
计算工具

LM5030MATHCAD-CALC — LM5030 Mathcad 设计工具

参考设计

TIDA-01352 — 400W 连续、可扩展、±2.5 至 ±150V、可编程超声波电源参考设计

TIDA-01352 通过提供一种可为超声波发射电路供电的数字可编程电源解决方案,实现了模块化且高效的电源扩展能力。此参考设计使用推挽式拓扑,可生成高压 (HV) 和低压 (LV) 或中压电源。高压轨的可编程范围为 ±50V 至 ±150V,低压或中压轨的可编程范围为 ±2.5V 至 ±50V。电源能够在每条电源轨上提供 100W 的连续功率。可编程功能使用板载 12 位数模转换器 (DAC) (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-00181 — 具有 4 个输出的隔离式 IGBT 栅极驱动推挽式电源

该参考设计通过单路 24 伏直流输入电源,为绝缘栅双极型晶体管 (IGBT) 栅极驱动器提供所需的隔离正负电压轨。IGBT 用于变频驱动器的三相逆变器中,以控制交流电机的转速。该参考设计采用推挽式隔离控制拓扑,提供符合 IEC61800-5 标准的隔离,旨在使用预稳压的 24Vdc 输入电源工作。

在稳压(5% 以内)输入源条件下,可通过推挽式 PWM (...)

设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
VSSOP (DGS) 10 Ultra Librarian
WSON (DPR) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频