Rating
Automotive
Topology
Buck
Iout (max) (A)
40
Vin (max) (V)
65
Vin (min) (V)
3.5
Vout (max) (V)
55
Vout (min) (V)
0.6
Control mode
current mode
Features
Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Multiple Outputs, Phase Interleaving, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, Tracking, UVLO Fixed
EMI features
Spread Spectrum
Duty cycle (max) (%)
99
Iq (typ) (A)
0.000015
Number of phases
4
TI functional safety category
Functional Safety-Capable
Operating temperature range (°C)
-40 to 150
Rating
Automotive
Topology
Buck
Iout (max) (A)
40
Vin (max) (V)
65
Vin (min) (V)
3.5
Vout (max) (V)
55
Vout (min) (V)
0.6
Control mode
current mode
Features
Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Multiple Outputs, Phase Interleaving, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, Tracking, UVLO Fixed
EMI features
Spread Spectrum
Duty cycle (max) (%)
99
Iq (typ) (A)
0.000015
Number of phases
4
TI functional safety category
Functional Safety-Capable
Operating temperature range (°C)
-40 to 150