主页 电源管理 直流/直流开关稳压器 直流/直流控制器

LM5192

正在供货

80V, synchronous buck controller with constant current and constant voltage with I2C

产品详情

Operating temperature range (°C) to
Operating temperature range (°C) to
VQFN (RGY) 19 15.75 mm² 4.5 x 3.5
  • Functional Safety-Capable
  • Synchronous CC-CV buck controller with I2C
    • Wide input voltage range: 4.5V to 80V
    • 1% accurate VOUT, programmable from 1V to 24V (10mV steps) or 3.3V to 48V (20mV steps)
    • 4% accurate ILIM(avg), programmable from 0.5A to 7.5A in 50mA steps (8mΩ RSENSE), 2A to 30A in 200mA steps (2mΩ RSENSE)
    • Output slew rate: 0.25mV/µs to 40mV/µs
    • Adjustable cable drop compensation (CDC)
    • Output active discharge
  • Optimized for CISPR 11 Class B EMI requirements
    • ±5% dual-random spread spectrum (DRSS)
    • Programmable fSW: 200kHz to 2.2MHz
    • Programmable PFM or FPWM operation
  • Programmable protection features
    • UV/OV (PG) warning: ±5% or ±10%
    • OVP warning, fault: 105% to 136% in 1% steps
    • Internal hiccup-mode overcurrent protection
    • Enable, interrupt, and thermal shutdown
  • Analog current monitoring pin (IMON)
  • 3.5mm × 4.5mm VQFN-19 wettable flanks package
  • Create a custom design using the LM5192 with the WEBENCH Power Designer
  • Functional Safety-Capable
  • Synchronous CC-CV buck controller with I2C
    • Wide input voltage range: 4.5V to 80V
    • 1% accurate VOUT, programmable from 1V to 24V (10mV steps) or 3.3V to 48V (20mV steps)
    • 4% accurate ILIM(avg), programmable from 0.5A to 7.5A in 50mA steps (8mΩ RSENSE), 2A to 30A in 200mA steps (2mΩ RSENSE)
    • Output slew rate: 0.25mV/µs to 40mV/µs
    • Adjustable cable drop compensation (CDC)
    • Output active discharge
  • Optimized for CISPR 11 Class B EMI requirements
    • ±5% dual-random spread spectrum (DRSS)
    • Programmable fSW: 200kHz to 2.2MHz
    • Programmable PFM or FPWM operation
  • Programmable protection features
    • UV/OV (PG) warning: ±5% or ±10%
    • OVP warning, fault: 105% to 136% in 1% steps
    • Internal hiccup-mode overcurrent protection
    • Enable, interrupt, and thermal shutdown
  • Analog current monitoring pin (IMON)
  • 3.5mm × 4.5mm VQFN-19 wettable flanks package
  • Create a custom design using the LM5192 with the WEBENCH Power Designer

The LM5192 is an80V, high-efficiency, synchronous buck controller with constant-current constant-voltage (CC-CV) regulation and I2C interface.

The current-mode control architecture with a 25ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation. The highly accurate CC-CV operation enables seamless transition between constant-current and constant-voltage modes. The I2C interface allows programming of output voltage in 10mV or 20mV steps, average output current limit in 50mA to 200mA steps, as well as output voltage slew rate, switching frequency, soft-start slew rate, mode of operation, current loop compensation, output active discharge strength, and cable drop compensation gain.

The LM5192 also features an array of safety features including undervoltage and overvoltage protection with programmable thresholds, overcurrent protection with programmable hiccup mode, and thermal shutdown.

Additional features of the LM5192 include programmable diode emulation (PFM) for lower current consumption at light-load conditions, open-drain nINT flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated dual input (VIN and VOUTF) VCC supply regulator, and oversized VDDA regulator for powering external loads, such as companion microcontrollers.

The LM5192 includes several features to simplify compliance with CISPR 11 Class B emissions requirements. First, an I2C programmable switching frequency as high as 2.2MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications. Second, the LM5192 has an I2C selectable ±5% dual-random spread spectrum (DRSS) that significantly reduces peak emissions through a combination of triangular and pseudo-random modulation while keeping output voltage ripple very low.

The LM5192 controller comes in a 3.5mm × 4.5mm thermally-optimized, 19-pin VQFN package. The large PGND die-attach pad improves thermal performance and board level reliability (BLR). Also included are wettable-flank pins to facilitate optical inspection during manufacturing. The 19-pin VQFN packaging with usable current, lifetime reliability, and cost advantages targets applications requiring high power density. The wide input voltage range, low quiescent current consumption, high-temperature operation, cycle-by-cycle current limit, low EMI signature, and small design size provide an excellent point-of-load regulator design for applications requiring enhanced robustness and durability.

The LM5192 is an80V, high-efficiency, synchronous buck controller with constant-current constant-voltage (CC-CV) regulation and I2C interface.

The current-mode control architecture with a 25ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation. The highly accurate CC-CV operation enables seamless transition between constant-current and constant-voltage modes. The I2C interface allows programming of output voltage in 10mV or 20mV steps, average output current limit in 50mA to 200mA steps, as well as output voltage slew rate, switching frequency, soft-start slew rate, mode of operation, current loop compensation, output active discharge strength, and cable drop compensation gain.

The LM5192 also features an array of safety features including undervoltage and overvoltage protection with programmable thresholds, overcurrent protection with programmable hiccup mode, and thermal shutdown.

Additional features of the LM5192 include programmable diode emulation (PFM) for lower current consumption at light-load conditions, open-drain nINT flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated dual input (VIN and VOUTF) VCC supply regulator, and oversized VDDA regulator for powering external loads, such as companion microcontrollers.

The LM5192 includes several features to simplify compliance with CISPR 11 Class B emissions requirements. First, an I2C programmable switching frequency as high as 2.2MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications. Second, the LM5192 has an I2C selectable ±5% dual-random spread spectrum (DRSS) that significantly reduces peak emissions through a combination of triangular and pseudo-random modulation while keeping output voltage ripple very low.

The LM5192 controller comes in a 3.5mm × 4.5mm thermally-optimized, 19-pin VQFN package. The large PGND die-attach pad improves thermal performance and board level reliability (BLR). Also included are wettable-flank pins to facilitate optical inspection during manufacturing. The 19-pin VQFN packaging with usable current, lifetime reliability, and cost advantages targets applications requiring high power density. The wide input voltage range, low quiescent current consumption, high-temperature operation, cycle-by-cycle current limit, low EMI signature, and small design size provide an excellent point-of-load regulator design for applications requiring enhanced robustness and durability.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM5192 80V, High-Efficiency CC-CV Buck Controller With I2C 数据表 PDF | HTML 2026年 7月 23日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM5192QEVM-400 — LM5192-Q1 评估模块

LM5192QEVM-400 EVM 是一款同步降压稳压器,能够通过 I2C 接口进行恒流恒压调节。该 EVM 在 15V 至 70V 的输入电压范围内工作,可在 CC 模式下提供最高 8A 稳定电流,在 CV 模式下提供最高 12V 稳定电压。
用户指南: PDF | HTML
TI.com 上无现货
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGY) 19 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频