LM9036Q-Q1

正在供货

汽车类 50mA、电池供电运行 (40V)、低 IQ、低压降稳压器

产品详情

Rating Automotive Vin (max) (V) 40 Vin (min) (V) 4 Iout (max) (A) 0.05 Output options Fixed Output Vout (max) (V) 3.46, 5.25 Vout (min) (V) 3.14, 3.3, 4.75 Fixed output options (V) 3.3, 5 Iq (typ) (mA) 0.02 Thermal resistance θJA (°C/W) 140 Load capacitance (min) (µF) 10, 22 Regulated outputs (#) 1 Accuracy (%) 3, 5 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 40 Vin (min) (V) 4 Iout (max) (A) 0.05 Output options Fixed Output Vout (max) (V) 3.46, 5.25 Vout (min) (V) 3.14, 3.3, 4.75 Fixed output options (V) 3.3, 5 Iq (typ) (mA) 0.02 Thermal resistance θJA (°C/W) 140 Load capacitance (min) (µF) 10, 22 Regulated outputs (#) 1 Accuracy (%) 3, 5 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • AEC-Q100 Grade 1 Qualified (-40°C to 125°C)
  • Ultra Low Ground Pin Current (IGND ≤ 25µA for IOUT = 0.1mA)
  • Fixed 5V, 3.3V, 50mA Output
  • Output Tolerance ±5% Over Line, Load, and Temperature
  • Dropout Voltage Typically 200mV @ IOUT = 50mA
  • −45V Reverse Transient Protection
  • Internal Short Circuit Current Limit
  • Internal Thermal Shutdown Protection
  • 40V Operating Voltage Limit

All trademarks are the property of their respective owners.

  • AEC-Q100 Grade 1 Qualified (-40°C to 125°C)
  • Ultra Low Ground Pin Current (IGND ≤ 25µA for IOUT = 0.1mA)
  • Fixed 5V, 3.3V, 50mA Output
  • Output Tolerance ±5% Over Line, Load, and Temperature
  • Dropout Voltage Typically 200mV @ IOUT = 50mA
  • −45V Reverse Transient Protection
  • Internal Short Circuit Current Limit
  • Internal Thermal Shutdown Protection
  • 40V Operating Voltage Limit

All trademarks are the property of their respective owners.

The LM9036Q ultra-low quiescent current regulator features low dropout voltage and low current in the standby mode. With less than 25µA Ground Pin current at a 0.1mA load, the LM9036Q is ideally suited for automotive and other battery operated systems. The LM9036Q retains all of the features that are common to low dropout regulators including a low dropout PNP pass device, short circuit protection, reverse battery protection, and thermal shutdown. The LM9036Q has a 40V maximum operating voltage limit, a −40°C to +125°C operating temperature range, and ±5% output voltage tolerance over the entire output current, input voltage, and temperature range.

The LM9036Q ultra-low quiescent current regulator features low dropout voltage and low current in the standby mode. With less than 25µA Ground Pin current at a 0.1mA load, the LM9036Q is ideally suited for automotive and other battery operated systems. The LM9036Q retains all of the features that are common to low dropout regulators including a low dropout PNP pass device, short circuit protection, reverse battery protection, and thermal shutdown. The LM9036Q has a 40V maximum operating voltage limit, a −40°C to +125°C operating temperature range, and ±5% output voltage tolerance over the entire output current, input voltage, and temperature range.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM9036Q Ultra-Low Quiescent Current Voltage Regulator 数据表 (Rev. B) 2013年 3月 25日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DRV8702-Q1EVM — DRV8702-Q1 汽车类有刷直流电机栅极驱动器评估模块

DRV8702-Q1EVM(评估模块)作为一款评估套件,可用于演示 TI 的 DRV8702-Q1 H 桥栅极驱动器。MSP430G2553 用于控制电机的占空比和方向,同时还监测 DRV8702-Q1 报告的电机电流。该功率级采用 DRV8702-Q1 汽车级 H 桥栅极驱动器和 CSD18540Q5B N 通道 NexFETTM 功率 MOSFET 构建而成。此 EVM 是一种高性能、受保护且具有成本效益的平台,可降低开发成本,从而缩短面市时间。凭借一个用户友好的应用,只需极少的外部设备,就能快速让 EVM 投入运行。
用户指南: PDF
TI.com 上无现货
评估板

DRV8702D-Q1EVM — DRV8702D-Q1 汽车类半桥有刷直流电机栅极驱动器评估模块

DRV8702D-Q1EVM(评估模块)作为一款评估套件,可用于演示 TI 的 DRV8702D-Q1 半桥栅极驱动器。MSP430G2553 用于控制电机的占空比和方向,同时还监测 DRV8702D-Q1 报告的电机电流。功率级采用 DRV8702D-Q1 汽车级 H 桥栅极驱动器和 CSD18540Q5B N 沟道 NexFET 功率 MOSFET 构建而成。此 EVM 是一种高性能、受保护且具有成本效益的平台,可降低开发成本,从而缩短面市时间。凭借一个用户友好的应用,只需极少的外部设备,就能快速让 EVM 投入运行。
用户指南: PDF
TI.com 上无现货
评估板

DRV8703-Q1EVM — DRV8703-Q1 汽车类有刷直流栅极驱动器评估模块

DRV8703-Q1EVM(评估模块)作为一款评估套件,可用于演示 TI 的 DRV8703-Q1 H 桥栅极驱动器。MSP430G2553 用于控制电机的占空比和方向,同时还监测 DRV8703-Q1 报告的电机电流。该功率级采用 DRV8703-Q1 汽车级 H 桥栅极驱动器和 CSD18540Q5B N 通道 NexFETTM 功率 MOSFET 构建而成。此 EVM 是一种高性能、受保护且具有成本效益的平台,可降低开发成本,从而缩短面市时间。凭借一个用户友好的应用,只需极少的外部设备,就能快速让 EVM 投入运行。
用户指南: PDF
TI.com 上无现货
评估板

DRV8873H-Q1EVM — 具有硬件接口和集成电流感应功能的汽车类 10A H 桥电机驱动器 EVM

DRV8873 是一款适用于工业和汽车应用的集成驱动器。该器件拥有 10A 的峰值电流和 4.5V 至 38V 的电压范围,可支持多种应用。

PH/EN 或 PWM 接口可轻松连接至控制器电路,同时还可以通过独立半桥控制来驱动两个螺线管负载。电流镜近似于流经高侧 FET 的电流,并且不需要使用电流检测电阻器。提供了低功耗睡眠模式,以通过关断大量内部电路来实现超低的静态电流消耗。针对欠压锁定、电荷泵故障、过流保护、短路保护和过热等情况提供内部保护功能,并且 nFAULT 引脚上的故障状况指示灯和 SPI 寄存器会显示相关故障。

用户指南: PDF
TI.com 上无现货
评估板

DRV8873S-Q1EVM — 具有 SPI 接口和集成电流感应功能的汽车类 10A H 桥电机驱动器 EVM

DRV8873 是一款适用于工业和汽车应用的集成驱动器。该器件拥有 10A 的峰值电流和 4.5V 至 38V 的电压范围,可支持多种应用。PH/EN 或 PWM 接口可轻松连接至控制器电路,同时还可以通过独立半桥控制来驱动两个螺线管负载。电流镜近似于流经高侧 FET 的电流,并且不需要使用电流检测电阻器。提供了低功耗睡眠模式,以通过关断大量内部电路来实现超低的静态电流消耗。针对欠压锁定、电荷泵故障、过流保护、短路保护和过热等情况提供内部保护功能,并且 nFAULT 引脚上的故障状况指示灯和 SPI 寄存器会显示相关故障。
用户指南: PDF
TI.com 上无现货
参考设计

TIDA-00795 — 汽车精密电子保险丝参考设计

保险丝在许多产品中用于避免电流浪涌以及过流可能造成的损坏。汽车领域中使用的传统保险丝精度低且响应时间长。TIDA-00795 汽车精密电子保险丝参考设计可替代传统保险丝,该设计具有更高的精度,并且可提供传统保险丝所不具有的功能。该电子保险丝参考设计可用作实施多通道电子保险丝盒的构建块。它还可以用于车身控制模块 (BCM) 和电子控制单元 (ECU)。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频