主页 电源管理 DC/DC switching regulators DC/DC converters

LMR14203

正在供货

采用 SOT-23 封装的 4.5V 至 42V、0.3A 降压直流/直流开关稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
TPS560430 正在供货 4V 至 36V 0.6A 同步降压 SIMPLE SWITCHER® 电源转换器 Smaller footprint, FPWM and PFM option.
功能与比较器件相同,但引脚排列有所不同
TPSM560R6H 正在供货 采用 5mm x 5.5mm x 4mm QFN 封装的 4.2V 至 60V 输入、1V 至 16V 输出、0.6A 降压模块 Smaller design with an integrated-inductor power module.

产品详情

Rating Catalog Topology Buck Iout (max) (A) 0.3 Vin (max) (V) 42 Vin (min) (V) 4.5 Vout (max) (V) 34 Vout (min) (V) 0.765 Features Enable, Overcurrent protection Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0013 Duty cycle (max) (%) 87
Rating Catalog Topology Buck Iout (max) (A) 0.3 Vin (max) (V) 42 Vin (min) (V) 4.5 Vout (max) (V) 34 Vout (min) (V) 0.765 Features Enable, Overcurrent protection Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0013 Duty cycle (max) (%) 87
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Input Voltage Range of 4.5V to 42V
  • Output Voltage Range of 0.765V to 34V
  • Output Current up to 0.3A
  • 1.25 MHz Switching Frequency
  • Low Shutdown Iq, 16 µA Typical
  • Short Circuit Protected
  • Internally Compensated
  • Soft-Start Function
  • Thin SOT-23-6 Package (2.97 x 1.65 x 1mm)
  • Fully Enabled for WEBENCH® Power Designer

Performance Benefits

  • Tight Accuracy for Powering Digital ICs
  • Extremely Easy to Use
  • Tiny Overall Solution Reduces System Cost

All trademarks are the property of their respective owners.

  • Input Voltage Range of 4.5V to 42V
  • Output Voltage Range of 0.765V to 34V
  • Output Current up to 0.3A
  • 1.25 MHz Switching Frequency
  • Low Shutdown Iq, 16 µA Typical
  • Short Circuit Protected
  • Internally Compensated
  • Soft-Start Function
  • Thin SOT-23-6 Package (2.97 x 1.65 x 1mm)
  • Fully Enabled for WEBENCH® Power Designer

Performance Benefits

  • Tight Accuracy for Powering Digital ICs
  • Extremely Easy to Use
  • Tiny Overall Solution Reduces System Cost

All trademarks are the property of their respective owners.

The LMR14203 is a PWM DC/DC buck (step-down) regulator. With a wide input range from 4.5V-42V, it is suitable for a wide range of applications such as power conditioning from unregulated sources. They feature a low RDSON (0.9Ω typical) internal switch for maximum efficiency (85% typical). Operating frequency is fixed at 1.25 MHz allowing the use of small external components while still being able to have low output voltage ripple. Soft-start can be implemented using the shutdown pin with an external RC circuit allowing the user to tailor the soft-start time to a specific application.

The LMR14203 is optimized for up to 300 mA load current.

Additional features include: thermal shutdown, VIN under-voltage lockout, and gate drive under-voltage lockout. The LMR14203 is available in a low profile SOT-6L package.

The LMR14203 is a PWM DC/DC buck (step-down) regulator. With a wide input range from 4.5V-42V, it is suitable for a wide range of applications such as power conditioning from unregulated sources. They feature a low RDSON (0.9Ω typical) internal switch for maximum efficiency (85% typical). Operating frequency is fixed at 1.25 MHz allowing the use of small external components while still being able to have low output voltage ripple. Soft-start can be implemented using the shutdown pin with an external RC circuit allowing the user to tailor the soft-start time to a specific application.

The LMR14203 is optimized for up to 300 mA load current.

Additional features include: thermal shutdown, VIN under-voltage lockout, and gate drive under-voltage lockout. The LMR14203 is available in a low profile SOT-6L package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 21
类型 标题 下载最新的英语版本 日期
* 数据表 SIMPLE SWITCHER 42Vin, 0.3A Step-Dwn V-Reg in SOT-23 数据表 (Rev. C) 2013年 4月 4日
应用手册 半导体和 IC 封装热指标 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2024年 4月 24日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
技术文章 Quantifying the value of wide VIN PDF | HTML 2016年 6月 15日
技术文章 DC/DC converter datasheets – System losses demystified PDF | HTML 2016年 4月 25日
技术文章 DC/DC converter datasheets – System efficiency demystified PDF | HTML 2016年 4月 18日
应用手册 Low EMI Layout Made SIMPLE With LM43600/1/2/3 and LM46000/1/2 (Rev. A) 2014年 9月 12日
EVM 用户指南 AN-2185 LMR14203/LMR14206 Demonstation Board (Rev. B) 2013年 4月 26日
应用手册 AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) 2013年 4月 24日
应用手册 AN-1149 Layout Guidelines for Switching Power Supplies (Rev. C) 2013年 4月 23日
应用手册 AN-1197 Selecting Inductors for Buck Converters (Rev. B) 2013年 4月 23日
应用手册 AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 2013年 4月 23日
应用手册 AN-1246 Stresses in Wide Input DC-DC Converters (Rev. C) 2013年 4月 23日
应用手册 AN-1520 A Guide to Board Layout for Best Thermal Resistance for Exposed Packages (Rev. B) 2013年 4月 23日
应用手册 AN-1566 Techniques for Thermal Analysis of Switching Power Supply Designs (Rev. A) 2013年 4月 23日
应用手册 AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 2013年 4月 23日
应用手册 AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) 2013年 4月 23日
应用手册 Input and Output Capacitor Selection 2005年 9月 19日
更多文献资料 SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 2005年 7月 12日
应用手册 AN-643 EMI/RFI Board Design (Rev. B) 2004年 5月 3日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LMR14203XMKDEMO — LMR14203 Simple Switcher® 小尺寸 42V 降压稳压器 300 mA 演示板

The LMR14203/06 is a PWM DC/DC buck (step-down) regulator. With a wide input range from 4.5V-42V, it is suitable for a variety of applications from automotive to power conditioning of unregulated sources. The LMR14203/LMR14006 Evaluation Board is designed to provide the design engineer with a fully (...)

用户指南: PDF
TI.com 上无现货
仿真模型

LMR14203X PSpice Average Model

SNVM220.ZIP (53 KB) - PSpice Model
仿真模型

LMR14203X PSpice Transient Model

SNVM219.ZIP (180 KB) - PSpice Model
仿真模型

LMR14203X Unencrypted PSpice Average Model

SNVM943.ZIP (1 KB) - PSpice Model
仿真模型

LMR14203X Unencrypted PSpice Transient Model

SNVM942.ZIP (2 KB) - PSpice Model
参考设计

PMP22339 — 适用于服务器电池备用充电的高电压 800W SEPIC 转换器参考设计

此断续导通模式 (DCM) 非隔离式 800W SEPIC 转换器电池充电器参考设计提供可调的输出电压和电流。通过设置 0V 到 3V 之间的外部直流电压,可在 282V 到 400V 之间调整输出电压。通过调整 PWM 输入占空比,可在 0A 到 2A 之间调整输出充电电流。它在 340Vdc 到 420Vdc 的输入电压范围内运行。使用独立的电压和电流反馈环路维持稳定。
用户指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23-THN (DDC) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频