主页 电源管理 直流/直流开关稳压器 DC/DC converters

LMR43606-Q1

正在供货

具有 4uA IQ 和较高轻负载效率的汽车级 36V、600mA 同步降压转换器

产品详情

Rating Automotive Topology Buck Iout (max) (A) 0.6 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 32 Vout (min) (V) 1 Features Enable, Fixed Output, Fixed soft start, Forced PWM, Frequency synchronization, Light-load efficiency, Power good, Spread Spectrum, Synchronous rectification, UVLO Fixed, Wettable flanks package EMI features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.0000015 Duty cycle (max) (%) 99 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Buck Iout (max) (A) 0.6 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 32 Vout (min) (V) 1 Features Enable, Fixed Output, Fixed soft start, Forced PWM, Frequency synchronization, Light-load efficiency, Power good, Spread Spectrum, Synchronous rectification, UVLO Fixed, Wettable flanks package EMI features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.0000015 Duty cycle (max) (%) 99 TI functional safety category Functional Safety-Capable
VQFN-HR (RPE) 9 4 mm² 2 x 2
  • AEC-Q100-qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Greater than 85% efficiency at 1mA
  • Miniature design size and low component cost
    • 2mm × 2mm HotRod™ package with wettable flanks
    • Internal compensation
  • Designed for ultra-low EMI requirements
    • Spread spectrum reduces peak emissions
    • Pin selectable FPWM mode for constant frequency at light loads with MODE/SYNC pin
    • FSW synchronization with MODE/SYNC pin
  • Designed for automotive applications
    • –40°C to +150°C junction temperature range
    • Supports 42V automotive load dump
    • Supports 3-VIN for automotive cold crank
    • Adjustable up to 95% of VIN, 3.3V and 5V fixed VOUT options available
  • Designed for scalable power supplies
  • AEC-Q100-qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Greater than 85% efficiency at 1mA
  • Miniature design size and low component cost
    • 2mm × 2mm HotRod™ package with wettable flanks
    • Internal compensation
  • Designed for ultra-low EMI requirements
    • Spread spectrum reduces peak emissions
    • Pin selectable FPWM mode for constant frequency at light loads with MODE/SYNC pin
    • FSW synchronization with MODE/SYNC pin
  • Designed for automotive applications
    • –40°C to +150°C junction temperature range
    • Supports 42V automotive load dump
    • Supports 3-VIN for automotive cold crank
    • Adjustable up to 95% of VIN, 3.3V and 5V fixed VOUT options available
  • Designed for scalable power supplies

The LMR43606-Q1 is a small, 36V, 0.6A, synchronous step-down DC/DC converter in a 2mm × 2mm HotRod package. This easy-to-use converter supports a wide input voltage range of 3.0V to 36V with transients up to 42V.

The LMR43606-Q1 is specifically designed to meet low standby power requirements for always on, automotive applications. Auto mode enables frequency foldback when operating at light loads, allowing an unloaded current consumption of 1.5µA at 13.5VIN and high light load efficiency. A seamless transition between PWM and PFM modes along with very low MOSFET ON resistances provide exceptional efficiency across the entire load range.

The control architecture and feature-set are designed for an ultra-small design size. The device uses peak current mode control to minimize output capacitance. The LMR43606-Q1 minimizes input filter size by using dual random spread spectrum, a low-EMI HotRod package, and an optimized pinout. The MODE/SYNC and RT pin variants can be used to set or synchronize the frequency between 200kHz and 2.2MHz to avoid noise sensitive frequency bands.

The rich feature set of the LMR43606-Q1 is designed to simplify implementation for a wide range of automotive end equipments.

The LMR43606-Q1 is a small, 36V, 0.6A, synchronous step-down DC/DC converter in a 2mm × 2mm HotRod package. This easy-to-use converter supports a wide input voltage range of 3.0V to 36V with transients up to 42V.

The LMR43606-Q1 is specifically designed to meet low standby power requirements for always on, automotive applications. Auto mode enables frequency foldback when operating at light loads, allowing an unloaded current consumption of 1.5µA at 13.5VIN and high light load efficiency. A seamless transition between PWM and PFM modes along with very low MOSFET ON resistances provide exceptional efficiency across the entire load range.

The control architecture and feature-set are designed for an ultra-small design size. The device uses peak current mode control to minimize output capacitance. The LMR43606-Q1 minimizes input filter size by using dual random spread spectrum, a low-EMI HotRod package, and an optimized pinout. The MODE/SYNC and RT pin variants can be used to set or synchronize the frequency between 200kHz and 2.2MHz to avoid noise sensitive frequency bands.

The rich feature set of the LMR43606-Q1 is designed to simplify implementation for a wide range of automotive end equipments.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LMR43606-Q1, 36V, 0.6A, Automotive Buck Converter With < 2.5µA IQ at 150°C TJMAX in 4mm2 HotRod™ QFN 数据表 (Rev. A) PDF | HTML 2026年 4月 8日
应用简报 Discrete Power Design for C2000™ PDF | HTML 2024年 8月 15日
证书 LMR43606MQ3EVM-2M EU Declaration of Conformity (DoC) 2024年 3月 6日
功能安全信息 LMR43606-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 2024年 1月 16日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LMR43606MQ3EVM-2M — LMR43606-Q1 评估模块

LMR43606-Q1 是一款易于使用的同步降压转换器。LMR43606MQ3EVM-2M 是一个经全面组装和测试的电路,用于评估 LMR43606-Q1 转换器模块。该 EVM 可在 3.5V 至 36V 输入电压范围内运行,并提供 3.3V 输出电压,负载电流高达 600mA。

用户指南: PDF | HTML
英语版: PDF | HTML
TI.com 上无现货
评估板

LMR43620MQ3EVM-2M — LMR43620-Q1 36V 输入、3.3V 输出、2A 同步降压转换器评估模块

LMR43620MQ3EVM-2M 评估模块 (EVM) 可帮助设计人员评估 LMR43620-Q1 宽输入降压稳压器的运行和性能。LMR43620-Q1 是一款易于使用的同步降压直流/直流转换器,能驱动高达 2A 的负载电流,输入电压高达 36V。LMR43620-Q1 具有超低的工作静态电流,在轻负载条件下可实现高效率。LMR43620-Q1 采用小型 2mm x 2mm HotRod™ 封装,可提供超小的低 EMI 解决方案尺寸。

用户指南: PDF | HTML
TI.com 上无现货
评估板

LMR43620RQ5EVM-400 — LMR43620-Q1 36V 输入、5V 输出、2A 同步降压转换器评估模块

LMR43620RQ5EVM-400 评估模块 (EVM) 可帮助评估 LMR43620-Q1 宽输入降压稳压器的运行和性能。LMR43620-Q1 是一款易于使用的同步降压直流/直流转换器,能驱动高达 2A 的负载电流,输入电压高达 36V。LMR43620-Q1 具有超低的工作静态电流,在轻负载条件下可实现高效率。LMR43620-Q1 采用小型 2mm x 2mm HotRod™ 封装,可提供超小的低 EMI 解决方案尺寸。

用户指南: PDF | HTML
英语版: PDF | HTML
TI.com 上无现货
封装 引脚 CAD 符号、封装和 3D 模型
VQFN-HR (RPE) 9 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频