LMX2624-SP
- SMD
5962R2321001PXE
- Total ionizing dose 100Krad (ELDRS-free)
- Single event latch-up (SEL) immune up to 75MeV-cm2/mg
- Single event functional interrupt (SEFI) immune up to 75MeV-cm2/mg
- Wide band frequency synthesizer : 5MHz to 30GHz output frequency
- –102dBc/Hz phase noise at 100kHz offset with 30GHz carrier
- 62fs RMS jitter at 30GHz (1kHz to 100MHz)
- Programmable output power
- PLL key specifications:
- Figure of merit: –236dBc/Hz
- Normalized 1/f noise: –129dBc/Hz
- Up to 200MHz phase detector frequency in fractional mode.
- Synchronization of output phase across multiple devices
- Independent mute pins for RFoutA and RFoutB outputs
- Support for SYSREF with programmable delay
- 3.3V single power supply operation
- Pin-mode: Pin configurable N divider and output divider in Integer PLL mode
- 10 × 10mm² 64 lead QFP package
- Operating temperature range: –55°C to +125°C
- Supported by PLLatinum™ Simulator design tool
The LMX2624-SP is a high performance wideband phase-locked loop (PLL) with integrated voltage controlled oscillator (VCO) that can output any frequency from 5MHz to 30GHz. The VCO on this device covers an entire octave so the frequency coverage is complete down to 5MHz. The high performance PLL with a figure of merit of –236dBc/Hz and high phase detector frequency can attain very low in-band noise and integrated jitter.
The LMX2624-SP allows users to synchronize the output of multiple instances of the device. This means that deterministic phase can be obtained from a device in use cases including the one with fractional engine or output divider enabled. The device also adds support for either generating or repeating SYSREF (compliant to JESD204B/C standard), making the device designed for low-noise clock source for high-speed data converters.
This device is fabricated in Texas Instruments advanced BiCMOS process and is available in a 64-lead QFP plastic package.
您可能感兴趣的相似产品
功能与比较器件相似。
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | LMX2624-SP 5MHz to 30GHz Wideband Synthesizer With Phase Synchronization and JESD204B/C Support 数据表 (Rev. B) | PDF | HTML | 2026-9-9 | ||
| 选择指南 | TI Space Products (Rev. L) | 2026-3-27 | ||||
| 应用简报 | LMX2615 和 LMX2624 的 Allan 偏差测量数据 | PDF | HTML | 英语版 | 2025-8-28 | ||
| 应用简报 | LMX2624 中的全辅助 | PDF | HTML | 英语版 | 2025-8-20 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TICSPRO-SW — TICS Pro GUI and Live Programming Tool for Clocking Devices
德州仪器 (TI) 时钟和合成器 (TICS) 专业软件用于对具有以下前缀的产品编号的评估模块 (EVM) 进行编程:CDC、LMK 和 LMX。这些产品包括锁相环和电压控制振荡器 (PLL+VCO)、合成器和时钟器件。
CLOCK-TREE-ARCHITECT — 时钟树架构编程软件
时钟树架构是一款时钟树综合工具,可根据您的系统要求生成时钟树解决方案,从而帮助您简化设计流程。该工具从庞大的时钟产品数据库中提取数据,然后生成系统级多芯片时钟解决方案。
PLLATINUMSIM-SW — PLL 环路滤波器、相位噪声、锁定时间和杂散模拟工具
PLLATINUMSIM-SW 是一款仿真工具,允许用户创建我们 PLLatinum™ 集成电路的详细设计和仿真,其中包括 LMX 系列锁相环 (PLL) 和合成器。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| HTQFP (PAP) | 64 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。