LP38513-ADJ
- 2.25V to 5.5V Input Voltage Range
- Adjustable Output Voltage Range of 0.5V to 4.5V
- 3.0A Output Load Current
- ±2.0% Accuracy over Line, Load, and Full-Temperature Range from -40°C to +125°C
- Stable with tiny 10 µF ceramic capacitors
- Enable pin
- Typically less than 1 µA of Ground pin current when Enable pin is low
- 25dB of PSRR at 100 kHz
- Over-Temperature and Over-Current Protection
- TO-263 THIN 5-Pin Surface Mount Package
All trademarks are the property of their respective owners.
The LP38513-ADJ Fast-Transient Response Low-Dropout Voltage Regulator offers the highest-performance in meeting AC and DC accuracy requirements for powering Digital Cores. The LP38513-ADJ uses a proprietary control loop that enables extremely fast response to change in line conditions and load demands. Output Voltage DC accuracy at 2.5% over line, load and full temperature range from -40°C to +125°C. The LP38513-ADJ is designed for inputs from the 2.5V, 3.3V, and 5.0V rail, is stable with 10 μF ceramic capacitors, and has an adjustable output voltage. The LP38513-ADJ provides excellent transient performance to meet the demand of high performance digital core ASICs, DSPs, and FPGAs found in highly-intensive applications such as servers, routers/switches, and base stations.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | 3A Fast-Transient Response Adjustable Low-Dropout Linear Voltage Regulator 数据表 (Rev. C) | 2013年 4月 1日 | |||
| 应用手册 | AN-1797 TO-263 THIN Package (Rev. A) | 2013年 4月 24日 | ||||
| 应用手册 | Application Note 1797 TO-263 THIN Package (cn) | 最新英语版本 (Rev.A) | 2008年 3月 10日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LP38513TJ-ADJEV — LP38513-ADJ 3A 快速瞬态响应、可调节低压降线性电压稳压器 EVM
LP38513-ADJ 3A Fast-Transient Response Adjustable Low-Dropout Linear Voltage Regulator Evaluation Board
TIDA-00431 — 参考设计 - 采用 8GHz 直流耦合全差分放大器的 RF 采样 4GSPS ADC
此参考设计介绍了一个宽带射频接收器,该接收器利用 4 GSPS 模数转换器 (ADC) 并具有一个 8GHz 直流耦合全差动放大器前端。放大器前端提供信号增益并允许采集下行到直流的信号,而平衡-非平衡变压器耦合输入则做不到这一点。
TIDA-00432 — 将 Xilinx 平台应用于相位阵列雷达系统以实现 JESD204B 千兆次采样 ADC 的同步
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| TO-263 (NDQ) | 5 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。