产品详情

CPU MSP430 Frequency (MHz) 8 Flash memory (kByte) 12 RAM (kByte) 0.5 ADC type 16-bit Sigma Delta Features Advanced sensing, LCD UART 1 Number of ADC channels 2 SPI 1 USB No Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface SPI, UART Operating system BareMetal (No OS), TI RTOS Hardware accelerators 0 Nonvolatile memory (kByte) 12 Number of GPIOs 14 Number of I2Cs 0 Security Secure debug
CPU MSP430 Frequency (MHz) 8 Flash memory (kByte) 12 RAM (kByte) 0.5 ADC type 16-bit Sigma Delta Features Advanced sensing, LCD UART 1 Number of ADC channels 2 SPI 1 USB No Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface SPI, UART Operating system BareMetal (No OS), TI RTOS Hardware accelerators 0 Nonvolatile memory (kByte) 12 Number of GPIOs 14 Number of I2Cs 0 Security Secure debug
LQFP (PM) 64 144 mm² 12 x 12
  • Low Supply-Voltage Range, 2.7 V to 3.6 V
  • Ultra-Low-Power Consumption:
    • Active Mode: 400 µA at 1 MHz, 3.0 V
    • Standby Mode: 1.6 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in Less Than 6 µs
  • Frequency-Locked Loop, FLL+
  • 16-Bit RISC Architecture, 125-ns Instruction Cycle Time
  • Embedded Signal Processing for Single-Phase Energy Metering With Integrated Analog Front-End and Temperature Sensor (ESP430CE1B)
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • Integrated LCD Driver for 128 Segments
  • Serial Communication Interface (USART), Asynchronous UART, or Synchronous SPI Selectable by Software
  • Brownout Detector
  • Supply Voltage Supervisor/Monitor With Programmable Level Detection
  • Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
  • Bootstrap Loader in Flash Devices
  • Family Members Include:
    • MSP430FE4232
      8KB + 256B Flash Memory,
      256B RAM
    • MSP430FE4242
      12KB + 256B Flash Memory,
      512B RAM
    • MSP430FE4252
      16KB + 256B Flash Memory,
      512B RAM
    • MSP430FE4272
      32KB + 256B Flash Memory,
      1KB RAM
  • Available in 64-Pin Quad Flat Pack (QFP)
  • For Complete Module Descriptions, See the MSP430x4xx Family User’s Guide, Literature Number SLAU056

  • Low Supply-Voltage Range, 2.7 V to 3.6 V
  • Ultra-Low-Power Consumption:
    • Active Mode: 400 µA at 1 MHz, 3.0 V
    • Standby Mode: 1.6 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in Less Than 6 µs
  • Frequency-Locked Loop, FLL+
  • 16-Bit RISC Architecture, 125-ns Instruction Cycle Time
  • Embedded Signal Processing for Single-Phase Energy Metering With Integrated Analog Front-End and Temperature Sensor (ESP430CE1B)
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • Integrated LCD Driver for 128 Segments
  • Serial Communication Interface (USART), Asynchronous UART, or Synchronous SPI Selectable by Software
  • Brownout Detector
  • Supply Voltage Supervisor/Monitor With Programmable Level Detection
  • Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
  • Bootstrap Loader in Flash Devices
  • Family Members Include:
    • MSP430FE4232
      8KB + 256B Flash Memory,
      256B RAM
    • MSP430FE4242
      12KB + 256B Flash Memory,
      512B RAM
    • MSP430FE4252
      16KB + 256B Flash Memory,
      512B RAM
    • MSP430FE4272
      32KB + 256B Flash Memory,
      1KB RAM
  • Available in 64-Pin Quad Flat Pack (QFP)
  • For Complete Module Descriptions, See the MSP430x4xx Family User’s Guide, Literature Number SLAU056

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.

The MSP430FE42x2 devices are microcontroller configurations with two independent 16-bit sigma-delta analog-to-digital (A/D) converters and embedded signal processor core used to measure and calculate single-phase energy in both 2-wire and 3-wire configurations. Also included is a built-in 16-bit timer, 128 LCD segment drive capability, and 14 I/O pins.

Typical applications include 2-wire and 3-wire single-phase metering.

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.

The MSP430FE42x2 devices are microcontroller configurations with two independent 16-bit sigma-delta analog-to-digital (A/D) converters and embedded signal processor core used to measure and calculate single-phase energy in both 2-wire and 3-wire configurations. Also included is a built-in 16-bit timer, 128 LCD segment drive capability, and 14 I/O pins.

Typical applications include 2-wire and 3-wire single-phase metering.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 38
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 MSP430FE42x2 Mixed Signal Microcontroller 数据表 2008年 7月 28日
* 勘误表 MSP430FE4242 Microcontroller Errata (Rev. G) PDF | HTML 2021年 6月 23日
* 用户指南 MSP430x4xx Family User's Guide (Rev. L) 2017年 12月 12日
应用手册 从 MSP430™ MCU 到 MSPM0 MCU 的迁移指南 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2025年 7月 2日
应用手册 MSP430 嵌入式应用程序二进制接口 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2024年 1月 5日
应用手册 使用 MSP430 图形库时的设计注意事项 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023年 8月 15日
应用手册 采用 MSP430™ MCU 的锂离子电池充电器解决方案 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2022年 7月 25日
应用手册 MSP MCU 上Σ-Δ ADC 的常见问题解答 英语版 PDF | HTML 2021年 10月 20日
应用手册 ESD 二极管电流规格 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021年 9月 20日
用户指南 MSP430™ MCU 开发指南 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2021年 8月 10日
更多文献资料 MSP430TM 开发手册_MSP430 Hands-on Training (Rev. A) 2020年 10月 20日
应用手册 MSP 代码保护功能 PDF | HTML 英语版 PDF | HTML 2020年 4月 20日
应用手册 MSP430™ 系统级 ESD 故障排除指南 PDF | HTML 英语版 PDF | HTML 2020年 4月 20日
应用手册 Programming a Flash-Based MSP430 MCU Using the JTAG Interface (Rev. H) 2019年 3月 15日
用户指南 ESP430CE1, ESP430CE1A, ESP430CE1B Peripheral Modules User's Guide (Rev. C) 2018年 10月 18日
应用手册 Interfacing the 3-V MSP430 MCU to 5-V Circuits (Rev. A) PDF | HTML 2018年 10月 3日
应用手册 MSP430 Flash Memory Characteristics (Rev. B) PDF | HTML 2018年 8月 24日
应用手册 Understanding MSP430 Flash Data Retention (Rev. A) PDF | HTML 2018年 8月 24日
应用手册 Mixing C and Assembler With MSP430™ MCUs (Rev. A) PDF | HTML 2018年 8月 7日
应用手册 Using the TPS3619 With MSP430 Microcontrollers (Rev. B) PDF | HTML 2018年 8月 6日
应用手册 MSP430 LFXT1 Oscillator Accuracy (Rev. A) 2018年 8月 3日
应用手册 Efficient Multiplication and Division Using MSP430 MCUs (Rev. A) 2018年 7月 18日
应用手册 CRC Implementation with MSP430 MCUs (Rev. A) 2018年 6月 21日
应用手册 Implementing a Direct Thermocouple Interface With the MSP430F4xx and ADS1240 (Rev. B) 2018年 5月 29日
应用手册 Implementing An Ultra-Low-Power Keypad Interface With MSP430 MCUs (Rev. A) 2018年 5月 22日
应用手册 Random Number Generation Using MSP430™ MCUs (Rev. A) 2018年 5月 16日
应用手册 Wave Digital Filtering Using an MSP430 MCU (Rev. A) 2018年 5月 16日
应用手册 Software Coding Techniques for MSP430™ MCUs (Rev. B) 2018年 3月 14日
应用手册 MSP430 32-kHz Crystal Oscillators (Rev. D) PDF | HTML 2017年 7月 18日
应用手册 Advanced Debugging Using the Enhanced Emulation Module (EEM) With CCS v6 (Rev. F) 2016年 9月 6日
应用手册 Designing With MSP430™ MCUs and Segment LCDs (Rev. A) PDF | HTML 2015年 7月 20日
应用手册 使用MSP430™ MCU 和段式LCD 进行设计 最新英语版本 (Rev.A) PDF | HTML 2015年 1月 21日
应用手册 Design Considerations When Using the MSP430 Graphics Library 2012年 10月 5日
应用手册 MSP430 32kHz 晶体振荡器 (Rev. B) 最新英语版本 (Rev.D) PDF | HTML 2012年 7月 30日
白皮书 Power Management Solutions for Ultra-Low-Power 16-Bit MSP430 MCUs (Rev. D) 2012年 3月 28日
应用手册 Powering the MSP430 from a High Voltage Input using the TPS62122 (Rev. C) 2012年 1月 12日
应用手册 1.8V – 5.5V Input, High-Efficiency DCDC Converter Reference Design for MSP430 (Rev. B) 2010年 6月 14日
应用手册 小型 DCDC 转换器参考设计 (Rev. A) 2010年 6月 14日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ALGO-3P-UISP1-TI — 适用于德州仪器 (TI) 器件的 Algocraft μISP1 编程器

μISP 既可以连接到主机 PC(内置 RS-232、USB 和 LAN 连接),也可以在独立模式下运行。

只需按下 START 按钮或通过某些 TTL 控制线,即可在独立模式下执行编程周期。

其紧凑的尺寸和多功能性便于集成到生产环境、手动和自动流程中。

来源:Algocraft
硬件编程工具

MSP-FET — MSP MCU 编程器和调试器

MSP-FET 是功能强大的仿真开发工具(通常称为调试探针),可让用户快速开始在 MSP 低功耗微控制器 (MCU) 上进行开发。

它支持通过 JTAG 和 SBW 接口进行编程和实时调试。此外,MSP-FET 还可在计算机的 USB 接口和 MSP UART 间提供反向通道 UART 连接。这为 MSP 编程器提供了一种便捷方法,实现了 MSP 和在计算机上运行的终端之间的串行通信。它还支持使用 BSL(引导加载程序)经由 UART 和 I2C 通信协议将程序(通常称为固件)加载到 MSP 目标中。

USB 接口将 MSP-FET 连接至计算机,而 14 引脚连接器提供对 MSP (...)

用户指南: PDF | HTML
英语版 (Rev.AH): PDF | HTML
TI.com 上无现货
硬件编程工具

ALGO-3P-WRITENOW — Algocraft WriteNow! 编程器

WriteNow! 系列系统内编程器是编程行业的突破性产品。该系列编程器支持来自不同制造商的众多器件(微控制器、存储器、CPLD 和其他可编程器件),并具有紧凑的尺寸,方便与 ATE/固定装置集成。它们可独立运行,也可连接到主机 PC(内置 RS-232、LAN 和 USB 连接),并附带易于使用的软件实用程序。

来源:Algocraft
软件开发套件 (SDK)

MSP430-SDK 适用于 MSP430 微控制器的 MSPWare

MSP430-SDK is a collection of resources that help users to write effective code for MSP430 microcontrollers (MCUs). These resources support ALL MSP430 microcontrollers. As one user mentioned, “It’s essentially everything developers need to become MSP430 microcontroller experts!”

This collection of (...)

支持的产品和硬件

支持的产品和硬件

浏览 下载选项
驱动程序或库

MSP-DSPLIB MSP 微控制器的数字信号处理 (DSP) 库

The TI MSP430™ Digital Signal Processing library is a set of optimized functions to perform common signal processing operations for MSP430 microcontrollers. These functions are used in applications where processing-intensive transforms are done in real-time for minimal energy and with very (...)

支持的产品和硬件

支持的产品和硬件

浏览 下载选项
驱动程序或库

MSP-GRLIB MSP 图形库

The MSP Graphics Library is a royalty-free set of graphics primitives for displaying images or creating graphical user interfaces (GUIs) on MSP430 and MSP432 microcontroller-based boards that use a graphical display. The graphics library consists of two functional layers: 1) the display driver (...)

支持的产品和硬件

支持的产品和硬件

浏览 下载选项
入门

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
支持的产品和硬件

支持的产品和硬件

IDE、配置、编译器或调试器

CCSTUDIO Code Composer Studio 集成式开发环境 (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.

(...)

支持的产品和硬件

支持的产品和硬件

启动 下载选项
IDE、配置、编译器或调试器

ENERGYTRACE — EnergyTrace 技术

适用于 MSP430™ MCU、MSP432™ MCU、CC13xx 无线 MCU 和 CC26xx 无线 MCU 的 EnergyTrace™ 软件是一款基于电能的代码分析工具,用于测量和显示应用的电能系统配置并帮助优化应用以实现超低功耗。

大多数开发人员都知道,要在不了解系统状态的情况下对系统进行调整是很困难的。EnergyTrace 软件可为您提供所需的信息,来帮助您实现超低功耗设计。这种反馈有助于轻松实施 MSP 架构涉及的各种技术以及 TI 的许多工具,如 ULP Advisor

该技术实现了一种测量 MCU (...)

用户指南: PDF
英语版 (Rev.AS): PDF
IDE、配置、编译器或调试器

IAR-KICKSTART — IAR Embedded Workbench

IAR Embedded Workbench 提供了一个完整的开发工具链,用于为您选择的目标微控制器构建和调试嵌入式应用。随附的 IAR C/C++ 编译器可为您的应用生成高度优化的代码,而 C-SPY 调试器是一款完全集成的调试器,适用于源代码级调试和反汇编级调试,支持复杂代码和数据断点。

关键组件:

  • 附带项目管理工具和编辑器的集成开发环境。
  • 高度优化 C 和 C++ 编译器。
  • 多文件编译支持。
  • 运行时库。
  • 链接器和库工具。
  • 具有 MSP 仿真器的 IAR C-SPY 调试器,支持在硬件(包括 TI-RTOS)上进行 RTOS 感知调试。
  • MSP-FET 调试器,支持特定 MCU。
  • 支持 (...)
来源:IAR Systems
用户指南: PDF
最新英语版本 (Rev.AS): PDF
线上培训

MSP430-ACADEMY MSP430™ academy

MSP430™ academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSP430 MCU portfolio.
支持的产品和硬件

支持的产品和硬件

操作系统 (OS)

WHIS-3P-SAFERTOS — WITTENSTEIN SafeRTOS 预先认证的安全 RTOS

SAFERTOS® 是专为嵌入式处理器设计的独特实时操作系统。它通过了 TÜV SÜD 的 IEC 61508 SIL3 和 ISO 26262 ASILD 标准的预先认证。SAFERTOS® 是由 WHIS 的专家团队专为安全而设计的,并在全球范围内用于安全关键型应用。WHIS 和德州仪器 (TI) 合作已有十多年。在此期间,WHIS 已将 SAFERTOS® 移植到各种 TI 处理器中,支持所有常用内核,并可按需提供其他架构。SAFERTOS® 针对您的特定处理器/编译器组合进行定制,并随附完整的源代码和设计保证包,在整个设计生命周期中提供完全透明度。许多 WHIS 客户使用 (...)
软件编程工具

MSP-GANG-SOFTWARE MSP-GANG 软件

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical devices at the same time.
支持的产品和硬件

支持的产品和硬件

下载选项
软件编程工具

MSP430-FLASHER 适用于 MSP430™ 和 SimpleLink™ MSP432™ MCU 的命令行编程器

MSPFlasher is an open-source, shell-based (command line) interface for programming MSP430™ and MSP432™ microcontrollers (MCUs) through JTAG and provides the most common programming functions. MSP Flasher can be used to download binary files directly to memory without the need of an IDE (...)

支持的产品和硬件

支持的产品和硬件

下载选项
软件编程工具

UNIFLASH 适用于大多数 TI 微控制器 (MCU) 和毫米波传感器的 UniFlash

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

支持的产品和硬件

支持的产品和硬件

启动 下载选项
设计工具

MSP-3P-SEARCH — MSP 第三方搜索工具

TI 与多家公司携手推出适用于 TI MSP 器件的各种解决方案和服务。这些公司可使用 MSP 器件加速您的量产流程。下载此搜索工具,快速浏览第三方详细信息,并寻找合适的第三方来满足您的需求。

合作伙伴来自不同的地区,他们为不同的应用提供解决方案,如模块、闪存编程和完整解决方案。您可以根据地区、产品或技术需求选择合适的第三方。

该工具分为两大类 - 应用及闪存编程解决方案和服务。

  • 应用包括不同种类的硬件和软件解决方案,例如模块、完整解决方案或软件服务。
  • 闪存编程解决方案包括来自不同国家/地区的编程服务提供商提供的服务。
封装 引脚 CAD 符号、封装和 3D 模型
LQFP (PM) 64 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频