Number of channels
2
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
36
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
2.7
Rail-to-rail
In to V-, Out
GBW (typ) (MHz)
1.2
Slew rate (typ) (V/µs)
0.4
Vos (offset voltage at 25°C) (max) (mV)
1.8
Iq per channel (typ) (mA)
0.1
Vn at 1 kHz (typ) (nV√Hz)
19
Rating
Catalog
Operating temperature range (°C)
-40 to 125
Offset drift (typ) (µV/°C)
0.3
Features
EMI Hardened, Small Size
Input bias current (max) (pA)
15
CMRR (typ) (dB)
120
Iout (typ) (A)
0.017
Architecture
CMOS
Input common mode headroom (to negative supply) (typ) (V)
-0.1
Input common mode headroom (to positive supply) (typ) (V)
-2
Output swing headroom (to negative supply) (typ) (V)
0.008
Output swing headroom (to positive supply) (typ) (V)
-0.15