产品详情

CPU Arm Cortex-R4F Frequency (MHz) 200 Flash memory (kByte) 1024 RAM (kByte) 128 ADC type 2 12-bit MibADC Total processing (MIPS) 0.0002 Features CAN, Hercules high-performance microcontroller, SPI, UART, USB UART 2 CAN (#) 3 PWM (Ch) 54, 58 TI functional safety category Functional Safety-Compliant Number of ADC channels 24 SPI 1, 2 USB USB 2.0 Operating temperature range (°C) -40 to 105 Rating Catalog Communication interface CAN, SPI, UART, USB Operating system FreeRTOS, SafeRTOS Hardware accelerators Floating point unit Edge AI enabled No Nonvolatile memory (kByte) 1024 Number of GPIOs 64, 101
CPU Arm Cortex-R4F Frequency (MHz) 200 Flash memory (kByte) 1024 RAM (kByte) 128 ADC type 2 12-bit MibADC Total processing (MIPS) 0.0002 Features CAN, Hercules high-performance microcontroller, SPI, UART, USB UART 2 CAN (#) 3 PWM (Ch) 54, 58 TI functional safety category Functional Safety-Compliant Number of ADC channels 24 SPI 1, 2 USB USB 2.0 Operating temperature range (°C) -40 to 105 Rating Catalog Communication interface CAN, SPI, UART, USB Operating system FreeRTOS, SafeRTOS Hardware accelerators Floating point unit Edge AI enabled No Nonvolatile memory (kByte) 1024 Number of GPIOs 64, 101
LQFP (PGE) 144 484 mm² (22 mm × 22 mm) NFBGA (ZWT) 337 256 mm² (16 mm × 16 mm)
  • High-Performance Microcontroller for Safety-Critical Applications
    • Dual CPUs Running in Lockstep
    • ECC on Flash and RAM Interfaces
    • Built-In Self-Test (BIST) for CPU and On-chip RAMs
    • Error Signaling Module With Error Pin
    • Voltage and Clock Monitoring
  • ARM Cortex-R4F 32-Bit RISC CPU
    • 1.66 DMIPS/MHz With 8-Stage Pipeline
    • FPU With Single- and Double-Precision
    • 12-Region Memory Protection Unit (MPU)
    • Open Architecture With Third-Party Support
  • Operating Conditions
    • Up to 200-MHz System Clock
    • Core Supply Voltage (VCC): 1.14 to 1.32 V
    • I/O Supply Voltage (VCCIO): 3.0 to 3.6 V
  • Integrated Memory
    • 1.25MB of Program Flash With ECC (RM46L830)
    • 1MB of Program Flash With ECC (RM46L430)
    • 192KB of RAM With ECC (RM46L830)
    • 128KB of RAM With ECC (RM46L430)
    • 64KB of Flash for Emulated EEPROM With ECC
  • 16-Bit External Memory Interface (EMIF)
  • Common Platform Architecture
    • Consistent Memory Map Across Family
    • Real-Time Interrupt (RTI) Timer (OS Timer)
    • 128-Channel Vectored Interrupt Module (VIM)
    • 2-Channel Cyclic Redundancy Checker (CRC)
  • Direct Memory Access (DMA) Controller
    • 16 Channels and 32 Peripheral Requests
    • Parity Protection for Control Packet RAM
    • DMA Accesses Protected by Dedicated MPU
  • Frequency-Modulated Phase-Locked Loop (FMPLL) With Built-In Slip Detector
  • Separate Nonmodulating PLL
  • IEEE 1149.1 JTAG, Boundary Scan and ARM CoreSight Components
  • Advanced JTAG Security Module (AJSM)
  • Calibration Capabilities
    • Parameter Overlay Module (POM)
  • 16 General-Purpose Input/Output (GPIO) Pins Capable of Generating Interrupts
  • Enhanced Timing Peripherals for Motor Control
    • 7 Enhanced Pulse Width Modulator (ePWM) Modules
    • 6 Enhanced Capture (eCAP) Modules
    • 2 Enhanced Quadrature Encoder Pulse (eQEP) Modules
  • Two Next Generation High-End Timer (N2HET) Modules
    • N2HET1: 32 Programmable Channels
    • N2HET2: 18 Programmable Channels
    • 160-Word Instruction RAM Each With Parity Protection
    • Each N2HET Includes Hardware Angle Generator
    • Dedicated High-End Timer Transfer Unit (HTU) for Each N2HET
  • Two 12-Bit Multibuffered Analog-to-Digital Converter (MibADC) Modules
    • ADC1: 24 Channels
    • ADC2: 16 Channels Shared With ADC1
    • 64 Result Buffers Each With Parity Protection
  • Multiple Communication Interfaces
    • USB
      • 2-Port USB Host Controller
      • One Full-Speed USB Device Port
    • Three CAN Controllers (DCANs)
      • 64 Mailboxes Each With Parity Protection
      • Compliant to CAN Protocol Version 2.0A and 2.0B
    • Inter-Integrated Circuit (I2C)
    • Three Multibuffered Serial Peripheral Interface (MibSPI) Modules
      • 128 Words Each With Parity Protection
      • 8 Transfer Groups
    • Up to Two Standard Serial Peripheral Interface (SPI) Modules
    • Two UART (SCI) Interfaces, One With Local Interconnect Network (LIN 2.1) Interface Support
  • Packages
    • 144-Pin Quad Flatpack (PGE) [Green]
    • 337-Ball Grid Array (ZWT) [Green]

All trademarks are the property of their respective owners.

  • High-Performance Microcontroller for Safety-Critical Applications
    • Dual CPUs Running in Lockstep
    • ECC on Flash and RAM Interfaces
    • Built-In Self-Test (BIST) for CPU and On-chip RAMs
    • Error Signaling Module With Error Pin
    • Voltage and Clock Monitoring
  • ARM Cortex-R4F 32-Bit RISC CPU
    • 1.66 DMIPS/MHz With 8-Stage Pipeline
    • FPU With Single- and Double-Precision
    • 12-Region Memory Protection Unit (MPU)
    • Open Architecture With Third-Party Support
  • Operating Conditions
    • Up to 200-MHz System Clock
    • Core Supply Voltage (VCC): 1.14 to 1.32 V
    • I/O Supply Voltage (VCCIO): 3.0 to 3.6 V
  • Integrated Memory
    • 1.25MB of Program Flash With ECC (RM46L830)
    • 1MB of Program Flash With ECC (RM46L430)
    • 192KB of RAM With ECC (RM46L830)
    • 128KB of RAM With ECC (RM46L430)
    • 64KB of Flash for Emulated EEPROM With ECC
  • 16-Bit External Memory Interface (EMIF)
  • Common Platform Architecture
    • Consistent Memory Map Across Family
    • Real-Time Interrupt (RTI) Timer (OS Timer)
    • 128-Channel Vectored Interrupt Module (VIM)
    • 2-Channel Cyclic Redundancy Checker (CRC)
  • Direct Memory Access (DMA) Controller
    • 16 Channels and 32 Peripheral Requests
    • Parity Protection for Control Packet RAM
    • DMA Accesses Protected by Dedicated MPU
  • Frequency-Modulated Phase-Locked Loop (FMPLL) With Built-In Slip Detector
  • Separate Nonmodulating PLL
  • IEEE 1149.1 JTAG, Boundary Scan and ARM CoreSight Components
  • Advanced JTAG Security Module (AJSM)
  • Calibration Capabilities
    • Parameter Overlay Module (POM)
  • 16 General-Purpose Input/Output (GPIO) Pins Capable of Generating Interrupts
  • Enhanced Timing Peripherals for Motor Control
    • 7 Enhanced Pulse Width Modulator (ePWM) Modules
    • 6 Enhanced Capture (eCAP) Modules
    • 2 Enhanced Quadrature Encoder Pulse (eQEP) Modules
  • Two Next Generation High-End Timer (N2HET) Modules
    • N2HET1: 32 Programmable Channels
    • N2HET2: 18 Programmable Channels
    • 160-Word Instruction RAM Each With Parity Protection
    • Each N2HET Includes Hardware Angle Generator
    • Dedicated High-End Timer Transfer Unit (HTU) for Each N2HET
  • Two 12-Bit Multibuffered Analog-to-Digital Converter (MibADC) Modules
    • ADC1: 24 Channels
    • ADC2: 16 Channels Shared With ADC1
    • 64 Result Buffers Each With Parity Protection
  • Multiple Communication Interfaces
    • USB
      • 2-Port USB Host Controller
      • One Full-Speed USB Device Port
    • Three CAN Controllers (DCANs)
      • 64 Mailboxes Each With Parity Protection
      • Compliant to CAN Protocol Version 2.0A and 2.0B
    • Inter-Integrated Circuit (I2C)
    • Three Multibuffered Serial Peripheral Interface (MibSPI) Modules
      • 128 Words Each With Parity Protection
      • 8 Transfer Groups
    • Up to Two Standard Serial Peripheral Interface (SPI) Modules
    • Two UART (SCI) Interfaces, One With Local Interconnect Network (LIN 2.1) Interface Support
  • Packages
    • 144-Pin Quad Flatpack (PGE) [Green]
    • 337-Ball Grid Array (ZWT) [Green]

All trademarks are the property of their respective owners.

The RM46Lx30 device is a high-performance microcontroller family for safety systems. The safety architecture includes dual CPUs in lockstep, CPU and memory BIST logic, ECC on both the flash and the data SRAM, parity on peripheral memories, and loopback capability on peripheral I/Os.

The RM46Lx30 device integrates the ARM Cortex-R4F floating-point CPU which offers an efficient 1.66 DMIPS/MHz, and can run up to 200 MHz providing up to 332 DMIPS. The device supports the little-endian [LE] format.

The RM46L830 device has 1.25MB of integrated flash and 192KB of data RAM with single-bit error correction and double-bit error detection. The RM46L430 device has 1MB of integrated flash and 128KB of data RAM with single-bit error correction and double-bit error detection. The flash memory on this device is a nonvolatile, electrically erasable and programmable memory, implemented with a 64-bit-wide data bus interface. The flash operates on a 3.3-V supply input (same level as I/O supply) for all read, program, and erase operations. When in pipeline mode, the flash operates with a system clock frequency of up to 200 MHz. The SRAM supports single-cycle read and write accesses in byte, halfword, word, and double-word modes throughout the supported frequency range.

The RM46Lx30 device features peripherals for real-time control-based applications, including two Next Generation High-End Timer (N2HET) timing coprocessors with up to 44 I/O terminals, seven Enhanced Pulse Width Modulator (ePWM) modules with up to 14 outputs, six Enhanced Capture (eCAP) modules, two Enhanced Quadrature Encoder Pulse (eQEP) modules, and two 12-bit Analog-to-Digital Converters (ADCs) supporting up to 24 inputs.

The N2HET is an advanced intelligent timer that provides sophisticated timing functions for real-time applications. The timer is software-controlled, using a reduced instruction set, with a specialized timer micromachine and an attached I/O port. The N2HET can be used for pulse-width-modulated outputs, capture or compare inputs, or general-purpose I/O (GIO). The N2HET is especially well suited for applications requiring multiple sensor information and drive actuators with complex and accurate time pulses. A High-End Timer Transfer Unit (HTU) can perform DMA-type transactions to transfer N2HET data to or from main memory. A Memory Protection Unit (MPU) is built into the HTU.

The ePWM module can generate complex pulse width waveforms with minimal CPU overhead or intervention. The ePWM is easy to use and it supports both high-side and low-side PWM and deadband generation. With integrated trip zone protection and synchronization with the on-chip MibADC, the ePWM module is ideal for digital motor control applications.

The eCAP module is essential in systems where the accurately timed capture of external events is important. The eCAP can also be used to monitor the ePWM outputs or for simple PWM generation when the eCAP is not needed for capture applications.

The eQEP module is used for direct interface with a linear or rotary incremental encoder to get position, direction, and speed information from a rotating machine as used in high-performance motion and position-control systems.

The device has two 12-bit-resolution MibADCs with 24 total inputs and 64 words of parity-protected buffer RAM each. The MibADC channels can be converted individually or can be grouped by software for sequential conversion sequences. Sixteen inputs are shared between the two MibADCs. Each MibADC supports three separate groupings of channels. Each group can be converted once when triggered or configured for continuous conversion mode. The MibADC has a 10-bit mode for use when compatibility with older devices or faster conversion time is desired. MibADC1 also supports the use of external analog multiplexers.

The device has multiple communication interfaces: three MibSPIs, two SPIs, one LIN, one SCI, three DCANs, one I2C, and one USB module. The SPI provides a convenient method of serial high-speed communications between similar shift-register type devices. The LIN supports the Local Interconnect standard 2.0 and can be used as a UART in full-duplex mode using the standard Non-Return-to-Zero (NRZ) format. The DCAN supports the CAN 2.0 (A and B) protocol standard and uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 Mbps. The DCAN is ideal for systems operating in noisy and harsh environments (for example, automotive and industrial fields) that require reliable serial communication or multiplexed wiring.

The USB module includes a 2-port USB host controller that is revision 2.0-compatible, based on the OHCI specification for USB, release 1.0. The USB module also includes a USB device controller compatible with the USB specification revision 2.0 and USB specification revision 1.1.

The I2C module is a multimaster communication module providing an interface between the microcontroller and an I2C-compatible device through the I2C serial bus. The I2C supports speeds of 100 and 400 Kbps.

A Frequency-Modulated Phase-Locked Loop (FMPLL) clock module is used to multiply the external frequency reference to a higher frequency for internal use. The Global Clock Module (GCM) manages the mapping between the available clock sources and the device clock domains.

The device also has an External Clock Prescaler (ECP) module that when enabled, outputs a continuous external clock on the ECLK terminal. The ECLK frequency is a user-programmable ratio of the peripheral interface clock (VCLK) frequency. This low-frequency output can be monitored externally as an indicator of the device operating frequency.

The Direct Memory Access (DMA) controller has 16 channels, 32 peripheral requests, and parity protection on its memory. An MPU is built into the DMA to protect memory against erroneous transfers.

The Error Signaling Module (ESM) monitors all device errors and determines whether an interrupt or external error pin (ball) is triggered when a fault is detected. The nERROR terminal can be monitored externally as an indicator of a fault condition in the microcontroller.

The External Memory Interface (EMIF) provides a memory extension to asynchronous and synchronous memories or other slave devices.

A Parameter Overlay Module (POM) enhances the calibration capabilities of application code. The POM can reroute flash accesses to internal memory or to the EMIF, thus avoiding the reprogramming steps necessary for parameter updates in flash.

With integrated safety features and a wide choice of communication and control peripherals, the RM46Lx30 device is an ideal solution for high-performance real-time control applications with safety-critical

The RM46Lx30 device is a high-performance microcontroller family for safety systems. The safety architecture includes dual CPUs in lockstep, CPU and memory BIST logic, ECC on both the flash and the data SRAM, parity on peripheral memories, and loopback capability on peripheral I/Os.

The RM46Lx30 device integrates the ARM Cortex-R4F floating-point CPU which offers an efficient 1.66 DMIPS/MHz, and can run up to 200 MHz providing up to 332 DMIPS. The device supports the little-endian [LE] format.

The RM46L830 device has 1.25MB of integrated flash and 192KB of data RAM with single-bit error correction and double-bit error detection. The RM46L430 device has 1MB of integrated flash and 128KB of data RAM with single-bit error correction and double-bit error detection. The flash memory on this device is a nonvolatile, electrically erasable and programmable memory, implemented with a 64-bit-wide data bus interface. The flash operates on a 3.3-V supply input (same level as I/O supply) for all read, program, and erase operations. When in pipeline mode, the flash operates with a system clock frequency of up to 200 MHz. The SRAM supports single-cycle read and write accesses in byte, halfword, word, and double-word modes throughout the supported frequency range.

The RM46Lx30 device features peripherals for real-time control-based applications, including two Next Generation High-End Timer (N2HET) timing coprocessors with up to 44 I/O terminals, seven Enhanced Pulse Width Modulator (ePWM) modules with up to 14 outputs, six Enhanced Capture (eCAP) modules, two Enhanced Quadrature Encoder Pulse (eQEP) modules, and two 12-bit Analog-to-Digital Converters (ADCs) supporting up to 24 inputs.

The N2HET is an advanced intelligent timer that provides sophisticated timing functions for real-time applications. The timer is software-controlled, using a reduced instruction set, with a specialized timer micromachine and an attached I/O port. The N2HET can be used for pulse-width-modulated outputs, capture or compare inputs, or general-purpose I/O (GIO). The N2HET is especially well suited for applications requiring multiple sensor information and drive actuators with complex and accurate time pulses. A High-End Timer Transfer Unit (HTU) can perform DMA-type transactions to transfer N2HET data to or from main memory. A Memory Protection Unit (MPU) is built into the HTU.

The ePWM module can generate complex pulse width waveforms with minimal CPU overhead or intervention. The ePWM is easy to use and it supports both high-side and low-side PWM and deadband generation. With integrated trip zone protection and synchronization with the on-chip MibADC, the ePWM module is ideal for digital motor control applications.

The eCAP module is essential in systems where the accurately timed capture of external events is important. The eCAP can also be used to monitor the ePWM outputs or for simple PWM generation when the eCAP is not needed for capture applications.

The eQEP module is used for direct interface with a linear or rotary incremental encoder to get position, direction, and speed information from a rotating machine as used in high-performance motion and position-control systems.

The device has two 12-bit-resolution MibADCs with 24 total inputs and 64 words of parity-protected buffer RAM each. The MibADC channels can be converted individually or can be grouped by software for sequential conversion sequences. Sixteen inputs are shared between the two MibADCs. Each MibADC supports three separate groupings of channels. Each group can be converted once when triggered or configured for continuous conversion mode. The MibADC has a 10-bit mode for use when compatibility with older devices or faster conversion time is desired. MibADC1 also supports the use of external analog multiplexers.

The device has multiple communication interfaces: three MibSPIs, two SPIs, one LIN, one SCI, three DCANs, one I2C, and one USB module. The SPI provides a convenient method of serial high-speed communications between similar shift-register type devices. The LIN supports the Local Interconnect standard 2.0 and can be used as a UART in full-duplex mode using the standard Non-Return-to-Zero (NRZ) format. The DCAN supports the CAN 2.0 (A and B) protocol standard and uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 Mbps. The DCAN is ideal for systems operating in noisy and harsh environments (for example, automotive and industrial fields) that require reliable serial communication or multiplexed wiring.

The USB module includes a 2-port USB host controller that is revision 2.0-compatible, based on the OHCI specification for USB, release 1.0. The USB module also includes a USB device controller compatible with the USB specification revision 2.0 and USB specification revision 1.1.

The I2C module is a multimaster communication module providing an interface between the microcontroller and an I2C-compatible device through the I2C serial bus. The I2C supports speeds of 100 and 400 Kbps.

A Frequency-Modulated Phase-Locked Loop (FMPLL) clock module is used to multiply the external frequency reference to a higher frequency for internal use. The Global Clock Module (GCM) manages the mapping between the available clock sources and the device clock domains.

The device also has an External Clock Prescaler (ECP) module that when enabled, outputs a continuous external clock on the ECLK terminal. The ECLK frequency is a user-programmable ratio of the peripheral interface clock (VCLK) frequency. This low-frequency output can be monitored externally as an indicator of the device operating frequency.

The Direct Memory Access (DMA) controller has 16 channels, 32 peripheral requests, and parity protection on its memory. An MPU is built into the DMA to protect memory against erroneous transfers.

The Error Signaling Module (ESM) monitors all device errors and determines whether an interrupt or external error pin (ball) is triggered when a fault is detected. The nERROR terminal can be monitored externally as an indicator of a fault condition in the microcontroller.

The External Memory Interface (EMIF) provides a memory extension to asynchronous and synchronous memories or other slave devices.

A Parameter Overlay Module (POM) enhances the calibration capabilities of application code. The POM can reroute flash accesses to internal memory or to the EMIF, thus avoiding the reprogramming steps necessary for parameter updates in flash.

With integrated safety features and a wide choice of communication and control peripherals, the RM46Lx30 device is an ideal solution for high-performance real-time control applications with safety-critical

下载 观看带字幕的视频 视频
申请了解更多信息

Hercules RM46L430 经 TÜV SÜD 认证,能够满足 IEC 61508 SIL 3 标准,有助于简化功能安全应用的开发。立即下载证书。

技术文档

未找到结果。请清除搜索并重试。
查看全部 78
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 RM46Lx30 16- and 32-Bit RISC Flash Microcontroller 数据表 (Rev. C) PDF | HTML 2015-6-30
* 勘误表 RM46x Microcontroller Silicon Errata (Silicon Revision B) (Rev. F) 2016-5-31
* 勘误表 RM46x Microcontroller Silicon Errata (Silicon Revision C) (Rev. B) 2016-5-31
应用手册 FreeRTOS on Hercules Devices (Rev. A) PDF | HTML 2026-10-19
功能安全信息 Certification for Functional Safety Hardware Process (Rev. C) 2025-6-6
证书 TUEV SUED Certification and Report for RM46x (Rev. E) 2024-6-21
更多文献资料 Hercules™ Diagnostic Library Test Automation Unit User Guide (Rev. B) PDF | HTML 2020-1-9
功能安全信息 HALCoGen-CSP Installation Guide (Rev. B) PDF | HTML 2020-1-8
功能安全信息 HALCoGen-CSP User's Guide (Rev. C) PDF | HTML 2020-1-8
功能安全信息 Hercules Diagnostic Library -TAU Installation Guide (Rev. B) PDF | HTML 2020-1-8
更多文献资料 HALCoGen-CSP 04.07.01 (Rev. C) PDF | HTML 2020-1-8
用户指南 Hercules Diagnostic Library CSP Without LDRA 2019-10-29
更多文献资料 Diagnostic Library CSP Release Notes 2019-10-17
功能安全信息 SafeTI™ Hercules™ Diagnostic Library Release Notes (Rev. A) 2019-9-24
应用手册 Hercules PLL Advisory SSWF021#45 Workaround (Rev. B) PDF | HTML 2019-9-9
应用手册 CAN Bus Bootloader for Hercules Microcontrollers PDF | HTML 2019-8-21
用户指南 HALCoGen-CSP Without LDRA Installation Guide PDF | HTML 2019-8-19
用户指南 HALCoGen-CSP Without LDRA User's Guide PDF | HTML 2019-8-19
用户指南 Hercules™ Diag Lib Test Automation Unit Without LDRA User's Guide PDF | HTML 2019-8-19
用户指南 Hercules Diagnostic Library - Without LDRA Installation Guide PDF | HTML 2019-8-19
应用手册 HALCoGen CSP Without LDRA Release_Notes 2019-8-19
用户指南 RM46x Hercules Development Kit (HDK) User's Guide (Rev. B) 2018-11-2
应用手册 Interfacing the Embedded 12-Bit ADC in a TMS570LS31x/21x and RM4x Series MCUs (Rev. A) 2018-4-20
用户指南 RM46x 16/32-Bit RISC Flash Microcontroller Technical Reference Manual (Rev. C) 2018-3-1
应用手册 Sharing FEE Blocks Between the Bootloader and the Application 2017-11-7
用户指南 Hercules™ TMS570LS12x/RM46 LaunchPad User's Guide 2017-5-31
应用手册 Sharing Exception Vectors on Hercules™ Based Microcontrollers 2017-3-27
应用手册 Hercules AJSM Unlock (Rev. A) PDF | HTML 2016-10-19
应用手册 How to Create a HALCoGen Based Project For CCS (Rev. B) 2016-8-9
应用手册 Using the CRC Module on Hercules™-Based Microcontrollers 2016-8-4
功能安全信息 Functional Safety Audit: SafeTI Functional Safety Hardware Development (Rev. A) 2016-4-25
应用手册 High Speed Serial Bus Using the MibSPIP Module on Hercules-Based MCUs 2016-4-22
功能安全信息 Enabling Functional Safety Using SafeTI Diagnostic Library 2015-12-18
功能安全信息 Safety Manual for RM46x Hercules ARM Safety Critical MCUs (Rev. B) 2015-12-11
白皮书 德州仪器 (TI) Hercules MCU: 适合在高铁中使用的功能 英语版 2015-11-9
应用手册 Triggering ADC Using Internal Timer Events on Hercules MCUs 2015-10-19
白皮书 Extending TI’s Hercules MCUs with the integrated flexible HET 2015-9-29
应用手册 Continuous Monitor of the PLL Frequency With the DCC 2015-7-24
应用手册 PWM Generation and Input Capture Using HALCoGen N2HET Module 2015-6-30
应用手册 Sine Wave Generation Using PWM With Hercules N2HET and HTU 2015-5-12
功能安全信息 Foundational Software for Functional Safety 2015-5-12
应用手册 Triangle/Trapezoid Wave Generation Using PWM With Hercules N2HET 2015-5-1
应用手册 Nested Interrupts on Hercules ARM Cortex-R4/5-Based Microncontrollers 2015-4-23
白皮书 Latch-Up White Paper PDF | HTML 2015-4-22
应用手册 Interrupt and Exception Handling on Hercules ARM Cortex-R4/5-Based MCUs 2015-4-20
应用手册 Monitoring PWM Using N2HET 2015-4-2
应用手册 Hercules SCI With DMA 2015-3-22
证书 TÜV NORD Certificate for Functional Safety Software Development Process 2015-2-3
功能安全信息 Calculating Equivalent Power-on-Hours for Hercules Safety MCUs 2015-1-26
应用手册 Limiting Clamp Currents on TMS470/TMS570 Digital and Analog Inputs (Rev. A) 2014-12-8
功能安全信息 Migrating from RM48x or RM46x to RM44x Safety MCUs 2014-11-7
功能安全信息 Migrating from RM48x or RM46x to RM42x Safety MCUs (Rev. A) 2014-9-22
功能安全信息 TUV SUD ISO-13849 Safety Architecture Concept Study 2014-7-2
更多文献资料 HaLCoGen Release Notes 2014-6-25
功能安全信息 Migrating From RM48x to RM46x Safety MCUs (Rev. A) 2014-2-19
应用手册 Interfacing TPS65381 With Hercules Microcontrollers (Rev. A) 2014-2-14
功能安全信息 IEC 60730 and UL 1998 Safety Standard Compliance Made Easier with TI Hercules 2013-10-3
应用手册 CAN Bus Bootloader for RM46 MCU 2013-9-16
应用手册 SPI Bootloader for Hercules RM46 MCU 2013-9-16
应用手册 UART Bootloader for Hercules RM46 MCU 2013-9-16
功能安全信息 Accelerating safety-certified motor control designs (Rev. A) 2012-10-4
功能安全信息 借助高端定时器传输单元 来改进系统性能 Hercules ARM 安全 MCU (Rev. A) 英语版 (Rev.A) 2012-9-13
功能安全信息 在Hercules™ ARM® 安全MCU 上配置一个CAN 节点 英语版 2012-9-13
功能安全信息 ADC 源阻抗用于Hercules™ ARM® 安全MCU (Rev. B) 英语版 (Rev.B) 2012-8-23
应用手册 Hercules Family Frequency Slewing to Reduce Voltage and Current Transients 2012-7-5
应用手册 Basic PBIST Configuration and Influence on Current Consumption (Rev. C) 2012-4-12
应用手册 Verification of Data Integrity Using CRC 2012-2-17
功能安全信息 Important ARM Ltd Application Notes for TI Hercules ARM Safety MCUs 2011-11-17
功能安全信息 Execution Time Measurement for Hercules ARM Safety MCUs (Rev. A) 2011-11-4
应用手册 Use of All 1'’s and All 0's Valid in Flash EEPROM Emulation 2011-9-27
应用手册 3.3 V I/O Considerations for Hercules Safety MCUs (Rev. A) 2011-9-6
功能安全信息 Configuring the Hercules ARM Safety MCU SCI/LIN Module for UART Communication (Rev. A) 2011-9-6
功能安全信息 Hercules™ Microcontrollers: Real-time MCUs for safety-critical products 2011-9-2
应用手册 ECC Handling in TMSx70-Based Microcontrollers 2011-2-23
用户指南 TI ICEPick Module Type C Reference Guide Public Version 2011-2-17
功能安全信息 Generating Operating System Tick Using RTI on a Hercules ARM Safety MCU 2010-7-13
功能安全信息 Usage of MPU Subregions on TI Hercules ARM Safety MCUs 2010-3-10
白皮书 Discriminating between Soft Errors and Hard Errors in RAM White Paper 2008-6-4

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

开发套件

LAUNCHXL2-RM46 — Hercules RM46x LaunchPad 开发套件

Hercules™ RM46x LaunchPad™ 开发套件是一个经济实惠的评估平台,旨在帮助您通过 Hercules 微控制器平台快速评估和开发。这款 LaunchPad 开发套件基于通过 IEC 61508 SIL 3 认证的 RM46L852,后者是一款基于 ARM® Cortex®-R4F 的锁步 MCU,具有集成的安全功能和外设,如两个 12 位 ADC、可编程高端计时器、电机控制外设(eQEP、eCAP、ePWM)、USB、以太网、MibSPI 以及串行通信接口。Hercules RM MCU 有助于减少开发 IEC 61508 功能安全应用的工作量。

该 LaunchPad (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
开发套件

TMDXRM46HDK — Hercules RM46x 开发套件

Hercules™ RM46x 开发套件基于 IEC 61508 SIL 3 认证的 RM46L852,非常适合使用 Hercules RM 系列微控制器的 RM46 系列进行开发入门。开发板包含 RJ45 10/100 以太网、USB-A 主机和 USB-B 设备接口以及板载 XDS100v2 JTAG 仿真器,可对所有外设引脚进行访问。该套件由开发板、Mini-B USB 电缆和以太网电缆组成。

可通过以下链接找到 TI 推荐的软件和工具:

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
调试探针

TMDSEMU200-U — XDS200 USB 调试探针

XDS200 是用于调试 TI 嵌入式器件的调试探针(仿真器)。对于大多数器件,建议使用较新、成本较低的 XDS110 (www.ti.com/tool/TMDSEMU110-U)。XDS200 在单个仓体中支持更广泛的标准(IEEE1149.1、IEEE1149.7、SWD)。所有 XDS 调试探针在所有具有嵌入式跟踪缓冲器 (ETB) 的 Arm® 和 DSP 处理器中均支持内核和系统跟踪。

XDS200 通过 TI 20 引脚连接器(带有适用于 TI 14 引脚、Arm Cortex® 10 引脚和 Arm 20 引脚的多个适配器)连接到目标板,并通过 USB2.0 高速 (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
调试探针

TMDSEMU560V2STM-U — XDS560™ 软件 v2 系统跟踪 USB 调试探针

XDS560v2 是 XDS560™ 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。  请注意,它不支持串行线调试 (SWD)。

对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS 调试探针均支持核心和系统跟踪。  对于引脚上的跟踪,则需要使用 XDS560v2 PRO TRACE。

XDS560v2 通过 MIPI HSPT 60 引脚连接器(带有多个用于 TI 14 引脚、TI 20 引脚和 ARM 20 引脚的适配器)连接到目标板,并通过 USB2.0 高速 (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
调试探针

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 系统跟踪 USB 和以太网

XDS560v2 System Trace 是 XDS560v2 系列高性能 TI 处理器调试探针(仿真器)的第一种型号。XDS560v2 是 XDS 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。

XDS560v2 System Trace 在其巨大的外部存储器缓冲区中加入了系统引脚跟踪。这种外部存储器缓冲区适用于指定的 TI 器件,通过捕获相关器件级信息,获得准确的总线性能活动和吞吐量,并对内核和外设进行电源管理。此外,对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
调试探针

LB-3P-TRACE32-ARM — 适用于基于 Arm® 的微控制器和处理器的 Lauterbach TRACE32® 调试和跟踪系统

Lauterbach TRACE32® 工具是一套先进的硬件和软件组件,开发人员可通过它分析、优化和认证各种基于 Arm® 的微控制器和处理器。这套全球知名的嵌入式系统和 SoC 调试和跟踪解决方案是所有开发阶段(从器件前开发一直到产品认证和现场故障排查)的理想解决方案。Lauterbach 工具直观的模块化设计可为工程师提供当今最高的可用性能,并提供可随需求变化而调整和扩展的系统。借助 TRACE32® 调试器,开发人员还可以通过单个调试接口同时调试和控制 SoC 中的任何 C28x/C29x C6x/C7x DSP 内核以及所有其他 Arm 内核,这是业界的一项独特功能。

来源:Lauterbach GmbH
支持的产品和硬件
IDE、配置、编译器或调试器

CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)

CCStudio™ 集成开发环境 (IDE) 是 TI 庞大的 CCStudio™ 开发生态系统的一部分,是面向 TI 微控制器、处理器、无线连接器件和雷达传感器的集成开发环境。CCStudio IDE 可作为桌面或基于云的应用提供。云版本无需下载大型软件。此外,由于该工具基于 Eclipse Theia 框架构建,因此该界面对 VS Code®用户来说非常熟悉。如果选择在本机使用 VS Code,可以从市场上获取适用于所选器件的 TI VS Code 扩展包。

AI 驱动的开发
CCStudio IDE 集成了行业标准 AI (...)

支持的产品和硬件
IDE、配置、编译器或调试器

HALCOGEN — HAL 代码生成器工具 - TMS570 (v4.07.01)

HALCoGen 允许用户为 Hercules™ 微控制器生成硬件抽象层器件驱动程序。利用 HALCoGen 提供的图形用户界面,用户可以配置外设、中断、时钟和 Hercules 微控制器的其他参数。Hercules 器件配置完毕后,用户可生成外设初始化和驱动程序代码,并将其导入 CCS、IAR Workbench 或 Keil uVision 中。

支持的产品和硬件
IDE、配置、编译器或调试器

HET_IDE — 高端定时器 (HET)

高端计时器集成开发环境 (HET IDE) 是一个 Windows 应用程序,它可以用于配置和模拟德州仪器 (TI) 的 HET 和 NHET 计时器协处理器。

HET IDE 是一种开始为高端计时器开发和调试代码的简单方法。

HET IDE 具有 3 个主要组件:简单易用的图形用户界面、NHET 模拟内核和 SynaptiCAD 集成波形查看器。HET IDE 在使用 SynaptiCAD 的 WaveFormer Pro 90 天免费许可时可取得最佳性能。

模拟内核可以提供无法在芯片样片上实现的全部可视化和中断功能。波形查看器是 SynaptiCAD 的 Waveformer (...)
支持的产品和硬件
IDE、配置、编译器或调试器

SAFETI-HERCULES-DIAG-LIB-CSP — SafeTI Hercules 诊断库兼容支持包

SafeTI Hercules 诊断库兼容支持套件 (CSP) 的开发旨在提供必要的文档和报告,帮助客户使用 SafeTI Hercules 诊断库来遵守 IEC 61508 和 ISO 26262 等功能安全标准。

lock = 需要出口许可(1 分钟)
支持的产品和硬件
IDE、配置、编译器或调试器

SAFETI_CQKIT — 安全编译器资质审核套件

为帮助客户验证 TI ARM、C6000、C7000 或 C2000/CLA C/C++ 编译器符合 IEC 61508 和 ISO 26262 等功能安全标准,我们开发了 SafeTI 编译器资质审核套件。

SafeTI 编译器资质审核套件:

  • 面向 TI 客户免费提供,
  • 无需用户进行运行资质审核测试,
  • 支持编译器覆盖范围分析
    • 可从每个 QKIT 下载页面下载覆盖数据收集说明。
  • 不包括 Validas 咨询

要获取 SafeTI 编译器资质审核套件,请点击上方相应的申请按钮。

请访问 (...)

支持的产品和硬件
操作系统 (OS)

WHIS-3P-SAFERTOS — WITTENSTEIN SafeRTOS 预先认证的安全 RTOS

SAFERTOS® 是专为嵌入式处理器设计的独特实时操作系统。它通过了 TÜV SÜD 的 IEC 61508 SIL3 和 ISO 26262 ASILD 标准的预先认证。SAFERTOS® 是由 WHIS 的专家团队专为安全而设计的,并在全球范围内用于安全关键型应用。WHIS 和德州仪器 (TI) 合作已有十多年。在此期间,WHIS 已将 SAFERTOS® 移植到各种 TI 处理器中,支持所有常用内核,并可按需提供其他架构。SAFERTOS® 针对您的特定处理器/编译器组合进行定制,并随附完整的源代码和设计保证包,在整个设计生命周期中提供完全透明度。许多 WHIS 客户使用 (...)

支持的产品和硬件
驱动程序或库

HERCULES-DSPLIB — Hercules Safety MCU Cortex-R4 CMSIS DSP Library (v1.0.0)

TI 的 Cortex-R4 DSP 库符合 ARM 的 Cortex 微控制器软件接口标准 (CMSIS),这是 Cortex-M 处理器系列的标准化硬件抽象层。CMSIS-DSP 库包含 60 多个函数,涵盖矢量运算、矩阵计算、复杂算术、过滤函数、控制函数、PID 控制器、傅里叶变换和许多其他常用的 DSP 算法。大多数算法采用浮点和各种定点格式,并针对 Cortex-R 系列处理器进行了优化。Cortex-R4 处理器实现方案使用 ARM DSP SIMD(单指令多数据)指令集和浮点硬件,以充分启用用于信号处理算法的 Cortex-R4 处理器的功能。CMSIS-DSP 库完全用 C (...)
支持的产品和硬件
驱动程序或库

SAFETI_DIAG_LIB — Hercules SafeTI Diagnostic Library (v2.4.0)

Hercules SafeTI Diagnostic Library 针对 Hercules 安全 MCU 的各类安全特性集合了多种软件功能和响应处理程序。Hercules SafeTI Diagnostic Library 在呼叫者的保护环境中运行,并且在中断或异常上下文中处理所有响应。

支持的产品和硬件
软件编程工具

UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash 是 TI 庞大的 CCStudio™ 开发生态系统的成员并且是一款软件工具,用于对 TI 微控制器和无线连接器件上的片上闪存以及 TI 处理器的板载闪存进行编程。UniFlash 提供图形界面和命令行界面,可在桌面上或云中运行。

可以在 CCStudio™ 开发人员专区从云中运行 UniFlash,也可以将其下载并在 Windows®、Linux® 和 macOS® 计算机上使用。

请注意,毫米波、AMx、K2G 和 J7 器件不支持 macOS。AMx、K2G 和 J7 器件仅在命令行上受支持。

支持的产品和硬件
支持软件

HERCULES-F021FLASHAPI — F021 Flash API - Software (v02.01.01)

F021 闪存应用编程接口 (API) 提供的软件函数库使用户能够对 F021 片上闪存执行编程、擦除和验证操作。在为 F021 闪存微控制器创建闪存引导加载程序或其他编程实用工具时,必须使用这些功能。Hercules F021 闪存 API 支持基于 Cortex-R 的 TMS570 和 RM 产品线,但 TMS570LS20x/10x 除外。

支持的产品和硬件
支持软件

HERCULES_SAFETY_MCU_DEMOS — Hercules Software Kit (v4.0.0)

Hercules 安全 MCU 演示旨在突出展示 Hercules 微控制器平台关键的安全、数据采集和控制功能。这些演示能够与 Hercules USB 开发记忆棒或 Hercules 开发套件 (HDK) 一起在 PC 上运行。
支持的产品和硬件
支持软件

NHET-ASSEMBLER — TMS570 NHET Assembler Software (v2.0.1)

TI 的增强型高端计时器 (NHET) 模块可以为实时控制应用提供高级计时功能。

NHET 汇编器可将采用 NHET 汇编语言编写的程序转换成多种输出格式,以便在诸如 TI 的 Code Composer Studio 之类的代码生成工具中使用。

支持的产品和硬件
支持软件

NOWECC — TMS570 nowECC v2.22.00

Hercules 微处理器系列具有检测和校正存储器故障的功能(电路的嵌入式闪存模块也含有该功能)。此单位纠错和双位纠错电路 (SECDED) 要求每 64 位数据具有 8 个纠错检查位。

nowECCTM 的用途是生成嵌入式 SECDED 所需的 ECC 检查位,以便识别并校正存储器故障。

nowECCTM 是一种命令行工具,它在 Windows PC 上以 32 位模式运行。
支持的产品和硬件
仿真模型

RM46Lx PGE BSDL Model

SPNM025.ZIP (11 KB) - BSDL 模型
支持的产品和硬件
仿真模型

RM46Lx ZWT BSDL Model

SPNM026.ZIP (11 KB) - BSDL 模型
支持的产品和硬件
仿真模型

RM46x PGE IBIS Model (Silicon Revision B)

SPNM058.ZIP (294 KB) - IBIS 模型
支持的产品和硬件
仿真模型

RM46x ZWT IBIS Model (Silicon Revision B)

SPNM057.ZIP (284 KB) - IBIS 模型
支持的产品和硬件
计算工具

FMZPLL_CALCULATOR — FMzPLL 配置工具

FMzPLL 计算器可以帮助用户在 TMS570 微处理器上配置 FMzPLL。它允许用户输入:
  • OSCIN 速度
  • 乘法器设置
  • 除法器设置
  • 调频设置
  • PLL/OSC 故障选项
在用户配置所需的选项之后,计算器将显示 PLL 输出速度以及相应的 PLLCTL1 和 PLLCTL2 寄存器设置。

此工具还包含反向计算器模式,即当您为 PLLCTL1 和 PLLCTL2 输入值时,它将显示所有 PLL 选项。
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
LQFP (PGE) 144 Ultra Librarian
NFBGA (ZWT) 337 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频系列

观看全部视频

视频