SN74AXC2T245-Q1
- AEC-Q100 automotive qualified
- Fully configurable dual-rail design allows each port to operate with a power supply range rrom 0.65 V to 3.6 V
- Operating temperature from –40°C to +125°C
- DIR control input for each channel
- Glitch-free power supply sequencing
- Up to 380 Mbps support when translating from 1.8 V to 3.3 V
- VCC isolation feature
- If either VCC input is below 100 mV, all I/O outputs are disabled and become high-impedance
- Ioff supports partial-power-down mode operation
- Compatible with AVC-family level shifters
- Latch-up performance exceeds 100 mA per JESD 78, class II
- ESD protection exceeds JEDEC JS-001
- 8000-V Human-body model
- 1000-V Charged-device model
The SN74AXC2T245-Q1 is a two-bit noninverting bus transceiver that uses two individually configurable power-supply rails. The device is operational with both VCCA and VCCB supplies as low as 0.65 V. The A port is designed to track VCCA, which accepts any supply voltage from 0.65 V to 3.6 V. The B port is designed to track VCCB, which also accepts any supply voltage from 0.65 V to 3.6 V. Additionally the SN74AXC2T245-Q1 is compatible with a single-supply system.
The SN74AXC2T245-Q1 device is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level of the direction-control inputs (DIRx). The SN74AXC2T245-Q1 device is designed so the control pin (DIR) is referenced to VCCA.
This device is fully specified for partial-power-down applications using the Ioff current. The Ioff protection circuitry ensures that no excessive current is drawn from or to an input, output, or combined I/O that is biased to a specific voltage while the device is powered down.
The VCC isolation feature ensures that if either VCCA or VCCB is less than 100 mV, both I/O ports enter a high-impedance state by disabling their outputs.
Glitch-free power supply sequencing allows either supply rail to be powered on or off in any order while providing robust power sequencing performance.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | SN74AXC2T245-Q1 Automotive 2-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Tri-State Outputs 数据表 (Rev. A) | PDF | HTML | 2020年 4月 21日 | ||
应用手册 | 原理图检查清单 - 使用自动双向转换器进行设计的指南 | PDF | HTML | 英语版 | PDF | HTML | 2024年 12月 3日 | |
应用手册 | 原理图检查清单 - 使用固定或方向控制转换器进行设计的指南 | PDF | HTML | 英语版 | PDF | HTML | 2024年 10月 3日 | |
应用手册 | Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) | PDF | HTML | 2024年 7月 3日 | |||
应用手册 | 了解 CMOS 输出缓冲器中的瞬态驱动强度与直流驱动强度 | PDF | HTML | 最新英语版本 (Rev.A) | PDF | HTML | 2024年 5月 15日 | |
应用简报 | 转换 UART 的电压 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2021年 11月 11日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
AXC2T-SMALLPKGEVM — AXC2T-SMALLPKGEVM
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
UQFN (RSW) | 10 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点