SN74LV132A
- 2-V to 5.5-V VCC Operation
- Max tpd of 9 ns at 5 V
- Typical VOLP (Output Ground Bounce) <0.8 V at
VCC = 3.3 V, TA = 25°C - Typical VOHV (Output VOH Undershoot) >2.3 V at
VCC = 3.3 V, TA = 25°C - Support Mixed-Mode Voltage Operation on All
Ports - Latch-Up Performance Exceeds 250 mA per
JESD 17 - Ioff Supports Live Insertion, Partial Power-Down
Mode, and Back Drive Protection - ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
- APPLICATIONS
- Industrial PC: Rugged PC and Laptop
- Access Control and Security: Camera
Surveillance IP Network - Vending, Payment and Change Machines
- Patient Monitoring STB / DVR / Streaming Media
(Withdraw) - Other Motor Drives (Such as Switch Reluctance)
All other trademarks are the property of their respective owners
The LV132A devices are quadruple positive-NAND gates designed for 2-V to 5.5-V VCC operation.
The LV132A devices perform the Boolean function Y = A B or Y = A + B in positive logic.
Each circuit functions as a NAND gate, but because of the Schmitt trigger, it has different input threshold levels for positive- and negative-going signals.
These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean jitter-free output signals.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | SNx4LV132A Quadruple Positive-NAND Gates With Schmitt-Trigger Inputs 数据表 (Rev. J) | PDF | HTML | 2015年 2月 20日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
评估板
14-24-LOGIC-EVM — 采用 14 引脚至 24 引脚 D、DB、DGV、DW、DYY、NS 和 PW 封装的逻辑产品通用评估模块
14-24-LOGIC-EVM 评估模块 (EVM) 设计用于支持采用 14 引脚至 24 引脚 D、DW、DB、NS、PW、DYY 或 DGV 封装的任何逻辑器件。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| SOIC (D) | 14 | Ultra Librarian |
| SOP (NS) | 14 | Ultra Librarian |
| SSOP (DB) | 14 | Ultra Librarian |
| TSSOP (PW) | 14 | Ultra Librarian |
| TVSOP (DGV) | 14 | Ultra Librarian |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点