THS7353
- 3-Video Buffers for CVBS, S-Video, SD/ED/HD
Y′P′BP′R, and G′B′R′ (R′G′B′) Video - I2C Control of All Functions
- Integrated Low-Pass Filters
- 5th Order Butterworth Characteristics
- Selectable Corner Frequencies of 9-MHz, 16-MHz, 35-MHz, and Bypass (150-MHz)
- Selectable Input Bias Modes
- AC-Coupled with Sync-Tip Clamp
- AC-Coupled with Bias
- DC-Coupled with 250-mV Input Shift
- DC-Coupled
- 2:1 Input MUX Allows Multiple Input Sources
- External Gain Control Range From
0 dB to 14 dB - 2.7-V to 5-V Single Supply Operation
- Low 16.2-mA (3.3 V) Total Quiescent Current
- Disable (< 1 µA) and Mute Control Functions
- Rail-to-Rail Output:
- Allows AC or DC Output Coupling
- Low Differential Gain/Phase of 0.15%/0.3°
Fabricated using the new complimentary silicon-germanium (SiGe) BiCom-III process, the THS7353 is a low-power, single-supply 2.7-V to 5-V, 3-channel integrated video buffer. It incorporates a selectable 5th order Butterworth anti-aliasing / DAC reconstruction filter to eliminate data converter images. The 9-MHz is a perfect choice for SDTV video including composite, S-Video, and 480i/576i Y′P′BP′R or G′B′R′ (R′G′B′) video. The 16-MHz filter is ideal for EDTV 480p/576p Y′P′BP′R, G′B′R′, and VGA signals. The 35-MHz filter is useful for HDTV 720p/1080i Y′P′BP′R, G′B′R′, and SVGA/XGA signals. For 1080p or SXGA/UXGA signals, the filter can be bypassed allowing a 150-MHz bandwidth, 300-V/µs amplifier to buffer the signal.
Each channel of the THS7353 is individually I2C configurable for all functions which makes it flexible for any application. Its rail-to-rail output stage allows for both ac and dc coupling applications. The externally controlled gain adjust pin allows for fine tuning of the gain such as line driving, compensating for cable losses, or Sin-X/X compensation.
As part of the THS7353 flexibility, the 2:1 MUX input can be selected for ac or dc coupled inputs. The ac coupled modes include a sync-tip clamp option for CVBS/Y′/G′B′R′ with sync or a fixed bias for the C′/P′B/P′R channels. The dc input options include a dc input or a dc + 250-mV input offset shift to allow for a full sync dynamic range at the output with 0-V input.
The THS7353 is the perfect choice for all video buffer applications. The 16.2-mA total quiescent current (54 mW total power) makes it an excellent choice for USB powered or portable video applications. While fully disabled, the THS7353 consumes less than 1 µA.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 3-Ch Low Power Video Buffer w/I2C Control Select Filter Ext Gain Control 2:1 MUX 数据表 (Rev. B) | 2012年 8月 20日 | |||
应用手册 | Noise Analysis for High Speed Op Amps (Rev. A) | 2005年 1月 17日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TMDXEVM368 — TMS320DM36x 评估模块
TMS320DM36x 数字视频评估模块 (DVEVM) 使开发人员可以立即开始 DaVinci™ 处理器的评估,并开始构建数字视频应用,例如 IP 监控摄像机、数码相框、数字标牌、可视门铃和其它尚未发明的便携式数字视频产品。
数字视频评估模块 (DVEVM) 允许开发人员为 ARM 编写可立即投产的应用程序代码和访问使用达芬奇 API 的 HMJCP 协处理器内核,从而立即开始针对 TMS320DM365 和 TMS320DM368 数字媒体处理器的应用开发。
TMS320DM36x 数字视频评估模块 (DM36x EVM) 包含以下组件:- 基于 TMS320DM368 DaVinci™ (...)
THS7303SW-LINUX — 用于 THS7303 的 Linux 驱动程序
Linux 主线状态
在 Linux 主线中提供:是
可通过 git.ti.com 获取:不适用
- ths7303
- ths7353
与该器件关联的文件为:
- drivers/media/i2c/ths7303.c
- include/media/ths7303.h
启用驱动程序支持
使用“make (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
TSSOP (PW) | 20 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点