主页 电源管理 交流/直流开关稳压器 交流/直流控制器

TL494

正在供货

40V、0.2A 300KHz PWM 控制器

产品详情

Topology Boost, Buck, Flyback, Push pull, SEPIC Control mode Voltage Features Adjustable switching frequency, Dead time control, Error amplifier, Multi-topology Duty cycle (max) (%) 45
Topology Boost, Buck, Flyback, Push pull, SEPIC Control mode Voltage Features Adjustable switching frequency, Dead time control, Error amplifier, Multi-topology Duty cycle (max) (%) 45
SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm) TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm) PDIP (N) 16 181.42 mm² (19.3 mm × 9.4 mm) SOP (NS) 16 79.56 mm² (10.2 mm × 7.8 mm)
  • Complete PWM power-control circuitry
  • Uncommitted outputs for 200mA sink or source current
  • Output control selects single-ended or push-pull operation
  • Internal circuitry prohibits double pulse at either output
  • Variable dead time provides control over total range
  • Internal regulator provides a stable 5V reference supply with 5% tolerance
  • Circuit architecture allows easy synchronization
  • Complete PWM power-control circuitry
  • Uncommitted outputs for 200mA sink or source current
  • Output control selects single-ended or push-pull operation
  • Internal circuitry prohibits double pulse at either output
  • Variable dead time provides control over total range
  • Internal regulator provides a stable 5V reference supply with 5% tolerance
  • Circuit architecture allows easy synchronization

The TL494 device incorporates all the functions required in the construction of a pulse-width-modulation (PWM) control circuit on a single chip. Designed primarily for power-supply control, this device offers the flexibility to tailor the power-supply control circuitry to a specific application.

The TL494 device contains two error amplifiers, an on-chip adjustable oscillator, a dead-time control (DTC) comparator, a pulse-steering control flip-flop, a 5V, 5%-precision regulator, and output-control circuits.

The error amplifiers exhibit a common-mode voltage range from –0.3V to VCC – 2V. The dead-time control comparator has a fixed offset that provides approximately 5% dead time. The on-chip oscillator can be bypassed by terminating RT to the reference output and providing a sawtooth input to CT, or it can drive the common circuits in synchronous multiple-rail power supplies.

The uncommitted output transistors provide either common-source or source-follower output capability. The TL494 device provides for push-pull or single-ended output operation, which can be selected through the output-control function. The architecture of this device prohibits the possibility of either output being pulsed twice during push-pull operation.

The TL494 device is characterized for operation from 0°C to 70°C. The TL494I device is characterized for operation from –40°C to 85°C.

The TL494 device incorporates all the functions required in the construction of a pulse-width-modulation (PWM) control circuit on a single chip. Designed primarily for power-supply control, this device offers the flexibility to tailor the power-supply control circuitry to a specific application.

The TL494 device contains two error amplifiers, an on-chip adjustable oscillator, a dead-time control (DTC) comparator, a pulse-steering control flip-flop, a 5V, 5%-precision regulator, and output-control circuits.

The error amplifiers exhibit a common-mode voltage range from –0.3V to VCC – 2V. The dead-time control comparator has a fixed offset that provides approximately 5% dead time. The on-chip oscillator can be bypassed by terminating RT to the reference output and providing a sawtooth input to CT, or it can drive the common circuits in synchronous multiple-rail power supplies.

The uncommitted output transistors provide either common-source or source-follower output capability. The TL494 device provides for push-pull or single-ended output operation, which can be selected through the output-control function. The architecture of this device prohibits the possibility of either output being pulsed twice during push-pull operation.

The TL494 device is characterized for operation from 0°C to 70°C. The TL494I device is characterized for operation from –40°C to 85°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似。
TL594 正在供货 具有 UVLO 的 40V、0.2A 300KHz PWM 控制器 Adds UVLO

技术文档

未找到结果。请清除搜索并重试。
查看全部 9
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TL494 Pulse-Width-Modulation Control Circuits 数据表 (Rev. J) PDF | HTML 2026-9-4
应用手册 Understanding Inverting Buck-Boost Power Stages in Switch Mode Power Supplies (Rev. B) 2019-3-12
选择指南 电源管理指南 2018 2018-7-31
技术文章 Using error amplifiers to remove error and variance PDF | HTML 2016-2-16
应用手册 Isolated Multiple Output Flyback Converter Design Using TL494 2014-6-18
应用手册 Designing Switching Voltage Regulators With the TL494 (Rev. E) 2005-7-26
应用手册 脱机 SMPS 故障模式 PWM 转换开关与 DC-DC 转换器 2000-3-22
应用手册 了解开关模式电源中的降压功率级 1999-3-4
应用手册 了解开关模式电源中的升压功率级 1999-3-4

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

参考设计

TIDA-01426 — 传感器励磁的低压直流电源生成交流输入电压的参考设计

此参考设计为设计人员展示了一种使用分立元件获得可用于检测火焰的高压信号的方法。构建此参考设计时考虑到了低 BOM 成本和小解决方案尺寸。通过采用推挽转换器拓扑技术,可以实现宽输入范围和短启动时间。

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian
PDIP (N) 16 Ultra Librarian
SOP (NS) 16 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频