主页 电源管理 LED 驱动器 RGB LED 驱动器

TLC59108

正在供货

8 位快速模式增强版 (FM+) I2C 总线恒流 LED 灌流驱动器

产品详情

Number of channels 8 LED current per channel (mA) 120 LED configuration Parallel, Series, Single Topology Linear Vin (min) (V) 3 Vin (max) (V) 5.5 Iout (max) (A) 0.96 Features Analog/PWM mixed dimming, Constant current, Current control, I2C control Iq (typ) (mA) 17 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 8 LED current per channel (mA) 120 LED configuration Parallel, Series, Single Topology Linear Vin (min) (V) 3 Vin (max) (V) 5.5 Iout (max) (A) 0.96 Features Analog/PWM mixed dimming, Constant current, Current control, I2C control Iq (typ) (mA) 17 Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4 VQFN (RGY) 20 15.75 mm² 4.5 x 3.5
  • Eight LED Drivers (Each Output Programmable At
    Off, On, Programmable LED Brightness,
    Programmable Group Dimming/Blinking Mixed
    With Individual LED Brightness
  • Eight Constant-Current Output Channels
  • 256-Step (8-Bit) Linear Programmable Brightness
    Per LED Output Varying From Fully Off (Default)
    to Maximum Brightness Using a 97-kHz PWM
    Signal
  • 256-Step Group Brightness Control Allows
    General Dimming (Using a 190-Hz PWM Signal From
    Fully Off to Maximum Brightness (Default)
  • 256-Step Group Blinking With Frequency
    Programmable From 24 Hz to 10.73 s and Duty
    Cycle From 0% to 99.6%
  • Four Hardware Address Pins Allow 14 TLC59108
    Devices to be Connected to the Same I2C Bus
  • Four Software-Programmable I2C Bus Addresses
    (One LED Group Call Address and Three LED
    Sub Call Addresses) Allow Groups of Devices to
    be Addressed at the Same Time in Any
    Combination. For Example, One Register Used for
    All Call, so That All the TLC59108 Devices on the
    I2C Bus Can be Addressed at the Same Time,
    and the Second Register Can be Used for Three
    Different Addresses so That One-Third of All
    Devices on the Bus Can be Addressed at the
    Same Time in a Group.
  • Software Enable and Disable for I2C Bus Address
  • Software Reset Feature (SWRST Call) Allows
    Device to be Reset Through I2C Bus
  • Up to 14 Possible Hardware-Adjustable Individual
    I2C Bus Addresses Per Device, So That Each
    Device Can Be Programmed
  • Open-Load/Overtemperature Detection Mode to
    Detect Individual LED Errors
  • Output State Change Programmable on the
    Acknowledge or the Stop Command to Update
    Outputs Byte by Byte or All at the Same Time
    (Default to Change on Stop)
  • Constant Output Current Adjusted Through an
    External Resistor (10mA to 120mA)
  • Maximum Output Voltage: 17 V
  • 25-MHz Internal Oscillator Requires No External
    Components
  • 1-MHz Fast Mode Plus Compatible I2C Bus
    Interface With 30-mA High Drive Capability on
    SDA Output for Driving High-Capacitive Buses
  • Internal Power-On Reset
  • Noise Filter on SCL/SDA Inputs
  • No Glitch on Power Up
  • Active-Low Reset
  • Supports Hot Insertion
  • 3.3-V or 5-V Supply Voltage
  • Eight LED Drivers (Each Output Programmable At
    Off, On, Programmable LED Brightness,
    Programmable Group Dimming/Blinking Mixed
    With Individual LED Brightness
  • Eight Constant-Current Output Channels
  • 256-Step (8-Bit) Linear Programmable Brightness
    Per LED Output Varying From Fully Off (Default)
    to Maximum Brightness Using a 97-kHz PWM
    Signal
  • 256-Step Group Brightness Control Allows
    General Dimming (Using a 190-Hz PWM Signal From
    Fully Off to Maximum Brightness (Default)
  • 256-Step Group Blinking With Frequency
    Programmable From 24 Hz to 10.73 s and Duty
    Cycle From 0% to 99.6%
  • Four Hardware Address Pins Allow 14 TLC59108
    Devices to be Connected to the Same I2C Bus
  • Four Software-Programmable I2C Bus Addresses
    (One LED Group Call Address and Three LED
    Sub Call Addresses) Allow Groups of Devices to
    be Addressed at the Same Time in Any
    Combination. For Example, One Register Used for
    All Call, so That All the TLC59108 Devices on the
    I2C Bus Can be Addressed at the Same Time,
    and the Second Register Can be Used for Three
    Different Addresses so That One-Third of All
    Devices on the Bus Can be Addressed at the
    Same Time in a Group.
  • Software Enable and Disable for I2C Bus Address
  • Software Reset Feature (SWRST Call) Allows
    Device to be Reset Through I2C Bus
  • Up to 14 Possible Hardware-Adjustable Individual
    I2C Bus Addresses Per Device, So That Each
    Device Can Be Programmed
  • Open-Load/Overtemperature Detection Mode to
    Detect Individual LED Errors
  • Output State Change Programmable on the
    Acknowledge or the Stop Command to Update
    Outputs Byte by Byte or All at the Same Time
    (Default to Change on Stop)
  • Constant Output Current Adjusted Through an
    External Resistor (10mA to 120mA)
  • Maximum Output Voltage: 17 V
  • 25-MHz Internal Oscillator Requires No External
    Components
  • 1-MHz Fast Mode Plus Compatible I2C Bus
    Interface With 30-mA High Drive Capability on
    SDA Output for Driving High-Capacitive Buses
  • Internal Power-On Reset
  • Noise Filter on SCL/SDA Inputs
  • No Glitch on Power Up
  • Active-Low Reset
  • Supports Hot Insertion
  • 3.3-V or 5-V Supply Voltage

The TLC59108 is an I2C bus controlled 8-bit LED driver that is optimized for red/green/blue/amber (RGBA) color mixing and backlight applications.

Each LED output has its own 8-bit resolution (256 steps) fixed-frequency individual PWM controller that operates at 97 kHz, with a duty cycle that is adjustable from 0% to 99.6%. The individual PWM controller allows each LED to be set to a specific brightness value. An additional 8-bit resolution (256 steps) group PWM controller has both a fixed frequency of 190 Hz and an adjustable frequency between 24 Hz to once every 10.73 seconds, with a duty cycle that is adjustable from 0% to 99.6%. The group PWM controller dims or blinks all LEDs with the same value.

Each LED output can be off, on (no PWM control), or set at its individual PWM controller value at both individual and group PWM controller values.

Software programmable LED group and three Sub Call I2C bus addresses allow all or defined groups of TLC59108 devices to respond to a common I2C bus address, allowing for example, all red LEDs to be turned on or off at the same time or marquee chasing effect, thus minimizing I2C bus commands. Four hardware address pins allow up to 14 devices on the same bus.

The TLC59108 is an I2C bus controlled 8-bit LED driver that is optimized for red/green/blue/amber (RGBA) color mixing and backlight applications.

Each LED output has its own 8-bit resolution (256 steps) fixed-frequency individual PWM controller that operates at 97 kHz, with a duty cycle that is adjustable from 0% to 99.6%. The individual PWM controller allows each LED to be set to a specific brightness value. An additional 8-bit resolution (256 steps) group PWM controller has both a fixed frequency of 190 Hz and an adjustable frequency between 24 Hz to once every 10.73 seconds, with a duty cycle that is adjustable from 0% to 99.6%. The group PWM controller dims or blinks all LEDs with the same value.

Each LED output can be off, on (no PWM control), or set at its individual PWM controller value at both individual and group PWM controller values.

Software programmable LED group and three Sub Call I2C bus addresses allow all or defined groups of TLC59108 devices to respond to a common I2C bus address, allowing for example, all red LEDs to be turned on or off at the same time or marquee chasing effect, thus minimizing I2C bus commands. Four hardware address pins allow up to 14 devices on the same bus.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
LP5009 正在供货 9 通道 I2C 恒流 RGB LED 驱动器 LP50xx is the new multi-channel family

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 TLC59108 8-Bit Fm+ I2C-Bus Constant-Current LED Sink Driver 数据表 (Rev. B) PDF | HTML 2015年 7月 31日
白皮书 常见 LED 功能和 LED 驱动器设计注意事项 英语版 2020年 9月 21日
应用手册 How to Select a RGB LED Driver 2019年 8月 8日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

驱动程序或库

TLC591XXSW-LINUX — 用于 TLC591XX 的 Linux 驱动程序

The Linux driver supports the TLC591XX series of Constant-Current LED Sink Drivers. The Linux driver supports communication through the I2C bus and interfaces with the LED sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • tlc59116
  • (...)
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (PW) 20 Ultra Librarian
VQFN (RGY) 20 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频