TM4C1237H6PM

正在供货

具有 80MHz 频率、256KB 闪存、32KB RAM、CAN、RTC 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU

产品详情

CPU Arm Cortex-M4F Frequency (MHz) 80 Flash memory (kByte) 256 RAM (kByte) 32 ADC type 1 12-bit SAR Features 2 Analog / 16 Digital Comparators, Hibernation module UART 8 CAN (#) 1 PWM (Ch) 0 Security Cryptographic acceleration, Secure communication, Secure debug SPI 4 USB USB 2.0 Hardware accelerators Floating point unit Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface CAN, I2C, SSI/SPI, UART, USB 2.0 OTG/host/device Nonvolatile memory (kByte) 256 Number of GPIOs 43 Number of I2Cs 4
CPU Arm Cortex-M4F Frequency (MHz) 80 Flash memory (kByte) 256 RAM (kByte) 32 ADC type 1 12-bit SAR Features 2 Analog / 16 Digital Comparators, Hibernation module UART 8 CAN (#) 1 PWM (Ch) 0 Security Cryptographic acceleration, Secure communication, Secure debug SPI 4 USB USB 2.0 Hardware accelerators Floating point unit Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface CAN, I2C, SSI/SPI, UART, USB 2.0 OTG/host/device Nonvolatile memory (kByte) 256 Number of GPIOs 43 Number of I2Cs 4
LQFP (PM) 64 144 mm² 12 x 12
  • 32-bit ARM® Cortex™-M4 80-MHz processor core with System Timer (SysTick), integrated Nested Vectored Interrupt Controller (NVIC), Wake-Up Interrupt Controller (WIC) with clock gating, Memory Protection Unit (MPU), IEEE754-compliant single-precision Floating-Point Unit (FPU), Embedded Trace Macro and Trace Port, System Control Block (SCB) and Thumb-2 instruction set

  • On-chip memory, featuring 256 KB single-cycle Flash up to 40 MHz (a prefetch buffer improves performance above 40 MHz), 32 KB single-cycle SRAM; internal ROM loaded with TivaWare™ for C Series software; 2KB EEPROM

  • One Controller Area Network (CAN) module, using CAN protocol version 2.0 part A/B and with bit rates up to 1 Mbps

  • Universal Serial Bus (USB) controller with USB 2.0 full-speed (12 Mbps) and low-speed (1.5 Mbps) operation, 32 endpoints, and USB OTG/Host/Device mode

  • Advanced serial integration, featuring: eight UARTs with IrDA, 9-bit, and ISO 7816 support (one UART with modem status and modem flow control); four Synchronous Serial Interface (SSI) modules, supporting operation for Freescale SPI, MICROWIRE, or Texas Instruments synchronous serial interfaces; four Inter-Integrated Circuit (I2C) modules, providing Standard (100 Kbps) and Fast (400 Kbps) transmission and support for sending and receiving data as either a master or a slave

  • ARM PrimeCell® 32-channel configurable μDMA controller, providing a way to offload data transfer tasks from the Cortex™-M4 processor, allowing for more efficient use of the processor and the available bus bandwidth

  • Analog support, featuring: two 12-bit Analog-to-Digital Converters (ADC) with 12 analog input channels and a sample rate of one million samples/second; two analog comparators; 16 digital comparators; on-chip voltage regulator

  • Two ARM FiRM-compliant watchdog timers; six 32-bit general-purpose timers (up to twelve 16-bit); six wide 64-bit general-purpose timers (up to twelve 32-bit); 12 16/32-bit and 12 32/64-bit Capture Compare PWM (CCP) pins

  • Up to 43 GPIOs (depending on configuration), with programmable control for GPIO interrupts and pad configuration, and highly flexible pin muxing

  • Lower-power battery-backed Hibernation module with Real-Time Clock

  • Multiple clock sources for microcontroller system clock: Precision Oscillator (PIOSC), Main Oscillator (MOSC), 32.768-kHz external oscillator for the Hibernation Module, and Internal 30-kHz Oscillator

  • Full-featured debug solution with debug access via JTAG and Serial Wire interfaces, and IEEE 1149.1-1990 compliant Test Access Port (TAP) controller

  • Industrial-range (-40°C to 85°C) RoHS-compliant 64-pin LQFP

  • 32-bit ARM® Cortex™-M4 80-MHz processor core with System Timer (SysTick), integrated Nested Vectored Interrupt Controller (NVIC), Wake-Up Interrupt Controller (WIC) with clock gating, Memory Protection Unit (MPU), IEEE754-compliant single-precision Floating-Point Unit (FPU), Embedded Trace Macro and Trace Port, System Control Block (SCB) and Thumb-2 instruction set

  • On-chip memory, featuring 256 KB single-cycle Flash up to 40 MHz (a prefetch buffer improves performance above 40 MHz), 32 KB single-cycle SRAM; internal ROM loaded with TivaWare™ for C Series software; 2KB EEPROM

  • One Controller Area Network (CAN) module, using CAN protocol version 2.0 part A/B and with bit rates up to 1 Mbps

  • Universal Serial Bus (USB) controller with USB 2.0 full-speed (12 Mbps) and low-speed (1.5 Mbps) operation, 32 endpoints, and USB OTG/Host/Device mode

  • Advanced serial integration, featuring: eight UARTs with IrDA, 9-bit, and ISO 7816 support (one UART with modem status and modem flow control); four Synchronous Serial Interface (SSI) modules, supporting operation for Freescale SPI, MICROWIRE, or Texas Instruments synchronous serial interfaces; four Inter-Integrated Circuit (I2C) modules, providing Standard (100 Kbps) and Fast (400 Kbps) transmission and support for sending and receiving data as either a master or a slave

  • ARM PrimeCell® 32-channel configurable μDMA controller, providing a way to offload data transfer tasks from the Cortex™-M4 processor, allowing for more efficient use of the processor and the available bus bandwidth

  • Analog support, featuring: two 12-bit Analog-to-Digital Converters (ADC) with 12 analog input channels and a sample rate of one million samples/second; two analog comparators; 16 digital comparators; on-chip voltage regulator

  • Two ARM FiRM-compliant watchdog timers; six 32-bit general-purpose timers (up to twelve 16-bit); six wide 64-bit general-purpose timers (up to twelve 32-bit); 12 16/32-bit and 12 32/64-bit Capture Compare PWM (CCP) pins

  • Up to 43 GPIOs (depending on configuration), with programmable control for GPIO interrupts and pad configuration, and highly flexible pin muxing

  • Lower-power battery-backed Hibernation module with Real-Time Clock

  • Multiple clock sources for microcontroller system clock: Precision Oscillator (PIOSC), Main Oscillator (MOSC), 32.768-kHz external oscillator for the Hibernation Module, and Internal 30-kHz Oscillator

  • Full-featured debug solution with debug access via JTAG and Serial Wire interfaces, and IEEE 1149.1-1990 compliant Test Access Port (TAP) controller

  • Industrial-range (-40°C to 85°C) RoHS-compliant 64-pin LQFP

The TM4C1237H6PM microcontroller is targeted for industrial applications, including remote monitoring, electronic point-of-sale machines, test and measurement equipment, network appliances and switches, factory automation, HVAC and building control, gaming equipment, transportation, and fire and security.

The TM4C1237H6PM microcontroller is targeted for industrial applications, including remote monitoring, electronic point-of-sale machines, test and measurement equipment, network appliances and switches, factory automation, HVAC and building control, gaming equipment, transportation, and fire and security.

下载 观看带字幕的视频 视频
申请样片

可提供备选样片 (TM4C123GH6PM)。立即申请

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
TM4C123GH6PM 正在供货 采用 64 引脚 LQFP 封装、具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN、RTC 和 USB 且基于 Arm Cortex-M4F 的 32 位 MCU This pin-to-pin variant offers additional peripherals such as a dual CAN bus and a dedicated PWM module.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 41
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 Tiva™ C Series TM4C1237H6PM Microcontroller Data Sheet 数据表 (Rev. E) 2014年 6月 20日
* 勘误表 Corrections to Tiva™ TM4C123x/TM4C129x Data Sheets Manual Update Sheet 2019年 5月 17日
* 勘误表 Tiva C Series TM4C123x Microcontrollers Silicon Revisions 6 and 7 Errata (Rev. F) 2016年 4月 21日
* 勘误表 ARM® Cortex™-M4F Errata (v3) 2011年 12月 15日
应用手册 在 TM4C MCU 上使用 FreeRTOS 开发高级应用 PDF | HTML 英语版 PDF | HTML 2023年 3月 28日
应用手册 Developing Common Applications With FreeRTOS on TM4C MCUs PDF | HTML 2022年 10月 28日
用户指南 用于 C 系列的 TivaWare™ 入门信息 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 9月 21日
应用手册 在 EK-TM4C123GXL LaunchPad 上使用 Edde Flex CAN 控制器 PDF | HTML 英语版 PDF | HTML 2022年 4月 27日
应用手册 Developing Basic Applications With FreeRTOS on TM4C MCUs PDF | HTML 2022年 4月 19日
应用手册 Digital Audio Playback on TM4C12x MCUs PDF | HTML 2021年 12月 16日
应用手册 Developing LCD Applications for TM4C12x MCU PDF | HTML 2021年 8月 19日
选择指南 TM4C Microcontrollers Product Selection Guide (Rev. E) 2020年 12月 9日
用户指南 TivaWare™ Graphics Library for C Series User's Guide (Rev. E) 2020年 5月 14日
用户指南 TivaWare™ Peripheral Driver Library for C Series User's Guide (Rev. E) 2020年 5月 14日
用户指南 TivaWare™ Sensor Library for C Series User's Guide (Rev. E) 2020年 5月 14日
用户指南 TivaWare™ USB Library for C Series User's Guide (Rev. E) 2020年 5月 14日
应用手册 Using USB Host Mode on the EK-TM4C123GXL LaunchPad PDF | HTML 2020年 5月 12日
用户指南 TivaWare™ Bootloader for C Series User's Guide (Rev. E) 2019年 12月 19日
用户指南 TivaWare™ for C Series Release Notes SW-TM4C-RLN-2.2.0.295 (Rev. F) 2019年 12月 5日
应用手册 Using TM4C12x Devices Over JTAG Interface 2016年 8月 18日
用户指南 TI-RTOS 2.20 User's Guide (Rev. M) 2016年 6月 17日
应用手册 Implementation of Programmer for Serial Bootloaders on TM4C12x Microcontroller (Rev. A) 2016年 4月 21日
用户指南 TI-RTOS 2.16 User's Guide (Rev. L) 2016年 2月 22日
应用手册 Using the CMSIS DSP Library in Code Composer Studio for TM4C MCUs (Rev. G) PDF | HTML 2015年 10月 7日
更多文献资料 TM4C123x Stepper Motor Control Product Summary 2015年 7月 6日
用户指南 Tiva C Series TM4C123x ROM User's Guide 2014年 5月 9日
更多文献资料 Tiva C Series TM4C1237H6PM Microcontroller Pin Table (Rev. A) 2013年 11月 20日
应用手册 Transitioning Designs From Stellaris LM3S Microcontrollers to Tiva C Series MCUs (Rev. A) 2013年 10月 22日
应用手册 Differences Among Stellaris® LM3S and Tiva™ C Series TM4C123x MCUs (Rev. E) 2013年 9月 24日
应用手册 System Design Guidelines for the TM4C123x Family of Tiva C Series MCUs 2013年 7月 31日
应用手册 Stellaris® Graphics Library Display Drivers (AN01287) (Rev. A) 2013年 7月 9日
应用手册 Stellaris Application Update Using Stellaris USB DFU Class (AN01273) (Rev. A) 2013年 7月 8日
应用手册 Dual-SPI Emulating I²S on Tiva™ C Series TM4C123x MCUs (Rev. B) 2013年 6月 12日
应用手册 Stellaris® 产品类别间的差异 (Rev. D) 最新英语版本 (Rev.E) 2013年 5月 29日
应用手册 将软件项目从StellarisWare®迁移到TivaWare™ 上 (Rev. A) 英语版 (Rev.A) 2013年 5月 29日
白皮书 An Introduction to the Tiva C Series Platform of Microcontrollers 2013年 4月 12日
产品概述 Tiva C Series ARM Cortex-M Microcontrollers 2013年 4月 12日
应用手册 Powering Cortex-M4 MCUs Using the High Efficiency DCS-Control Topology 2013年 2月 3日
应用手册 Diagnosing Software Faults in Stellaris® Microcontrollers 2012年 6月 4日
应用手册 Using AES Encryption and Decryption with Stellaris Microcontrollers (AN01251) (Rev. B) 2010年 1月 8日
应用手册 Software UART for Stellaris Microcontrollers (AN01270) 2009年 7月 7日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

EK-TM4C123GXL — Tiva™ C 系列 LaunchPad 评估套件

TM4C123G LaunchPad 评估套件是一个低成本评估平台,适用于基于 Arm Cortex-M4 的微控制器。TM4C123GH6PM MCU 配备 80MHz Arm Cortex-M4F CPU、256kB 闪存和 32kB SRAM,为 USB 主机/器件/OTG 和两个 12 位 ADC 模块提供集成的 USB 2.0 支持。TM4C123GH6PM 还包括多个串行通信通道,例如 UART、SPI、I2C 和 CAN。TM4C123G LaunchPad 设计的亮点是 TM4C123GH6PM USB 2.0 器件接口以及休眠和 PWM 模块等其他器件功能。


(...)

用户指南: PDF
TI.com 上无现货
调试探针

TMDSEMU200-U — XDS200 USB 调试探针

XDS200 是用于调试 TI 嵌入式器件的调试探针(仿真器)。对于大多数器件,建议使用较新、成本较低的 XDS110 (www.ti.com/tool/TMDSEMU110-U)。XDS200 在单个仓体中支持更广泛的标准(IEEE1149.1、IEEE1149.7、SWD)。所有 XDS 调试探针在所有具有嵌入式跟踪缓冲器 (ETB) 的 Arm® 和 DSP 处理器中均支持内核和系统跟踪。

XDS200 通过 TI 20 引脚连接器(带有适用于 TI 14 引脚、Arm Cortex® 10 引脚和 Arm 20 引脚的多个适配器)连接到目标板,并通过 USB2.0 高速 (...)

TI.com 上无现货
调试探针

TMDSEMU560V2STM-U — XDS560™ 软件 v2 系统跟踪 USB 调试探针

XDS560v2 是 XDS560™ 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。  请注意,它不支持串行线调试 (SWD)。

对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS 调试探针均支持核心和系统跟踪。  对于引脚上的跟踪,则需要使用 XDS560v2 PRO TRACE

XDS560v2 通过 MIPI HSPT 60 引脚连接器(带有多个用于 TI 14 引脚、TI 20 引脚和 ARM 20 引脚的适配器)连接到目标板,并通过 USB2.0 高速 (...)

TI.com 上无现货
调试探针

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 系统跟踪 USB 和以太网

XDS560v2 System Trace 是 XDS560v2 系列高性能 TI 处理器调试探针(仿真器)的第一种型号。XDS560v2 是 XDS 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。

XDS560v2 System Trace 在其巨大的外部存储器缓冲区中加入了系统引脚跟踪。这种外部存储器缓冲区适用于指定的 TI 器件,通过捕获相关器件级信息,获得准确的总线性能活动和吞吐量,并对内核和外设进行电源管理。此外,对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS (...)

TI.com 上无现货
调试探针

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

软件开发套件 (SDK)

SW-TM4C 适用于 C 系列的 TivaWare 软件(完整)

The TivaWare™ for C Series software development kit (SDK) provides all of the components necessary for engineers to evaluate and develop applications for the Texas Instruments TM4C Arm® Cortex®-M4F device family. The TivaWare SDK allows developers to get started quickly, leverage (...)

支持的产品和硬件

支持的产品和硬件

浏览 下载选项
IDE、配置、编译器或调试器

CCSTUDIO Code Composer Studio 集成式开发环境 (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

支持的产品和硬件

支持的产品和硬件

启动 下载选项
IDE、配置、编译器或调试器

ENERGIA — Energia

Energia 是一个开源和社区驱动型集成开发环境 (IDE) 与软件框架。Energia 基于接线框架,为微控制器编程提供了直观的编码环境和由易于使用的功能 API 及库构成的可靠框架。Energia 支持多种 TI 处理器,主要包括可从 LaunchPad 开发生态系统获得的处理器。Energia 是开源产品,源代码可从 github www.github.com/energia/energia 获得。

查看 43oh.com 论坛,获得 Energia 支持

IDE、配置、编译器或调试器

SYSCONFIG SysConfig 独立桌面版本

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

支持的产品和硬件

支持的产品和硬件

启动 下载选项
IDE、配置、编译器或调试器

TSK-3P-VX-TOOLSET — 用于 Arm 的 TASKING VX-toolset

VX-toolset 是专为特定 Cortex-M 和 Cortex-R 核心器件设计的经认证编译器工具链,适用于安全关键型嵌入式软件开发。借助 Eclipse IDE 集成、高级多核支持和 TASKING BlueBox 调试程序兼容性,VX-toolset 简化了开发。已通过 TÜV NORD 认证,符合 ISO 26262 至 ASIL D 级以及 ISO 21434 标准。
软件编程工具

UNIFLASH 适用于大多数 TI 微控制器 (MCU) 和毫米波传感器的 UniFlash

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

支持的产品和硬件

支持的产品和硬件

启动 下载选项
仿真模型

TM4C1237H6PM 64-LQFP BSDL Model

SPMM782.ZIP (3 KB) - BSDL Model
仿真模型

TM4C1237H6PM 64-LQFP IBIS Model

SPMM871.ZIP (479 KB) - IBIS Model
原理图

TM4C123x OrCAD Symbols Library

SPMR236.ZIP (19 KB)
参考设计

TIDM-LPBP-SENSORHUB — 具有七个板载传感器的全面传感器集线器解决方案

此传感器集线器设计使用 Tiva 平台,用于评估基于 ARM® Cortex™-M4 的 TM4C 器件在传感器融合应用中的使用情况,展示了 M4 架构的数学和算法计算特性。此设计具有七种板载传感器功能,包括 InvenSense MPU-9150 9 轴 MEMS 运动跟踪(3 轴陀螺仪,加速计和指南针)、Bosch Sensortec BMP180 压力传感器、Sensirion SHT21 湿度和环境温度传感器、Intersil ISL29023 环境和红外光传感器以及 TI 的 TMP006 非接触式红外温度传感器。
原理图: PDF
参考设计

TIDM-LPBP-EMADAPTER — 评估模块 (EM) 适配器

此 BoosterPack 套件包含一个“EM 适配器 BoosterPack”。EM 适配器板可用于在任何 TI MCU LaunchPad 与各种 TI 射频评估模块 (EM)(例如 CCxxxx 低功耗射频评估模块)之间提供一个易于使用的桥接器。因此需要用户自行编写适当的代码来实现 MCU 与射频器件之间的互连。
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
LQFP (PM) 64 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频