TMS320LF2401A

正在供货

产品详情

CPU 1 C24 Frequency (MHz) 40 Flash memory (kByte) 16 RAM (kByte) 2 ADC type 10-bit Sigma-delta filter 8 PWM (Ch) 8 Security Secure storage Number of ADC channels 5 Hardware accelerators CPU only Edge AI enabled No Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface CAN, SPI, UART Operating system BareMetal (No OS), FreeRTOS, SafeRTOS Nonvolatile memory (kByte) 16 Number of GPIOs 13 Number of I2Cs 0
CPU 1 C24 Frequency (MHz) 40 Flash memory (kByte) 16 RAM (kByte) 2 ADC type 10-bit Sigma-delta filter 8 PWM (Ch) 8 Security Secure storage Number of ADC channels 5 Hardware accelerators CPU only Edge AI enabled No Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface CAN, SPI, UART Operating system BareMetal (No OS), FreeRTOS, SafeRTOS Nonvolatile memory (kByte) 16 Number of GPIOs 13 Number of I2Cs 0
LQFP (VF) 32 81 mm² (9 mm × 9 mm)
  • High-Performance Static CMOS Technology
    • 25-ns Instruction Cycle Time (40 MHz)
    • 40-MIPS Performance
    • Low-Power 3.3-V Design
  • Based on TMS320C2xx DSP CPU Core
    • Code-Compatible With 240x and F243/F241/C242
    • Instruction Set Compatible With F240
  • On-Chip Memory
    • Up to 8K Words x 16 Bits of Flash EEPROM (2 Sectors) (LF2401A)
    • 8K Words x 16 Bits of ROM (LC2401A)
    • Programmable "Code-Security" Feature for the On-Chip Flash/ROM
    • Up to 1K Words x 16 Bits of Data/Program RAM
      • 544 Words of Dual-Access RAM
      • Up to 512 Words of Single-Access RAM
  • Boot ROM
    • SCI Bootloader
  • Event-Manager (EV) Module (EVA), Which Includes:
    • Two 16-Bit General-Purpose Timers
    • Seven 16-Bit Pulse-Width Modulation (PWM) Channels Which Enable:
      • Three-Phase Inverter Control
      • Center- or Edge-Alignment of PWM Channels
      • Emergency PWM Channel Shutdown With External PDPINTA Pin
    • Programmable Deadband (Deadtime) Prevents Shoot-Through Faults
    • One Capture Unit for Time-Stamping of External Events
    • Input Qualifier for Select Pins
    • Synchronized A-to-D Conversion
    • Designed for AC Induction, BLDC, Switched Reluctance, and Stepper Motor Control
  • Small Foot-Print (7 mm × 7 mm) Ideally Suited for Space-Constrained Applications
  • Watchdog (WD) Timer Module
  • 10-Bit Analog-to-Digital Converter (ADC)
    • 5 Multiplexed Input Channels
    • 500 ns Minimum Conversion Time
    • Selectable Twin 8-State Sequencers Triggered by Event Manager
  • Serial Communications Interface (SCI)
  • Phase-Locked-Loop (PLL)-Based Clock Generation
  • Up to 13 Individually Programmable, Multiplexed General-Purpose Input/Output (GPIO) Pins
  • User-Selectable Dual External Interrupts (XINT1 and XINT2)
  • Power Management:
    • Three Power-Down Modes
    • Ability to Power Down Each Peripheral Independently
  • Real-Time JTAG-Compliant Scan-Based Emulation, IEEE Standard 1149.1 (JTAG)
  • Development Tools Include:
    • Texas Instruments (TI) ANSI C Compiler, Assembler/ Linker, and Code Composer Studio™ Debugger
    • Evaluation Modules
    • Scan-Based Self-Emulation (XDS510™)
    • Broad Third-Party Digital Motor Control Support
  • 32-Pin VF Low-Profile Quad Flatpack (LQFP)
  • Extended Temperature Options (A and S)
    • A: –40°C to 85°C
    • S: –40°C to 125°C

Code Composer Studio and XDS510 are trademarks of Texas Instruments.
All trademarks are the property of their respective owners.
IEEE Standard 1149.1-1990, IEEE Standard Test-Access Port; however, boundary scan is not supported in this device family.
TMS320C24x, TMS320C2000, TMS320, and C24x are trademarks of Texas Instruments.
Throughout this document, TMS320Lx2401A is used as a generic name for the TMS320LF2401A and TMS320LC2401A devices. An abbreviated name, Lx2401A, denotes both devices as well.

  • High-Performance Static CMOS Technology
    • 25-ns Instruction Cycle Time (40 MHz)
    • 40-MIPS Performance
    • Low-Power 3.3-V Design
  • Based on TMS320C2xx DSP CPU Core
    • Code-Compatible With 240x and F243/F241/C242
    • Instruction Set Compatible With F240
  • On-Chip Memory
    • Up to 8K Words x 16 Bits of Flash EEPROM (2 Sectors) (LF2401A)
    • 8K Words x 16 Bits of ROM (LC2401A)
    • Programmable "Code-Security" Feature for the On-Chip Flash/ROM
    • Up to 1K Words x 16 Bits of Data/Program RAM
      • 544 Words of Dual-Access RAM
      • Up to 512 Words of Single-Access RAM
  • Boot ROM
    • SCI Bootloader
  • Event-Manager (EV) Module (EVA), Which Includes:
    • Two 16-Bit General-Purpose Timers
    • Seven 16-Bit Pulse-Width Modulation (PWM) Channels Which Enable:
      • Three-Phase Inverter Control
      • Center- or Edge-Alignment of PWM Channels
      • Emergency PWM Channel Shutdown With External PDPINTA Pin
    • Programmable Deadband (Deadtime) Prevents Shoot-Through Faults
    • One Capture Unit for Time-Stamping of External Events
    • Input Qualifier for Select Pins
    • Synchronized A-to-D Conversion
    • Designed for AC Induction, BLDC, Switched Reluctance, and Stepper Motor Control
  • Small Foot-Print (7 mm × 7 mm) Ideally Suited for Space-Constrained Applications
  • Watchdog (WD) Timer Module
  • 10-Bit Analog-to-Digital Converter (ADC)
    • 5 Multiplexed Input Channels
    • 500 ns Minimum Conversion Time
    • Selectable Twin 8-State Sequencers Triggered by Event Manager
  • Serial Communications Interface (SCI)
  • Phase-Locked-Loop (PLL)-Based Clock Generation
  • Up to 13 Individually Programmable, Multiplexed General-Purpose Input/Output (GPIO) Pins
  • User-Selectable Dual External Interrupts (XINT1 and XINT2)
  • Power Management:
    • Three Power-Down Modes
    • Ability to Power Down Each Peripheral Independently
  • Real-Time JTAG-Compliant Scan-Based Emulation, IEEE Standard 1149.1 (JTAG)
  • Development Tools Include:
    • Texas Instruments (TI) ANSI C Compiler, Assembler/ Linker, and Code Composer Studio™ Debugger
    • Evaluation Modules
    • Scan-Based Self-Emulation (XDS510™)
    • Broad Third-Party Digital Motor Control Support
  • 32-Pin VF Low-Profile Quad Flatpack (LQFP)
  • Extended Temperature Options (A and S)
    • A: –40°C to 85°C
    • S: –40°C to 125°C

Code Composer Studio and XDS510 are trademarks of Texas Instruments.
All trademarks are the property of their respective owners.
IEEE Standard 1149.1-1990, IEEE Standard Test-Access Port; however, boundary scan is not supported in this device family.
TMS320C24x, TMS320C2000, TMS320, and C24x are trademarks of Texas Instruments.
Throughout this document, TMS320Lx2401A is used as a generic name for the TMS320LF2401A and TMS320LC2401A devices. An abbreviated name, Lx2401A, denotes both devices as well.

The TMS320Lx2401A device, a new member of the TMS320C24x™ generation of digital signal processor (DSP) controllers, is part of the TMS320C2000™ platform of fixed-point DSPs. The Lx2401A device offers the enhanced TMS320™ DSP architectural design of the C2xx core CPU for low-cost, low-power, and high-performance processing capabilities. Several advanced peripherals, optimized for digital motor and motion control applications, have been integrated to provide a true single-chip DSP controller. While code-compatible with the existing 240x and C24x™ DSP controller devices, the Lx2401A offers increased processing performance (40 MIPS) and a higher level of peripheral integration. See the TMS320x240xA Device Summary section for device-specific features.

The Lx2401A device offers a peripheral suite tailored to meet the specific price/performance points required by various applications. The Lx2401A also offers a cost-effective reprogrammable solution for volume production. A password-based "code security" feature on the device is useful in preventing unauthorized duplication of proprietary code stored in on-chip Flash/ROM. Note that the LF2401A contains a 256-word boot ROM to facilitate in-circuit programming. The boot ROM on LC2401A is used for test purposes.

The Lx2401A offers an event manager module which has been optimized for digital motor control and power conversion applications. Capabilities of this module include center- and/or edge-aligned PWM generation, programmable deadband to prevent shoot-through faults, and synchronized analog-to-digital conversion. Select EV pins have been provided with an "input-qualifier" circuitry, which minimizes inadvertent pin-triggering by glitches.

The high-performance, 10-bit analog-to-digital converter (ADC) has a minimum conversion time of 500 ns and offers up to 5 channels of analog input. The autosequencing capability of the ADC allows a maximum of 16 conversions to take place in a single conversion session without any CPU overhead.

A serial communications interface (SCI) is integrated on all devices to provide asynchronous communication to other devices in the system. To maximize device flexibility, functional pins are also configurable as general-purpose inputs/outputs (GPIOs).

To streamline development time, JTAG-compliant scan-based emulation has been integrated into all devices. This provides non-intrusive real-time capabilities required to debug digital control systems. A complete suite of code-generation tools from C compilers to the industry-standard Code Composer Studio™ debugger supports this family. Numerous third-party developers not only offer device-level development tools, but also system-level design and development support.

NOTE: The Lx2401A device has reduced peripheral functionality compared to other 24x/240x devices. While peripherals such as SPI and CAN are absent on the Lx2401A, peripherals such as EV and ADC have reduced functionality. For example, in the case of EV, there is no QEP unit and the Capture unit has only one capture pin (as opposed to three or six pins in other devices). The ADC has only five input channels (as opposed to eight or sixteen channels in other devices). For these reasons, some bits that are valid in other 24x/240x devices are not applicable in the Lx2401A. The registers and their valid bits are described in Table 16, Lx2401A DSP Peripheral Register Description. For a description of those registers and bits that are valid, refer to the TMS320LF/LC240xA DSP Controllers Reference Guide: System and Peripherals (literature number SPRU357). Any exceptions to SPRU357 has been described in the respective peripheral sections in this data sheet.

The TMS320Lx2401A device, a new member of the TMS320C24x™ generation of digital signal processor (DSP) controllers, is part of the TMS320C2000™ platform of fixed-point DSPs. The Lx2401A device offers the enhanced TMS320™ DSP architectural design of the C2xx core CPU for low-cost, low-power, and high-performance processing capabilities. Several advanced peripherals, optimized for digital motor and motion control applications, have been integrated to provide a true single-chip DSP controller. While code-compatible with the existing 240x and C24x™ DSP controller devices, the Lx2401A offers increased processing performance (40 MIPS) and a higher level of peripheral integration. See the TMS320x240xA Device Summary section for device-specific features.

The Lx2401A device offers a peripheral suite tailored to meet the specific price/performance points required by various applications. The Lx2401A also offers a cost-effective reprogrammable solution for volume production. A password-based "code security" feature on the device is useful in preventing unauthorized duplication of proprietary code stored in on-chip Flash/ROM. Note that the LF2401A contains a 256-word boot ROM to facilitate in-circuit programming. The boot ROM on LC2401A is used for test purposes.

The Lx2401A offers an event manager module which has been optimized for digital motor control and power conversion applications. Capabilities of this module include center- and/or edge-aligned PWM generation, programmable deadband to prevent shoot-through faults, and synchronized analog-to-digital conversion. Select EV pins have been provided with an "input-qualifier" circuitry, which minimizes inadvertent pin-triggering by glitches.

The high-performance, 10-bit analog-to-digital converter (ADC) has a minimum conversion time of 500 ns and offers up to 5 channels of analog input. The autosequencing capability of the ADC allows a maximum of 16 conversions to take place in a single conversion session without any CPU overhead.

A serial communications interface (SCI) is integrated on all devices to provide asynchronous communication to other devices in the system. To maximize device flexibility, functional pins are also configurable as general-purpose inputs/outputs (GPIOs).

To streamline development time, JTAG-compliant scan-based emulation has been integrated into all devices. This provides non-intrusive real-time capabilities required to debug digital control systems. A complete suite of code-generation tools from C compilers to the industry-standard Code Composer Studio™ debugger supports this family. Numerous third-party developers not only offer device-level development tools, but also system-level design and development support.

NOTE: The Lx2401A device has reduced peripheral functionality compared to other 24x/240x devices. While peripherals such as SPI and CAN are absent on the Lx2401A, peripherals such as EV and ADC have reduced functionality. For example, in the case of EV, there is no QEP unit and the Capture unit has only one capture pin (as opposed to three or six pins in other devices). The ADC has only five input channels (as opposed to eight or sixteen channels in other devices). For these reasons, some bits that are valid in other 24x/240x devices are not applicable in the Lx2401A. The registers and their valid bits are described in Table 16, Lx2401A DSP Peripheral Register Description. For a description of those registers and bits that are valid, refer to the TMS320LF/LC240xA DSP Controllers Reference Guide: System and Peripherals (literature number SPRU357). Any exceptions to SPRU357 has been described in the respective peripheral sections in this data sheet.

下载 观看带字幕的视频 视频
TI 不提供设计支持

TI 不会为该产品的新工程(例如新内容或软件更新)提供持续的设计支持。如可用,您将在产品文件夹中找到相关的配套资料、软件和工具。您也可以在 TI E2ETM 支持论坛中搜索已归档的信息。

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似。
TMS320F280023 正在供货 具有 100MHz 频率、FPU、TMU、64kB 闪存的 C2000™ 32 位 MCU This product is in the latest generation for high performance C2000 real-time control.

技术文档

未找到结果。请清除搜索并重试。
查看全部 23
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TMS320LF2401A, TMS320LC2401A DSP Controllers 数据表 (Rev. K) 2007-7-12
* 勘误表 TMS320LF2401A, TMS320LC2401A DSP Controller Silicon Errata (Rev. G) 2005-6-1
应用手册 支持 C2000™ 的开发工具版本 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2024-7-17
应用手册 半导体和 IC 封装热指标 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2024-4-24
应用手册 第 2 代 C2000 实时 MCU 的 EEPROM 模拟 (Rev. A) 英语版 (Rev.A) PDF | HTML 2021-8-3
应用手册 C2000™ MISRA-C Policy 2017-9-26
用户指南 C2000 常见问题解答 2015-5-26
应用手册 Calculating FIT for a Mission Profile 2015-3-24
用户指南 TMS320x280x, 2801x 增强型局控制器域网 (eCAN) 英语版 2012-8-24
应用手册 针对 TMS320F28xxx DSC 的闪存编程解决方案 英语版 2012-7-30
应用手册 Programming External Nonvolatile Memory Using SDFlash for TMS320C28x Devices 2009-11-16
应用手册 常用对象文件格式 (COFF) 2009-4-15
应用手册 Migrating from TMS320x2833x/2823x to TMS320x2834x 2009-3-3
用户指南 TMS320x280x, 2801x, 2804x Serial Peripheral Interface (SPI) Reference Guide 2009-2-5
应用手册 Microstepping Bipolar Drive of Two-Phase Hybrid Stepping Motor on F2808 DSP 2008-5-2
应用手册 使用增强型脉宽调制器 (ePWM) 模块进行 0-100% 占空比控制 2006-12-20
应用手册 Using the eQEP Module in TMS320x280x as a Dedicated Capture 2006-11-30
用户指南 TMS320LF/LC240xA DSP Controllers System and Peripherals RG (Rev. C) 2006-5-10
应用手册 Average Current Mode Controlled Power Factor Correction Converter..TMS320LF2407A (Rev. A) 2005-7-19
应用手册 Online Stack Overflow Detection on the TMS320C28x DSP 2003-5-2
应用手册 Getting Started in C and Assembly Code with the TMS320LF240x DSP (Rev. A) 2002-7-10
用户指南 TMS320F/C24x DSP Controllers CPU & Instr. Set RG-Manual Update Sheet (SPRU160C) (Rev. A) 2002-7-1
用户指南 TMS320F/C24x DSP Controllers CPU and Instruction Set Reference Guide (Rev. C) 1999-3-31

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

IDE、配置、编译器或调试器

CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

支持的产品和硬件
软件编程工具

SPRC073 — Download LF2401A Serial Flash Programming Utility

支持的产品和硬件
软件编程工具

SPRC074 — Download LF240xA Serial Flash Programming Utility

支持的产品和硬件
支持软件

SPRC141 — TMS320LF240x/LF240A Flash API

支持的产品和硬件
设计工具

C2000-3P-SEARCH — 3P search tool

TI 与多家公司携手推出适用于 TI C2000 器件的各种解决方案和服务。这些公司可使用 C2000 器件加速您的量产流程。下载此搜索工具,快速浏览第三方详细信息,并寻找合适的第三方来满足您的需求。

该工具分为两大类 - 应用及闪存编程解决方案和服务。

“应用”类:

  1. 培训/研讨会
  2. 建模工具
  3. 电机控制
  4. 数字电源
  5. 软件栈
  6. 功能安全
  7. 信息安全
  8. 硬件服务
  9. 软件服务
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
LQFP (VF) 32 Ultra Librarian

订购和质量

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频