产品详情

CPU 1 C24 Frequency (MHz) 40 Flash memory (kByte) 16 RAM (kByte) 2 ADC type 10-bit Sigma-delta filter 8 PWM (Ch) 8 Number of ADC channels 8 Hardware accelerators CPU only Edge AI enabled No Operating temperature range (°C) -40 to 85 Rating Catalog Operating system FreeRTOS Nonvolatile memory (kByte) 16 Number of GPIOs 40 Number of I2Cs 0
CPU 1 C24 Frequency (MHz) 40 Flash memory (kByte) 16 RAM (kByte) 2 ADC type 10-bit Sigma-delta filter 8 PWM (Ch) 8 Number of ADC channels 8 Hardware accelerators CPU only Edge AI enabled No Operating temperature range (°C) -40 to 85 Rating Catalog Operating system FreeRTOS Nonvolatile memory (kByte) 16 Number of GPIOs 40 Number of I2Cs 0
QFP (PG) 64 415.36 mm² 23.6 x 17.6
  • High-Performance Static CMOS Technology
    • 25-ns Instruction Cycle Time (40 MHz)
    • 40-MIPS Performance
    • Low-Power 3.3-V Design
  • Based on TMS320C2xx DSP CPU Core
    • Code-Compatible With F243/F241/C242
    • Instruction Set and Module Compatible With F240
  • Flash (LF) and ROM (LC) Device Options
    • LF240xA: LF2407A, LF2406A, LF2403A, LF2402A
    • LC240xA: LC2406A, LC2404A, LC2403A, LC2402A
  • On-Chip Memory
    • Up to 32K Words x 16 Bits of Flash EEPROM (4 Sectors) or ROM
    • Programmable "Code-Security" Feature for the On-Chip Flash/ROM
    • Up to 2.5K Words x 16 Bits of Data/Program RAM
      • 544 Words of Dual-Access RAM
      • Up to 2K Words of Single-Access RAM
  • Boot ROM (LF240xA Devices)
    • SCI/SPI Bootloader
  • Up to Two Event-Manager (EV) Modules (EVA and EVB), Each Includes:
    • Two 16-Bit General-Purpose Timers
    • Eight 16-Bit Pulse-Width Modulation (PWM) Channels Which Enable:
      • Three-Phase Inverter Control
      • Center- or Edge-Alignment of PWM Channels
      • Emergency PWM Channel Shutdown With External PDPINTx Pin
    • Programmable Deadband (Deadtime) Prevents Shoot-Through Faults
    • Three Capture Units for Time-Stamping of External Events
    • Input Qualifier for Select Pins
    • On-Chip Position Encoder Interface Circuitry
    • Synchronized A-to-D Conversion
    • Designed for AC Induction, BLDC, Switched Reluctance, and Stepper Motor Control
    • Applicable for Multiple Motor and/or Converter Control
  • External Memory Interface (LF2407A)
    • 192K Words x 16 Bits of Total Memory: 64K Program, 64K Data, 64K I/O
  • Watchdog (WD) Timer Module
  • 10-Bit Analog-to-Digital Converter (ADC)
    • 8 or 16 Multiplexed Input Channels
    • 500 ns MIN Conversion Time
    • Selectable Twin 8-State Sequencers Triggered by Two Event Managers
  • Controller Area Network (CAN) 2.0B Module (LF2407A, 2406A, 2403A)
  • Serial Communications Interface (SCI)
  • 16-Bit Serial Peripheral Interface (SPI) (LF2407A, 2406A, LC2404A, 2403A)
  • Phase-Locked-Loop (PLL)-Based Clock Generation
  • Up to 40 Individually Programmable, Multiplexed General-Purpose Input/Output (GPIO) Pins
  • Up to Five External Interrupts (Power Drive Protection, Reset, Two Maskable Interrupts)
  • Power Management:
    • Three Power-Down Modes
    • Ability to Power Down Each Peripheral Independently
  • Real-Time JTAG-Compliant Scan-Based Emulation, IEEE Standard 1149.1 (JTAG)
  • Development Tools Include:
    • Texas Instruments (TI) ANSI C Compiler, Assembler/Linker, and Code Composer Studio™; Debugger
    • Evaluation Modules
    • Scan-Based Self-Emulation (XDS510™;)
    • Broad Third-Party Digital Motor Control Support
  • Package Options
    • 144-Pin LQFP PGE (LF2407A)
    • 100-Pin LQFP PZ (2406A, LC2404A)
    • 64-Pin TQFP PAG (LF2403A, LC2403A, LC2402A)
    • 64-Pin QFP PG (2402A)
  • Extended Temperature Options (A and S)
    • A: –40°C to 85°C
    • S: –40°C to 125°C

Code Composer Studio and XDS510 are trademarks of Texas Instruments.
Other trademarks are the property of their respective owners.
IEEE Standard 1149.1-1990, IEEE Standard Test-Access Port
TMS320C24x, TMS320C2000, TMS320, and C24x are trademarks of Texas Instruments.

  • High-Performance Static CMOS Technology
    • 25-ns Instruction Cycle Time (40 MHz)
    • 40-MIPS Performance
    • Low-Power 3.3-V Design
  • Based on TMS320C2xx DSP CPU Core
    • Code-Compatible With F243/F241/C242
    • Instruction Set and Module Compatible With F240
  • Flash (LF) and ROM (LC) Device Options
    • LF240xA: LF2407A, LF2406A, LF2403A, LF2402A
    • LC240xA: LC2406A, LC2404A, LC2403A, LC2402A
  • On-Chip Memory
    • Up to 32K Words x 16 Bits of Flash EEPROM (4 Sectors) or ROM
    • Programmable "Code-Security" Feature for the On-Chip Flash/ROM
    • Up to 2.5K Words x 16 Bits of Data/Program RAM
      • 544 Words of Dual-Access RAM
      • Up to 2K Words of Single-Access RAM
  • Boot ROM (LF240xA Devices)
    • SCI/SPI Bootloader
  • Up to Two Event-Manager (EV) Modules (EVA and EVB), Each Includes:
    • Two 16-Bit General-Purpose Timers
    • Eight 16-Bit Pulse-Width Modulation (PWM) Channels Which Enable:
      • Three-Phase Inverter Control
      • Center- or Edge-Alignment of PWM Channels
      • Emergency PWM Channel Shutdown With External PDPINTx Pin
    • Programmable Deadband (Deadtime) Prevents Shoot-Through Faults
    • Three Capture Units for Time-Stamping of External Events
    • Input Qualifier for Select Pins
    • On-Chip Position Encoder Interface Circuitry
    • Synchronized A-to-D Conversion
    • Designed for AC Induction, BLDC, Switched Reluctance, and Stepper Motor Control
    • Applicable for Multiple Motor and/or Converter Control
  • External Memory Interface (LF2407A)
    • 192K Words x 16 Bits of Total Memory: 64K Program, 64K Data, 64K I/O
  • Watchdog (WD) Timer Module
  • 10-Bit Analog-to-Digital Converter (ADC)
    • 8 or 16 Multiplexed Input Channels
    • 500 ns MIN Conversion Time
    • Selectable Twin 8-State Sequencers Triggered by Two Event Managers
  • Controller Area Network (CAN) 2.0B Module (LF2407A, 2406A, 2403A)
  • Serial Communications Interface (SCI)
  • 16-Bit Serial Peripheral Interface (SPI) (LF2407A, 2406A, LC2404A, 2403A)
  • Phase-Locked-Loop (PLL)-Based Clock Generation
  • Up to 40 Individually Programmable, Multiplexed General-Purpose Input/Output (GPIO) Pins
  • Up to Five External Interrupts (Power Drive Protection, Reset, Two Maskable Interrupts)
  • Power Management:
    • Three Power-Down Modes
    • Ability to Power Down Each Peripheral Independently
  • Real-Time JTAG-Compliant Scan-Based Emulation, IEEE Standard 1149.1 (JTAG)
  • Development Tools Include:
    • Texas Instruments (TI) ANSI C Compiler, Assembler/Linker, and Code Composer Studio™; Debugger
    • Evaluation Modules
    • Scan-Based Self-Emulation (XDS510™;)
    • Broad Third-Party Digital Motor Control Support
  • Package Options
    • 144-Pin LQFP PGE (LF2407A)
    • 100-Pin LQFP PZ (2406A, LC2404A)
    • 64-Pin TQFP PAG (LF2403A, LC2403A, LC2402A)
    • 64-Pin QFP PG (2402A)
  • Extended Temperature Options (A and S)
    • A: –40°C to 85°C
    • S: –40°C to 125°C

Code Composer Studio and XDS510 are trademarks of Texas Instruments.
Other trademarks are the property of their respective owners.
IEEE Standard 1149.1-1990, IEEE Standard Test-Access Port
TMS320C24x, TMS320C2000, TMS320, and C24x are trademarks of Texas Instruments.

The TMS320LF240xA and TMS320LC240xA devices, new members of the TMS320C24x™; generation of digital signal processor (DSP) controllers, are part of the TMS320C2000™; platform of fixed-point DSPs. The 240xA devices offer the enhanced TMS320™; DSP architectural design of the C2xx core CPU for low-cost, low-power, and high-performance processing capabilities. Several advanced peripherals, optimized for digital motor and motion control applications, have been integrated to provide a true single-chip DSP controller. While code-compatible with the existing C24x™; DSP controller devices, the 240xA offers increased processing performance (40 MIPS) and a higher level of peripheral integration. See the TMS320x240xA Device Summary section for device-specific features.

The 240xA generation offers an array of memory sizes and different peripherals tailored to meet the specific price/performance points required by various applications. Flash devices of up to 32K words offer a cost-effective reprogrammable solution for volume production. The 240xA devices offer a password-based "code security" feature which is useful in preventing unauthorized duplication of proprietary code stored in on-chip Flash/ROM. Note that Flash-based devices contain a 256-word boot ROM to facilitate in-circuit programming. The 240xA family also includes ROM devices that are fully pin-to-pin compatible with their Flash counterparts.

All 240xA devices offer at least one event manager module which has been optimized for digital motor control and power conversion applications. Capabilities of this module include center- and/or edge-aligned PWM generation, programmable deadband to prevent shoot-through faults, and synchronized analog-to-digital conversion. Devices with dual event managers enable multiple motor and/or converter control with a single 240xA DSP controller. Select EV pins have been provided with an "input-qualifier" circuitry, which minimizes inadvertent pin-triggering by glitches.

The high-performance, 10-bit analog-to-digital converter (ADC) has a minimum conversion time of 375 ns and offers up to 16 channels of analog input. The autosequencing capability of the ADC allows a maximum of 16 conversions to take place in a single conversion session without any CPU overhead.

A serial communications interface (SCI) is integrated on all devices to provide asynchronous communication to other devices in the system. For systems requiring additional communication interfaces, the 2407A, 2406A, 2404A, and 2403A offer a 16-bit synchronous serial peripheral interface (SPI). The 2407A, 2406A, and 2403A offer a controller area network (CAN) communications module that meets 2.0B specifications. To maximize device flexibility, functional pins are also configurable as general-purpose inputs/outputs (GPIOs).

To streamline development time, JTAG-compliant scan-based emulation has been integrated into all devices. This provides non-intrusive real-time capabilities required to debug digital control systems. A complete suite of code-generation tools from C compilers to the industry-standard Code Composer Studio™; debugger supports this family. Numerous third-party developers not only offer device-level development tools, but also system-level design and development support.

The TMS320LF240xA and TMS320LC240xA devices, new members of the TMS320C24x™; generation of digital signal processor (DSP) controllers, are part of the TMS320C2000™; platform of fixed-point DSPs. The 240xA devices offer the enhanced TMS320™; DSP architectural design of the C2xx core CPU for low-cost, low-power, and high-performance processing capabilities. Several advanced peripherals, optimized for digital motor and motion control applications, have been integrated to provide a true single-chip DSP controller. While code-compatible with the existing C24x™; DSP controller devices, the 240xA offers increased processing performance (40 MIPS) and a higher level of peripheral integration. See the TMS320x240xA Device Summary section for device-specific features.

The 240xA generation offers an array of memory sizes and different peripherals tailored to meet the specific price/performance points required by various applications. Flash devices of up to 32K words offer a cost-effective reprogrammable solution for volume production. The 240xA devices offer a password-based "code security" feature which is useful in preventing unauthorized duplication of proprietary code stored in on-chip Flash/ROM. Note that Flash-based devices contain a 256-word boot ROM to facilitate in-circuit programming. The 240xA family also includes ROM devices that are fully pin-to-pin compatible with their Flash counterparts.

All 240xA devices offer at least one event manager module which has been optimized for digital motor control and power conversion applications. Capabilities of this module include center- and/or edge-aligned PWM generation, programmable deadband to prevent shoot-through faults, and synchronized analog-to-digital conversion. Devices with dual event managers enable multiple motor and/or converter control with a single 240xA DSP controller. Select EV pins have been provided with an "input-qualifier" circuitry, which minimizes inadvertent pin-triggering by glitches.

The high-performance, 10-bit analog-to-digital converter (ADC) has a minimum conversion time of 375 ns and offers up to 16 channels of analog input. The autosequencing capability of the ADC allows a maximum of 16 conversions to take place in a single conversion session without any CPU overhead.

A serial communications interface (SCI) is integrated on all devices to provide asynchronous communication to other devices in the system. For systems requiring additional communication interfaces, the 2407A, 2406A, 2404A, and 2403A offer a 16-bit synchronous serial peripheral interface (SPI). The 2407A, 2406A, and 2403A offer a controller area network (CAN) communications module that meets 2.0B specifications. To maximize device flexibility, functional pins are also configurable as general-purpose inputs/outputs (GPIOs).

To streamline development time, JTAG-compliant scan-based emulation has been integrated into all devices. This provides non-intrusive real-time capabilities required to debug digital control systems. A complete suite of code-generation tools from C compilers to the industry-standard Code Composer Studio™; debugger supports this family. Numerous third-party developers not only offer device-level development tools, but also system-level design and development support.

下载 观看带字幕的视频 视频
TI 不提供设计支持

TI 不会为该产品的新工程(例如新内容或软件更新)提供持续的设计支持。如可用,您将在产品文件夹中找到相关的配套资料、软件和工具。您也可以在 TI E2ETM 支持论坛中搜索已归档的信息。

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TMS320F280023 正在供货 具有 100MHz 频率、FPU、TMU、64kB 闪存的 C2000™ 32 位 MCU This product is in the latest generation for high performance C2000 real-time control.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 25
类型 标题 下载最新的英语版本 日期
* 数据表 TMS320LF2407A, LF2406A, LF2403A, LF2402A LC2406A,LC2404A,LC2403A, LC2402A DSP 数据表 (Rev. L) 2007年 9月 26日
* 勘误表 TMS320LF2407A, LF2406A, LF2403A, LF2402A DSP Controllers Silicon Errata (Rev. E) 2004年 7月 21日
应用手册 支持 C2000™ 的开发工具版本 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2024年 7月 17日
应用手册 半导体和 IC 封装热指标 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2024年 4月 24日
应用手册 第 2 代 C2000 实时 MCU 的 EEPROM 模拟 (Rev. A) 英语版 (Rev.A) 2021年 8月 3日
应用手册 C2000™ MISRA-C Policy 2017年 9月 26日
用户指南 C2000 常见问题解答 2015年 5月 26日
应用手册 Calculating FIT for a Mission Profile 2015年 3月 24日
用户指南 TMS320x280x, 2801x 增强型局控制器域网 (eCAN) 英语版 2012年 8月 24日
应用手册 针对 TMS320F28xxx DSC 的闪存编程解决方案 英语版 2012年 7月 30日
应用手册 Programming External Nonvolatile Memory Using SDFlash for TMS320C28x Devices 2009年 11月 16日
应用手册 常用对象文件格式 (COFF) 2009年 4月 15日
应用手册 Migrating from TMS320x2833x/2823x to TMS320x2834x 2009年 3月 3日
用户指南 TMS320x280x, 2801x, 2804x Serial Peripheral Interface (SPI) Reference Guide 2009年 2月 5日
应用手册 TMS320F28xx 和 TMS320F28xxx DSC 的硬件设计指南 (Rev. A) 最新英语版本 (Rev.D) 2008年 8月 11日
应用手册 Microstepping Bipolar Drive of Two-Phase Hybrid Stepping Motor on F2808 DSP 2008年 5月 2日
应用手册 使用增强型脉宽调制器 (ePWM) 模块进行 0-100% 占空比控制 2006年 12月 20日
应用手册 Using the eQEP Module in TMS320x280x as a Dedicated Capture 2006年 11月 30日
用户指南 TMS320LF/LC240xA DSP Controllers System and Peripherals RG (Rev. C) 2006年 5月 10日
应用手册 平均电流模式控制功率因素校正转换器..TMS320LF2407A 最新英语版本 (Rev.A) 2005年 11月 7日
应用手册 Average Current Mode Controlled Power Factor Correction Converter..TMS320LF2407A (Rev. A) 2005年 7月 19日
应用手册 Online Stack Overflow Detection on the TMS320C28x DSP 2003年 5月 2日
应用手册 Getting Started in C and Assembly Code with the TMS320LF240x DSP (Rev. A) 2002年 7月 10日
用户指南 TMS320F/C24x DSP Controllers CPU & Instr. Set RG-Manual Update Sheet (SPRU160C) (Rev. A) 2002年 7月 1日
用户指南 TMS320F/C24x DSP Controllers CPU and Instruction Set Reference Guide (Rev. C) 1999年 3月 31日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

IDE、配置、编译器或调试器

CCSTUDIO Code Composer Studio 集成式开发环境 (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.

(...)

支持的产品和硬件

支持的产品和硬件

此设计资源支持这些类别中的大部分产品。

查看产品详情页,验证是否能提供支持。

启动 下载选项
IDE、配置、编译器或调试器

SOLUTION_ADAPTER — 适用于 C2000™ MCU 的 powerSUITE 数字电源解决方案适配器工具

The Solution Adapter is one of several tools included in the powerSUITE Digital Power Supply Design Software Tools for C2000™ Microcontrollers.  The Solution Adapter allows you to modify existing code examples from TI digital power kits and configure them to run on a custom digital power (...)
软件编程工具

SPRC074 Download LF240xA Serial Flash Programming Utility

支持的产品和硬件

支持的产品和硬件

产品
Real-time digital power MCUs
  • TMS320LF2401A 16 位 DSP、40MHz 频率、8kw 闪存、32 引脚
  • TMS320LF2402A 16 位 DSP、40MHz 频率、8kw 闪存、64 引脚
  • TMS320LF2403A 16 位 DSP、40MHz 频率、16kw 闪存、64 引脚
  • TMS320LF2406A 16 位 DSP、40MHz 频率、32kw 闪存、100 引脚
  • TMS320LF2407A 16 位 DSP、40MHz 频率、32kw 闪存、144 引脚
支持软件

SPRC141 TMS320LF240x/LF240A Flash API

支持的产品和硬件

支持的产品和硬件

产品
Real-time digital power MCUs
  • SM320LF2407A-EP 具有 40MIPS 性能的 C2000™ 增强型产品 16 位 MCU
  • TMS320LF2401A 16 位 DSP、40MHz 频率、8kw 闪存、32 引脚
  • TMS320LF2402A 16 位 DSP、40MHz 频率、8kw 闪存、64 引脚
  • TMS320LF2403A 16 位 DSP、40MHz 频率、16kw 闪存、64 引脚
  • TMS320LF2406A 16 位 DSP、40MHz 频率、32kw 闪存、100 引脚
  • TMS320LF2407A 16 位 DSP、40MHz 频率、32kw 闪存、144 引脚
设计工具

C2000-3P-SEARCH — 3P search tool

TI 与多家公司携手推出适用于 TI C2000 器件的各种解决方案和服务。这些公司可使用 C2000 器件加速您的量产流程。下载此搜索工具,快速浏览第三方详细信息,并寻找合适的第三方来满足您的需求。

该工具分为两大类 - 应用及闪存编程解决方案和服务。

“应用”类:

  1. 培训/研讨会
  2. 建模工具
  3. 电机控制
  4. 数字电源
  5. 软件栈
  6. 功能安全
  7. 信息安全
  8. 硬件服务
  9. 软件服务
封装 引脚 CAD 符号、封装和 3D 模型
QFP (PG) 64 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频