TPD12S521

正在供货

HDMI 发送器端口保护和接口器件

产品详情

Type HDMI Companion Protocols HDMI Rating Catalog Number of channels 12 Supply voltage (V) 5, 5.5 Operating temperature range (°C) -40 to 85
Type HDMI Companion Protocols HDMI Rating Catalog Number of channels 12 Supply voltage (V) 5, 5.5 Operating temperature range (°C) -40 to 85
TSSOP (DBT) 38 62.08 mm² 9.7 x 6.4
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8-kV Contact Discharge on External Lines
  • Single-Chip ESD Solution for HDMI Driver
  • On-Chip Current Regulator with 55-mA Current
    Output
  • Supports All HDMI 1.3 and HDMI 1.4 Data Rates
    (–3 dB Frequency > 3 GHz)
  • 0.8-pF Capacitance for the High Speed TMDS
    Lines
  • 0.05-pF Matching Capacitance Between the
    Differential Signal Pair
  • 38-Pin TSSOP Provides Seamless Layout Option
    with HDMI Connector
  • Backdrive Protection
    • TMDS_D[2:0]+/–
    • TMDS_CK+/–
    • CE_REMOTE_OUT
    • DDC_DAT_OUT
    • DDC_CLK_OUT
    • HOTPLUG_DET_OUT
  • Lead-Free Package
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8-kV Contact Discharge on External Lines
  • Single-Chip ESD Solution for HDMI Driver
  • On-Chip Current Regulator with 55-mA Current
    Output
  • Supports All HDMI 1.3 and HDMI 1.4 Data Rates
    (–3 dB Frequency > 3 GHz)
  • 0.8-pF Capacitance for the High Speed TMDS
    Lines
  • 0.05-pF Matching Capacitance Between the
    Differential Signal Pair
  • 38-Pin TSSOP Provides Seamless Layout Option
    with HDMI Connector
  • Backdrive Protection
    • TMDS_D[2:0]+/–
    • TMDS_CK+/–
    • CE_REMOTE_OUT
    • DDC_DAT_OUT
    • DDC_CLK_OUT
    • HOTPLUG_DET_OUT
  • Lead-Free Package

The TPD12S521 is a single-chip electro-static discharge (ESD) circuit protection device for the high-definition multimedia interface (HDMI) transmitter port. While providing ESD protection with transient voltage suppression (TVS) diodes, the TVS protection adds little or no additional glitch in the high-speed differential signals. The high-speed transition minimized differential signaling (TMDS) ESD protection lines add only 0.8-pF capacitance.

The low-speed control lines offer voltage-level shifting to eliminate the need for an external voltage level-shifter IC. The control line TVS diodes add 3.5-pF capacitance to the control lines. The 38-pin DBT package offers a seamless layout routing option to eliminate the routing glitch for the differential signal pairs. The DBT package pitch (0.5 mm) matches with the HDMI connector pitch. In addition, the pin mapping follows the same order as the HDMI connector pin mapping. The TPD12S521 provides an on-chip current limiting switch with output ratings of 55 mA at pin 38. This enables HDMI receiver detection even when the receiver device is powered off.

The TPD12S521 is a single-chip electro-static discharge (ESD) circuit protection device for the high-definition multimedia interface (HDMI) transmitter port. While providing ESD protection with transient voltage suppression (TVS) diodes, the TVS protection adds little or no additional glitch in the high-speed differential signals. The high-speed transition minimized differential signaling (TMDS) ESD protection lines add only 0.8-pF capacitance.

The low-speed control lines offer voltage-level shifting to eliminate the need for an external voltage level-shifter IC. The control line TVS diodes add 3.5-pF capacitance to the control lines. The 38-pin DBT package offers a seamless layout routing option to eliminate the routing glitch for the differential signal pairs. The DBT package pitch (0.5 mm) matches with the HDMI connector pitch. In addition, the pin mapping follows the same order as the HDMI connector pin mapping. The TPD12S521 provides an on-chip current limiting switch with output ratings of 55 mA at pin 38. This enables HDMI receiver detection even when the receiver device is powered off.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 TPD12S521 Single-Chip HDMI Transmitter Port Protection and Interface Device 数据表 (Rev. F) PDF | HTML 2016年 2月 8日
用户指南 阅读并了解 ESD 保护数据表 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023年 9月 22日
选择指南 System-Level ESD Protection Guide (Rev. D) 2022年 9月 7日
应用手册 ESD 保护布局指南 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 7月 25日
选择指南 ESD by Interface Selection Guide (Rev. A) 2017年 6月 26日
白皮书 Designing USB for short-to-battery tolerance in automotive environments 2016年 2月 10日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

TPD12S521 IBIS Model

SLVM270.ZIP (27 KB) - IBIS Model
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
参考设计

TIDEP-01008 — Jacinto™ ADAS 处理器上的多传感器平台参考设计

D3 Engineering 的高级驾驶员辅助系统 (ADAS) 的多传感器平台参考设计为合格的开发人员提供了一个功能齐全的评估平台,便于进行主要面向汽车行业的 ADAS 应用的测试和开发。D3 还提供模块化系统 (SOM) 解决方案,其中包含可与此参考设计配合使用的 ADAS 嵌入式处理器(例如 TDA3x)。

来自 D3 的 DesignCore™ TDA3x 汽车入门套件

设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (DBT) 38 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频