TPS1HTC100-Q1
- Single-channel smart high-side power switch for 24V automotive systems with full diagnostics
- Wide operating voltage range: 6V to 60V
- Low RON: 83mΩ typical, 180mΩ maximum
- Low standby current: < 0.5µA
- Low quiescent current (Iq): < 2mA
- Improve system level reliability through adjustable current limiting
- Current limit: 1A to 5A or 7.3A
- Accurate current sensing: ±5% at 1A
- Protection
- Overload and short-circuit protection
- Integrated inductive discharge clamp
- Undervoltage lockout (UVLO) protection
- Loss of GND, loss of supply protection
- Reverse battery protection with external components
- Diagnostics
- On and off state output open-load and short-to-battery detection
- Overload and short to ground detection
- Absolute and relative thermal shutdown detection
- Functional Safety-Capable
- Operating junction temperature: –40 to 125°C
- Input control: 1.8V, 3.3V and 5V logic compatible
- Integrated fault sense voltage scaling for ADC protection
- Qualifications
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to +125°C, TA
- AEC-Q100 qualified for automotive applications
- 14-pin 5mm × 6.4mm thermally-enhanced HTSSOP package
TPS1HTC100-Q1 is a single-channel, smart high-side switch, with integrated NMOS power FET and charge pump, designed to meet the requirements of 24V automotive battery systems. The low RON (83mΩ) minimizes device power dissipation driving a wide range of output load current up to 4A DC, and the 60V DC operating range improves system robustness.
The device integrates protection features such as thermal shutdown, output clamp, and current limit. These features improve system robustness during fault events such as short circuit. TPS1HTC100-Q1 implements an adjustable current limiting circuit that improves the reliability of the system by reducing inrush current when driving large capacitive loads and minimizing overload current. The device also provides an accurate load current sense that allows for improved load diagnostics such as overload and open-load detection enabling better predictive maintenance.
TPS1HTC100-Q1 is available in a small 14-pin, 5mm × 6.4mm HTSSOP leaded package with 0.65mm pin pitch minimizing the PCB footprint.
您可能感兴趣的相似产品
功能与比较器件相同,且具有相同引脚
功能与比较器件相同,但引脚排列有所不同
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | TPS1HTC100-Q1 , 83mΩ , 4A Single-Channel Automotive Smart High-Side Switch 数据表 (Rev. A) | PDF | HTML | 2025年 7月 25日 | ||
| 应用手册 | 利用智能高侧开关为电容负载充电 | PDF | HTML | 英语版 | PDF | HTML | 2025年 11月 7日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS1HTC100EVM — TPS1HTC100-Q1 评估模块
TPS1HTC30EVM — TPS1HTC30-Q1 60V、30mΩ、6A 单通道智能高侧开关评估模块
TPS1HTC30EVM 是一款硬件评估模块 (EVM),旨在帮助硬件工程师评估 TPS1HTC30-Q1 汽车高侧开关的完整性能和功能。此评估板可顺畅地将电源连接到 TPS1HTC30-Q1 的输入端,将负载连接到输出通道,还可使用芯片自身的控制引脚打开或关闭该器件。该器件集成了多种保护功能,如热关断、输出钳位和电流限制。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| HTSSOP (PWP) | 14 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。