主页 电源管理 电源保护开关与控制器 电源多路复用器

TPS2110A

正在供货

具有手动和自动切换功能的 2.8V 至 5.5V、120mΩ、0.75A 电源多路复用器

产品详情

Number of input channels 2 IN1, IN2 input voltage (max) (V) 5.5 IN1, IN2 input voltage (min) (V) 2.8 IN1 output current (max) (A) 0.75 IN2 output current (max) (A) 0.75 Quiescent current (Iq) (µA) 0.5 Imax (A) 0.75 Rating Catalog Features Adjustable current limit, Inrush current control, Reverse current blocking, Thermal shutdown, Under voltage lock out IN1 rDS(on) (typ) (mΩ) 120 IN2 rDS(on) (typ) (mΩ) 120 Operating temperature range (°C) -40 to 85 FET Internal Device type Power muxes Function Reverse current blocking, Thermal shutdown
Number of input channels 2 IN1, IN2 input voltage (max) (V) 5.5 IN1, IN2 input voltage (min) (V) 2.8 IN1 output current (max) (A) 0.75 IN2 output current (max) (A) 0.75 Quiescent current (Iq) (µA) 0.5 Imax (A) 0.75 Rating Catalog Features Adjustable current limit, Inrush current control, Reverse current blocking, Thermal shutdown, Under voltage lock out IN1 rDS(on) (typ) (mΩ) 120 IN2 rDS(on) (typ) (mΩ) 120 Operating temperature range (°C) -40 to 85 FET Internal Device type Power muxes Function Reverse current blocking, Thermal shutdown
TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Two-Input, One-Output Power Multiplexer with
    Low rDS(on) Switches:
    • 84 m Typ (TPS2111A)
    • 120 m Typ (TPS2110A)
  • Reverse and Cross-Conduction Blocking
  • Wide Operating Voltage Range: 2.8 V to 5.5 V
  • Low Standby Current: 0.5 µA Typ
  • Low Operating Current: 55 µA Typ
  • Adjustable Current Limit
  • Controlled Output Voltage Transition Time:
    Limits Inrush Current
    Minimizes Output Voltage Hold-Up Capacitance
  • CMOS- and TTL-Compatible Control Inputs
  • Manual and Auto-Switching Operating Modes
  • Thermal Shutdown
  • Available in a TSSOP-8 Package
  • APPLICATIONS
    • PCs
    • PDAs
    • Digital Cameras
    • Modems
    • Cell Phones
    • Digital Radios
    • MP3 Players

All other trademarks are the property of their respective owners

  • Two-Input, One-Output Power Multiplexer with
    Low rDS(on) Switches:
    • 84 m Typ (TPS2111A)
    • 120 m Typ (TPS2110A)
  • Reverse and Cross-Conduction Blocking
  • Wide Operating Voltage Range: 2.8 V to 5.5 V
  • Low Standby Current: 0.5 µA Typ
  • Low Operating Current: 55 µA Typ
  • Adjustable Current Limit
  • Controlled Output Voltage Transition Time:
    Limits Inrush Current
    Minimizes Output Voltage Hold-Up Capacitance
  • CMOS- and TTL-Compatible Control Inputs
  • Manual and Auto-Switching Operating Modes
  • Thermal Shutdown
  • Available in a TSSOP-8 Package
  • APPLICATIONS
    • PCs
    • PDAs
    • Digital Cameras
    • Modems
    • Cell Phones
    • Digital Radios
    • MP3 Players

All other trademarks are the property of their respective owners

The TPS211xA family of power multiplexers enables seamless transition between two power supplies, such as a battery and a wall adapter, each operating at 2.8 V to 5.5 V and delivering up to 1 A. The TPS211xA family includes extensive protection circuitry, including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.

The TPS211xA family of power multiplexers enables seamless transition between two power supplies, such as a battery and a wall adapter, each operating at 2.8 V to 5.5 V and delivering up to 1 A. The TPS211xA family includes extensive protection circuitry, including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS2117 正在供货 具有手动和优先级切换功能的 1.6V 至 5.5V、20mΩ、4A 低 IQ 电源多路复用器 Higher current and lower RON
功能与比较器件相似
TPS2116 正在供货 1.6V 至 5.5V、40mΩ、2.5A、低 IQ、优先级电源多路复用器 Optimized for low power diode ORing applications.
TPS2120 正在供货 支持无缝切换的 2.8V 至 22V、62mΩ、3A 电源多路复用器 This product has a wider voltage support (2.7 V to 22 V) in a DSBGA package.
TPS2121 正在供货 支持无缝切换的 2.7V 至 22V、56mΩ、4.5A 电源多路复用器 This product has higher voltage rating (2.7 V to 22 V) in a QFN package.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 TPS2110A, TPS2111A: Autoswitching Power Mux 数据表 (Rev. A) 2010年 3月 21日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (PW) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频