主页 电源管理 电源保护开关与控制器 电源多路复用器

TPS2124

正在供货

支持无缝切换的 2.8V 至 22V 优先级电源多路复用器

产品详情

Number of input channels 2 IN1, IN2 input voltage (max) (V) 22 IN1, IN2 input voltage (min) (V) 2.8 IN1 output current (max) (A) 2 IN2 output current (max) (A) 2 Quiescent current (Iq) (µA) 300 Imax (A) 2 Rating Catalog Features Adjustable current limit, Inrush current control, Overvoltage protection, Reverse current blocking, Short circuit protection, Thermal shutdown IN1 rDS(on) (typ) (mΩ) 62 IN2 rDS(on) (typ) (mΩ) 62 Operating temperature range (°C) -40 to 125 FET Internal Device type Power muxes Function Adjustable current limit, Inrush current control, Overvoltage protection, Power good signal, Reverse current blocking, Short circuit protection, Thermal shutdown
Number of input channels 2 IN1, IN2 input voltage (max) (V) 22 IN1, IN2 input voltage (min) (V) 2.8 IN1 output current (max) (A) 2 IN2 output current (max) (A) 2 Quiescent current (Iq) (µA) 300 Imax (A) 2 Rating Catalog Features Adjustable current limit, Inrush current control, Overvoltage protection, Reverse current blocking, Short circuit protection, Thermal shutdown IN1 rDS(on) (typ) (mΩ) 62 IN2 rDS(on) (typ) (mΩ) 62 Operating temperature range (°C) -40 to 125 FET Internal Device type Power muxes Function Adjustable current limit, Inrush current control, Overvoltage protection, Power good signal, Reverse current blocking, Short circuit protection, Thermal shutdown
DSBGA (YFP) 20 3.96 mm² 1.8 x 2.2
  • Wide operating range: 2.8 V to 22 V
    • Absolute maximum input voltage of 24 V
  • Low RON resistance:
    • TPS2124: 62 mΩ (typical)
  • Adjustable over-voltage supervisor (OVx):
    • Accuracy < ±5%
  • Adjustable priority supervisor (PR1):
    • Accuracy < ±5%
  • Output current limit (ILM):
    • TPS2124: 1 A – 2.5 A
  • Channel status indication (ST)
  • Adjustable input settling time (SS)
  • Adjustable output soft start time (SS)
  • Low IQ from enabled input: 200 µA (typical)
  • Low IQ from disabled input: 15 µA (Typical)
  • Manual input source selection (OVx)
  • Over-temperature protection (OTP)
  • Wide operating range: 2.8 V to 22 V
    • Absolute maximum input voltage of 24 V
  • Low RON resistance:
    • TPS2124: 62 mΩ (typical)
  • Adjustable over-voltage supervisor (OVx):
    • Accuracy < ±5%
  • Adjustable priority supervisor (PR1):
    • Accuracy < ±5%
  • Output current limit (ILM):
    • TPS2124: 1 A – 2.5 A
  • Channel status indication (ST)
  • Adjustable input settling time (SS)
  • Adjustable output soft start time (SS)
  • Low IQ from enabled input: 200 µA (typical)
  • Low IQ from disabled input: 15 µA (Typical)
  • Manual input source selection (OVx)
  • Over-temperature protection (OTP)

The TPS2124 device is a Dual-Input, Single-Output (DISO) Power Multiplexer (MUX) that is well suited for a variety of systems having multiple power sources.  The device will Automatically Detect, Select, and Seamlessly Transition between available inputs.

 Priority can be automatically given to the highest input voltage or manually assigned to a lower voltage input to support both ORing and Source Selection operations. A priority voltage supervisor is used to select an input source.

 An Ideal Diode operation is used to seamlessly transition between input sources.  During switchover, the voltage drop is controlled to block reverse current before it happens and provide uninterrupted power to the load with minimal hold-up capacitance.

Current limiting is used during startup and switchover to protect against overcurrent events, and also protects the device during normal operation.  The output current limit can be adjusted with a single external resistor.

 The TPS2124 device is available in a WCSP package characterized for operation for a temperature range of –40°C to 125°C.

The TPS2124 device is a Dual-Input, Single-Output (DISO) Power Multiplexer (MUX) that is well suited for a variety of systems having multiple power sources.  The device will Automatically Detect, Select, and Seamlessly Transition between available inputs.

 Priority can be automatically given to the highest input voltage or manually assigned to a lower voltage input to support both ORing and Source Selection operations. A priority voltage supervisor is used to select an input source.

 An Ideal Diode operation is used to seamlessly transition between input sources.  During switchover, the voltage drop is controlled to block reverse current before it happens and provide uninterrupted power to the load with minimal hold-up capacitance.

Current limiting is used during startup and switchover to protect against overcurrent events, and also protects the device during normal operation.  The output current limit can be adjusted with a single external resistor.

 The TPS2124 device is available in a WCSP package characterized for operation for a temperature range of –40°C to 125°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TPS2116 正在供货 1.6V 至 5.5V、40mΩ、2.5A、低 IQ、优先级电源多路复用器 Optimized for 1.6-V - 5.5-V low power ORing applications. Offers lower IQ and shutdown current.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 TPS2124 2.8-V to 22-V Priority Power MUX with Seamless Switchover 数据表 PDF | HTML 2020年 1月 27日
EVM 用户指南 TPS2124 Evaluation Module PDF | HTML 2020年 4月 8日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS2124EVM-126 — 适用于优先级电源多路复用器应用的 TPS2124 评估模块

TPS2124 EVM 是 TI TPS2124 双输入、单输出电源多路复用器的评估模块。该器件自动检测和选择电源并在两个电源之间无缝切换,每个电源的工作电压为 2.7V 至 22V。TPS2124 器件采用 WCSP 封装,可以为下游负载提供高达 2A 的电流。该用户指南包含 EVM 原理图、电路板布局布线、物料清单以及有关如何正确操作该 EVM 的必要说明。

用户指南: PDF | HTML
TI.com 上无现货
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 CAD 符号、封装和 3D 模型
DSBGA (YFP) 20 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频