TPS2375

正在供货

具有闩锁保护的 3 级 PoE PD

产品详情

Vin (min) (V) 0 Vin (max) (V) 57 PoE current limit (min) (mA) 405 PoE inrush limit (mA) (typ) (A) Programmable rDS(on) per FET (typ) (mΩ) 580 PoE standards supported 802.3at Type 1 (802.3af) PD power level 13W DC/DC control PD Only Fault response Latch Features PG, Programmable UVLO, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
Vin (min) (V) 0 Vin (max) (V) 57 PoE current limit (min) (mA) 405 PoE inrush limit (mA) (typ) (A) Programmable rDS(on) per FET (typ) (mΩ) 580 PoE standards supported 802.3at Type 1 (802.3af) PD power level 13W DC/DC control PD Only Fault response Latch Features PG, Programmable UVLO, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Fully Supports IEEE 802.3af Specification
  • Integrated 0.58-Ω, 100-V, Low-Side Switch
  • 15-kV System Level ESD Capable
  • Supports Use of Low-Cost Silicon Rectifiers
  • Programmable Inrush Current Control
  • Fixed 450-mA Current Limit
  • Fixed and Adjustable UVLO Options
  • Open-Drain, Power-Good Reporting
  • Overtemperature Protection
  • Industrial Temperature Range: –40°C to 85°C
  • 8-Pin SOIC and TSSOP Packages
  • APPLICATIONS
    • VoIP Phones
    • WLAN Access Points
    • Security Cameras
    • Internet Appliances
    • POS Terminals

  • Fully Supports IEEE 802.3af Specification
  • Integrated 0.58-Ω, 100-V, Low-Side Switch
  • 15-kV System Level ESD Capable
  • Supports Use of Low-Cost Silicon Rectifiers
  • Programmable Inrush Current Control
  • Fixed 450-mA Current Limit
  • Fixed and Adjustable UVLO Options
  • Open-Drain, Power-Good Reporting
  • Overtemperature Protection
  • Industrial Temperature Range: –40°C to 85°C
  • 8-Pin SOIC and TSSOP Packages
  • APPLICATIONS
    • VoIP Phones
    • WLAN Access Points
    • Security Cameras
    • Internet Appliances
    • POS Terminals

These easy-to-use 8-pin integrated circuits contain all of the features needed to develop an IEEE 802.3af compliant powered device (PD). The TPS2375 family is a second generation PDC (PD Controller) featuring 100-V ratings and a true open-drain, power-good function.

In addition to the basic functions of detection, classification and undervoltage lockout (UVLO), these controllers include an adjustable inrush limiting feature. The TPS2375 has 802.3af compliant UVLO limits, the TPS2377 has legacy UVLO limits, and the TPS2376 has a programmable UVLO with a dedicated input pin.

The TPS2375 family specifications incorporate a voltage offset of 1.5 V between its limits and the IEEE 802.3af specifications to accommodate the required input diode bridges used to make the PD polarity insensitive.

Additional resources can be found on the TI Web site www.ti.com.

These easy-to-use 8-pin integrated circuits contain all of the features needed to develop an IEEE 802.3af compliant powered device (PD). The TPS2375 family is a second generation PDC (PD Controller) featuring 100-V ratings and a true open-drain, power-good function.

In addition to the basic functions of detection, classification and undervoltage lockout (UVLO), these controllers include an adjustable inrush limiting feature. The TPS2375 has 802.3af compliant UVLO limits, the TPS2377 has legacy UVLO limits, and the TPS2376 has a programmable UVLO with a dedicated input pin.

The TPS2375 family specifications incorporate a voltage offset of 1.5 V between its limits and the IEEE 802.3af specifications to accommodate the required input diode bridges used to make the PD polarity insensitive.

Additional resources can be found on the TI Web site www.ti.com.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 13
类型 标题 下载最新的英语版本 日期
* 数据表 TPS237x: IEEE 802.3af PoE Powered Device Controllers 数据表 (Rev. B) 2008年 4月 25日
应用手册 PoE PD 原理图审查指南 英语版 PDF | HTML 2022年 1月 3日
应用手册 PoE Powered Devices Debug Guidelines PDF | HTML 2021年 7月 19日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Lightning Surge Considerations for PoE Powered Devices 2015年 4月 30日
应用手册 Designing an EMI Compliant PoE with Isolated Flyback 2008年 5月 20日
应用手册 Practical Guidelines EMI Compliant PoE 2008年 3月 27日
应用手册 25-W, High-Power PoE Using the TPS2376-H 2006年 10月 13日
应用手册 Using Standard Power-Over-Ethernet Controllers for High-Powered Devices 2006年 4月 7日
应用手册 High Power PoE PD Using the TPS2375/77-1 2006年 2月 28日
应用手册 Wall Adapter Powers IEEE 802.3af Powered Device 2006年 2月 1日
应用手册 Powered Device Controllers Comparison 2004年 4月 22日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS2375EVM — TPS2375 IEEE802.3af POE 有源器件评估模块

HPA028 EVM 包含德州仪器 (TI) 公司提供的 TPS2375。此 EVM 旨在充当任何以太网供电 (PoE) 供电设备 (PD) 模块的前端。通过 RJ-45 连接器可直接连接以太网电缆(电缆另一端由电源设备 (PSE) 驱动)。此 EVM 还可由独立电源供电。

用户指南: PDF
TI.com 上无现货
计算工具

SLUC480 PoE PD Efficiency Calculator

支持的产品和硬件

支持的产品和硬件

产品
供电设备
TPS2375 具有闩锁保护的 3 级 PoE PD TPS23750 具有反激式直流/直流控制器的 3 级 PoE PD TPS23751 具有反激式直流/直流控制器的 IEEE 802.3at PoE 接口 TPS23752 具有反激式直流/直流控制器和睡眠模式特性的 IEEE 802.3at PoE 接口 TPS23753 IEEE 802.3-2005 PoE 接口和隔离式转换控制器 TPS23753A 具有增强型 ESD 穿越功能的 IEEE 802.3-2005 PoE 接口和隔离转换器控制器 TPS23754 符合 IEEE 802.3at 标准的高效 PoE 接口和直流/直流控制器 TPS23754-1 IEEE 802.3at PoE 接口和隔离转换器控制器 TPS23756 具有反激式/正激式直流/直流控制器和 12V 至 57V 适配器支持的 4 级 PoE PD TPS23757 具有反激式/正激式直流/直流控制器和 12V 至 57V 适配器支持的 3 级 PoE PD TPS2376 具有可调节 UVLO 阈值和闩锁保护的 3 级 PoE PD TPS2377 具有传统 UVLO 阈值和闩锁保护的 3 级 PoE PD TPS2378 具有 AUX 控制功能的 IEEE 802.3at PoE 高功率 PD 接口 TPS23785B 高功率、高效 PoE 受电设备 (PD) 和 DC 至 DC 控制器 TPS2379 具有外部栅极驱动器的 IEEE 802.3at PoE 高功率 PD 接口
计算工具

TPS2375OR77CALC TPS2375/TPS2377 Design-in Calculation Tool

This calculator spreadsheet will aid in designing circuits with the TPS2375 and TPS2377. Simply enter the input voltage, the output power range, the output capacitance, and other application specifications, the values of the required external components for the TPS2375 or TPS2377, are (...)
支持的产品和硬件

支持的产品和硬件

产品
供电设备
TPS2375 具有闩锁保护的 3 级 PoE PD TPS2377 具有传统 UVLO 阈值和闩锁保护的 3 级 PoE PD
硬件开发
评估板
TPS2375EVM TPS2375 IEEE802.3af POE 有源器件评估模块
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频