主页 电源管理 直流/直流开关稳压器 直流/直流控制器

TPS40322

正在供货

双通道输出或二相同步降压控制器

产品详情

Rating Catalog Topology Multiphase Iout (max) (A) 60 Vin (max) (V) 20 Vin (min) (V) 3 Vout (max) (V) 5.6 Vout (min) (V) 0.6 Control mode Voltage mode Features Enable, Frequency synchronization, Multiple Outputs, Phase Interleaving, Power good, Remote Sense Duty cycle (max) (%) 95 Iq (typ) (A) 0.006 Number of phases 2 Operating temperature range (°C) -40 to 125
Rating Catalog Topology Multiphase Iout (max) (A) 60 Vin (max) (V) 20 Vin (min) (V) 3 Vout (max) (V) 5.6 Vout (min) (V) 0.6 Control mode Voltage mode Features Enable, Frequency synchronization, Multiple Outputs, Phase Interleaving, Power good, Remote Sense Duty cycle (max) (%) 95 Iq (typ) (A) 0.006 Number of phases 2 Operating temperature range (°C) -40 to 125
VQFN (RHB) 32 25 mm² 5 x 5
  • Dual-Output or Two-Phase Synchronous Buck
    Controller
  • 180° Out-of-Phase Reduces Input Ripple
  • Input Voltage Range: 3 V to 20 V
  • Output Voltage Range: 0.6 V to 5.6 V
  • Adjustable Frequency: 100 kHz to 1 MHz
  • Bidirectional SYNC Pin With 0°/180° or 90°/270°
    Phase Shift
  • Voltage Mode Control With Input Feedforward
  • Accurate Current Sharing for Two-Phase
    Operation
  • Individual Power Good Outputs
  • Individual Enable and Programmable Soft Start,
    With Pre-Bias Start-Up
  • ±0.5%, 600-mV Reference
  • Output UV/OV Protection and Input Undervoltage
    Lockout
  • Individual Overcurrent Limit Setting
  • Hiccup Overcurrent Protection
  • Accurate Inductor DCR or Resistive Current
    Sensing
  • Remote Sense for Two-Phase Applications
  • Internal N-Channel FET Drivers
  • Integrated Bootstrap Switches
  • Available in 5-mm × 5-mm 32-Pin VQFN Package
  • Dual-Output or Two-Phase Synchronous Buck
    Controller
  • 180° Out-of-Phase Reduces Input Ripple
  • Input Voltage Range: 3 V to 20 V
  • Output Voltage Range: 0.6 V to 5.6 V
  • Adjustable Frequency: 100 kHz to 1 MHz
  • Bidirectional SYNC Pin With 0°/180° or 90°/270°
    Phase Shift
  • Voltage Mode Control With Input Feedforward
  • Accurate Current Sharing for Two-Phase
    Operation
  • Individual Power Good Outputs
  • Individual Enable and Programmable Soft Start,
    With Pre-Bias Start-Up
  • ±0.5%, 600-mV Reference
  • Output UV/OV Protection and Input Undervoltage
    Lockout
  • Individual Overcurrent Limit Setting
  • Hiccup Overcurrent Protection
  • Accurate Inductor DCR or Resistive Current
    Sensing
  • Remote Sense for Two-Phase Applications
  • Internal N-Channel FET Drivers
  • Integrated Bootstrap Switches
  • Available in 5-mm × 5-mm 32-Pin VQFN Package

The TPS40322 device is a dual-output, synchronous buck controller. It can also be configured as a single-output, two-phase controller. The 180° out-of-phase operation reduces the input current ripple and extends the input capacitor lifetime. Bidirectional master and slave synchronization function provides evenly distributed phase shift for a four-output system that reduces input ripple further and attenuates the system noise.

The wide input range can support 3.3-V, 5-V, and 12-V buses. The accurate reference voltage satisfies the precision voltage needed by ASICs and potentially reduces the output capacitance requirement. Separate PGOOD signals provide flexibility for system monitoring and sequencing. The two channels are independently controlled and each soft-start time is programmable. Voltage mode control is implemented to reduce noise sensitivity and also ensures low duty ratio conversion.

The TPS40322 device is a dual-output, synchronous buck controller. It can also be configured as a single-output, two-phase controller. The 180° out-of-phase operation reduces the input current ripple and extends the input capacitor lifetime. Bidirectional master and slave synchronization function provides evenly distributed phase shift for a four-output system that reduces input ripple further and attenuates the system noise.

The wide input range can support 3.3-V, 5-V, and 12-V buses. The accurate reference voltage satisfies the precision voltage needed by ASICs and potentially reduces the output capacitance requirement. Separate PGOOD signals provide flexibility for system monitoring and sequencing. The two channels are independently controlled and each soft-start time is programmable. Voltage mode control is implemented to reduce noise sensitivity and also ensures low duty ratio conversion.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS40322 Dual Output or Two-Phase Synchronous Buck Controller 数据表 (Rev. E) PDF | HTML 2016年 1月 7日
应用手册 多相降压设计大全(第 1 部分) (Rev. B) PDF | HTML 英语版 (Rev.B) 2021年 5月 3日
应用手册 Implementing Output Voltage Offset in the TPS40322 PDF | HTML 2020年 11月 23日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 SMT Guidelines for Stacked Inductor (Inductor On Top) on Voltage Regulator IC 2016年 2月 22日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS40322EVM-074 — 用于 TPS40322 双路输出或两相同步降压控制器的评估模块

The Texas Instruments TPS40322EVM-074 evaluation module (EVM) helps designers evaluate the performance of the TPS40322 Dual Output or Two-phase Synchronous Buck Controller. The EVM is designed to use a regulated 4.5Vdc to 15.0Vdc bus to produce a single dual phase 1.2Vdc regulated output at 30A of (...)
用户指南: PDF
TI.com 上无现货
评估板

TPS40322EVM-679 — TPS40322 双路输出或二相同步降压控制器的评估模块

TPS40322EVM-679 评估模块 (EVM) 是一块完全组装且经过测试的电路,用于评估 TPS40322 双路输出或二相同步降压控制器。EVM 设计成使用 8Vdc 至 15Vdc 稳压总线来产生两个高电流稳压输出,一个为 1.2Vdc,另一个为 1.8Vdc。两个输出都能输出高达 10A 的负载电流。EVM 同时还具有 CSD86330Q3D 同步降压 NexFET 电源块。TPS40322EVM-679 旨在演示典型双路输出应用中的 TPS40322,同时还具有以下描述的特性:
用户指南: PDF
TI.com 上无现货
仿真模型

TPS40322 PSpice Transient Model

SLUM168.ZIP (161 KB) - PSpice Model
仿真模型

TPS40322 TINA-TI Reference Design

SLUM325.TSC (756 KB) - TINA-TI Reference Design
仿真模型

TPS40322 TINA-TI Transient Spice Model

SLUM326.ZIP (118 KB) - TINA-TI Spice Model
计算工具

SLUC263 Type III Compensation Calculation Tool

支持的产品和硬件

支持的产品和硬件

计算工具

SLURAZ4 TPS40322 Resistor Divider Vout Offset Calculator

支持的产品和硬件

支持的产品和硬件

参考设计

PMP8962 — 采用 NexFET 电源块 II 的 12V 输入紧凑型双 5V/5.5A 负载点参考设计

PMP8962 是一种尺寸为 0.63" x 0.74" 的紧凑型双路 5.5A POL 解决方案。它展示了具有高效率及出色热性能的 CSD87381P 电源块 II。它具有可编程频率、软启动、外部补偿、可调电流限制及 OCP/OVP/OTP 特性。该器件适用于高密度低电流电源轨。
测试报告: PDF
原理图: PDF
参考设计

PMP20516 — 5V 45A 双相同步降压参考设计

这是一款在双相拓扑中使用 TPS40322 的同步降压参考设计。专用于 12V 标称输入电压,输出 5V,两相合计可提供高达 45A 电流,并具备出色的均流能力。满载效率为 96.7%,兼具优异的热性能、纹波及瞬态特性。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RHB) 32 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频