TPS481HS04-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to 125°C
- Withstands 70V load dump
- Single channel SPI controlled smart high-side switch with integrated nFET.
- Integrated wire-harness protection without MCU involvement and a SPI programmable fuse curve
- Protection against persistent overload condition
- User programmable EEPROM
- Improve system level reliability through SPI programmable adjustable overcurrent protection
- SPI configurable capacitive charging mode to drive a wide range of capacitive input ECUs load current needs.
- Low quiescent current, low power ON-state to supply always-ON loads with automatic wake on load current increase with wake signal to MCU
- Robust integrated output protection:
- Integrated thermal protection
- Protection against short-to-ground
- Protection against reverse battery events including automatic switch on of FET with reverse supply voltage
- Automatic shut off on loss of battery and ground
- Integrated output clamp to demagnetize inductive loads
- Digital sense output via SPI can be configured to measure:
- Load current accurately with integrated ADC
- Output or supply voltage, FET temperature
- Provides full fault diagnostics through SPI interface and indication through FLT pin
- Detection of open load and short-to-battery
The TPS481HS04-Q1 device is a single channel, smart high-side switch controlled through a serial peripheral interface (SPI) and is intended for power distribution as well as actuator drive applications. The device integrates robust protection to ensure output wire and load protection against short circuit or overload conditions. The device features overcurrent protection which is configurable via SPI with sufficient flexibility to support loads that require large inrush currents, while providing improved protection. Further, the device integrates a programmable fuse profile (current versus time) that turns off the switch under persistent overload condition.
The device supports a SPI-configurable capacitive charging mode for ECU loads in power distribution switch applications. The device also includes two low power mode (LPM) states, an auto entry mode or a manual entry mode, that enables the device to provide current to the load ECU while only consuming about 10-20µA of current.
By reporting load current and the channel output voltage and output FET temperature to a system MCU, the device enables diagnosis of switch and load failures.
The TPS481HS04-Q1 is available in a QFN package which allows for reduced PCB footprint.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TPS481HS04-Q1 4mΩ , Automotive Single-Channel , SPI Controlled High-Side Switch with Integrated I2 t Wire Protection and Low Power Mode 数据表 | PDF | HTML | 2026-9-1 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
HSS-HCMOTHERBRDEVM — 智能保险丝评估模块
HSS-HCMOTHERBRDEVM 和相应的子卡(例如 HSS-2HCS10EVM)用于展示和评估德州仪器 (TI) 智能保险丝高侧开关产品系列的所有功能。主板旨在与多个不同子卡一起使用,从而可以将单个主机 EVM 用于具有不同导通电阻和功能的各种不同高侧开关。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| VQFN-HR (RBL) | 21 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。